NEW

TCAN1476-Q1

ACTIVE

Product details

Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN SIC Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 2 Rating Automotive
Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN SIC Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 2 Rating Automotive
VSON (DMT) 14 13.5 mm² (4.5 mm × 3 mm)
  • AEC Q100 qualified for automotive applications
  • Functional Safety-Capable
  • Two high-speed CAN SIC transceivers with independent mode control in one device
  • Meets the requirements of ISO 11898-2:2024 including CAN SIC specifications of Annex A
  • Supports CAN FD up to 8Mbps
    • Actively improves the bus signal by reducing ringing effects in complex topologies
    • Backward compatible for use in classic CAN networks
  • VIO level shifting supports: 1.7V to 5.5V
  • Operating Modes
    • Normal mode
    • Low-power standby mode supporting remote wake-up request
  • Passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load to operating bus or application)
    • Hot plug capable: power up/down glitch free operation on bus and RXD output
    • Defined device behavior with floating logic pins and in undervoltage supply conditions
  • Protection features
    • IEC ESD protection on bus pins
    • ±58 V CAN bus fault tolerant
    • Undervoltage protection on VCC and VIO (V variants only) supply terminals
    • TXD dominant state timeout (TXD DTO)
    • Thermal shutdown protection (TSD)
  • Available in leadless VSON (14) package with wettable flanks for improved automated optical inspection (AOI) capability
  • AEC Q100 qualified for automotive applications
  • Functional Safety-Capable
  • Two high-speed CAN SIC transceivers with independent mode control in one device
  • Meets the requirements of ISO 11898-2:2024 including CAN SIC specifications of Annex A
  • Supports CAN FD up to 8Mbps
    • Actively improves the bus signal by reducing ringing effects in complex topologies
    • Backward compatible for use in classic CAN networks
  • VIO level shifting supports: 1.7V to 5.5V
  • Operating Modes
    • Normal mode
    • Low-power standby mode supporting remote wake-up request
  • Passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load to operating bus or application)
    • Hot plug capable: power up/down glitch free operation on bus and RXD output
    • Defined device behavior with floating logic pins and in undervoltage supply conditions
  • Protection features
    • IEC ESD protection on bus pins
    • ±58 V CAN bus fault tolerant
    • Undervoltage protection on VCC and VIO (V variants only) supply terminals
    • TXD dominant state timeout (TXD DTO)
    • Thermal shutdown protection (TSD)
  • Available in leadless VSON (14) package with wettable flanks for improved automated optical inspection (AOI) capability

The TCAN1476-Q1 is a dual, high speed Controller Area Network (CAN) SIC transceiver that meets the physical layer requirements of the ISO 11898-2:2024 Annex A Signal Improvement (SIC) specification. The device reduces signal ringing at dominant-to-recessive edge and enables higher throughput in complex network topologies. Signal improvement capability allows the applications to extract real benefit of CAN FD (flexible data rate) by being able to operate at 2Mbps, 5Mbps or even beyond in large networks with multiple unterminated stubs.

The device meets the timing specifications mandated by ISO 11898-2:2024 Annex A SIC mode specifications; thus, has much tighter bit timing symmetry compared to regular CAN FD transceivers. This provides larger timing window to sample the correct bit and enables error-free communication in large complex star networks where ringing and bit distortion are inherent.

This device is pin-compatible to 14-pin dual CAN FD transceivers, such as TCAN1046A-Q1 or TCAN1046AV-Q1.

The TCAN1476-Q1 devices with suffix "V" include internal logic level translation via the VIO logic supply terminal to allow for interfacing directly to 1.8V, 2.5V, or 3.3V controllers. The two CAN channels support independent mode control through the standby pins. Therefore, each transceiver can be placed into a low-power state, standby mode, without impacting the state of the other CAN channel. The low power standby mode allows remote wake-up via CAN bus compliant with ISO 11898-2:2024 defined wake-up pattern (WUP). The device also includes many protection features such as undervoltage detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and ±58V bus fault protection.

The TCAN1476-Q1 is a dual, high speed Controller Area Network (CAN) SIC transceiver that meets the physical layer requirements of the ISO 11898-2:2024 Annex A Signal Improvement (SIC) specification. The device reduces signal ringing at dominant-to-recessive edge and enables higher throughput in complex network topologies. Signal improvement capability allows the applications to extract real benefit of CAN FD (flexible data rate) by being able to operate at 2Mbps, 5Mbps or even beyond in large networks with multiple unterminated stubs.

The device meets the timing specifications mandated by ISO 11898-2:2024 Annex A SIC mode specifications; thus, has much tighter bit timing symmetry compared to regular CAN FD transceivers. This provides larger timing window to sample the correct bit and enables error-free communication in large complex star networks where ringing and bit distortion are inherent.

This device is pin-compatible to 14-pin dual CAN FD transceivers, such as TCAN1046A-Q1 or TCAN1046AV-Q1.

The TCAN1476-Q1 devices with suffix "V" include internal logic level translation via the VIO logic supply terminal to allow for interfacing directly to 1.8V, 2.5V, or 3.3V controllers. The two CAN channels support independent mode control through the standby pins. Therefore, each transceiver can be placed into a low-power state, standby mode, without impacting the state of the other CAN channel. The low power standby mode allows remote wake-up via CAN bus compliant with ISO 11898-2:2024 defined wake-up pattern (WUP). The device also includes many protection features such as undervoltage detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and ±58V bus fault protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TCAN1472-Q1 ACTIVE Automotive signal improvement capable CAN FD transceiver with standby Single CAN FD transceiver

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TCAN1476-Q1 Automotive Fault-Protected Dual CAN FD Transceiver With Signal Improvement Capability (SIC) and Standby Mode datasheet (Rev. A) PDF | HTML Sep 16, 2025
Application note Comparison of CAN, CAN FD, and CAN XL PDF | HTML Jun 18, 2026
Functional safety information TCAN1476-Q1 and TCAN1476V-Q1 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML Dec 5, 2025
White paper How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A) PDF | HTML Oct 6, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN1046ADEVM — TCAN1046A evaluation module

This EVM can be used to evaluate the TCAN1046A and TCAN1046AV product in the D package. The CAN buses are easily accessed via test points, 100 mil headers, or a DB9 connector, and symmetrically laid out for optimal performance. All IC signals are available through jumper connections, and modes are (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSON (DMT) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos