TCAN1472-Q1

ACTIVE

Product details

Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN SIC Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
Features Standby Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN SIC Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm) VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • AEC Q100 (Grade 1): Qualified for automotive applications
  • Functional Safety-Capable
  • Meets the requirements of ISO 11898-2:2024 standard including CAN SIC specifications of Annex A
  • Classical CAN and CAN FD up to 8Mbps
    • Actively improves the bus signal by reducing ringing effects in complex topologies
    • Backward compatible for use in classic CAN networks
  • VIO level shifting supports: 1.7V to 5.5V
  • Operating Modes
    • Normal mode
    • Low-power standby mode supporting remote wake-up request
  • Passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load to operating bus or application)
    • Hot plug capable: power up or down glitch free operation on bus and RXD output
    • Defined device behavior with floating logic pins and in undervoltage supply conditions
  • Protection features
    • IEC ESD protection on bus pins
    • ±58V CAN bus fault tolerant
    • Undervoltage protection on VCC and VIO (V variants only) supply terminals
    • TXD dominant state timeout (TXD DTO)
    • Thermal shutdown protection (TSD)
  • Available in SOIC (8), small footprint SOT-23 (8) and leadless, VSON (8) package with wettable flanks for improved automated optical inspection (AOI) capability
  • AEC Q100 (Grade 1): Qualified for automotive applications
  • Functional Safety-Capable
  • Meets the requirements of ISO 11898-2:2024 standard including CAN SIC specifications of Annex A
  • Classical CAN and CAN FD up to 8Mbps
    • Actively improves the bus signal by reducing ringing effects in complex topologies
    • Backward compatible for use in classic CAN networks
  • VIO level shifting supports: 1.7V to 5.5V
  • Operating Modes
    • Normal mode
    • Low-power standby mode supporting remote wake-up request
  • Passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load to operating bus or application)
    • Hot plug capable: power up or down glitch free operation on bus and RXD output
    • Defined device behavior with floating logic pins and in undervoltage supply conditions
  • Protection features
    • IEC ESD protection on bus pins
    • ±58V CAN bus fault tolerant
    • Undervoltage protection on VCC and VIO (V variants only) supply terminals
    • TXD dominant state timeout (TXD DTO)
    • Thermal shutdown protection (TSD)
  • Available in SOIC (8), small footprint SOT-23 (8) and leadless, VSON (8) package with wettable flanks for improved automated optical inspection (AOI) capability

The TCAN1472-Q1 devices are high speed Controller Area Network (CAN) SIC transceiver that meet the physical layer requirements of the ISO 11898-2:2024 Annex A Signal Improvement Capability (SIC) specifications. The devices reduce signal ringing at dominant-to-recessive edge and enable higher throughput in complex network topologies. Signal improvement capability allows the applications to extract real benefit of CAN FD (flexible data rate) by operating at 2Mbps, 5Mbps or higher in large networks with multiple unterminated stubs.

The devices meet the timing specifications mandated by ISO 11898-2:2024 Annex A SIC specifications, and thus have much tighter bit timing symmetry compared to a regular CAN FD transceivers. This provides a larger timing window to sample the correct bit, and enables error-free communication in large complex star networks where ringing and bit distortion are inherent.

These devices are pin-compatible to 8-pin CAN FD transceivers, such as TCAN1044A-Q1 or TCAN1042-Q1.

The TCAN1472-Q1 devices with suffix ’V’ include internal logic level translation via the VIO logic supply terminal to allow for interfacing directly to 1.8V, 2.5V, or 3.3V controllers. The transceivers support low power standby mode which allows remote wake-up via CAN bus compliant with ISO 11898-2:2024 defined wake-up pattern (WUP). The device family also includes many protection features such as undervoltage detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and ±58V bus fault protection.

The TCAN1472-Q1 devices are high speed Controller Area Network (CAN) SIC transceiver that meet the physical layer requirements of the ISO 11898-2:2024 Annex A Signal Improvement Capability (SIC) specifications. The devices reduce signal ringing at dominant-to-recessive edge and enable higher throughput in complex network topologies. Signal improvement capability allows the applications to extract real benefit of CAN FD (flexible data rate) by operating at 2Mbps, 5Mbps or higher in large networks with multiple unterminated stubs.

The devices meet the timing specifications mandated by ISO 11898-2:2024 Annex A SIC specifications, and thus have much tighter bit timing symmetry compared to a regular CAN FD transceivers. This provides a larger timing window to sample the correct bit, and enables error-free communication in large complex star networks where ringing and bit distortion are inherent.

These devices are pin-compatible to 8-pin CAN FD transceivers, such as TCAN1044A-Q1 or TCAN1042-Q1.

The TCAN1472-Q1 devices with suffix ’V’ include internal logic level translation via the VIO logic supply terminal to allow for interfacing directly to 1.8V, 2.5V, or 3.3V controllers. The transceivers support low power standby mode which allows remote wake-up via CAN bus compliant with ISO 11898-2:2024 defined wake-up pattern (WUP). The device family also includes many protection features such as undervoltage detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and ±58V bus fault protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW TCAN1476-Q1 ACTIVE Automotive dual signal improvement capable CAN FD transceiver with standby and 1.8V IO support Dual CAN FD transceiver

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TCAN1472-Q1 Automotive Fault-Protected CAN FD Transceiver with Signal Improvement Capability (SIC) and Standby Mode datasheet (Rev. A) PDF | HTML Dec 12, 2024
Application note Comparison of CAN, CAN FD, and CAN XL PDF | HTML Jun 18, 2026
White paper How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A) PDF | HTML Oct 6, 2025
Functional safety information TCAN1472-Q1 and TCAN1472V-Q1 Functional Safety FIT Rate, FMD, and Pin FMAn FMA PDF | HTML Dec 12, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN-SOIC8-EVM — Universal evaluation module for CAN transceivers in 8-pin SOIC or SOT package

The TCAN-SOIC8-EVM was developed to provide users the option to evaluate any Texas Instruments 8-pin CAN transciever device. The board provides evaluation flexibility with component footprint and jumper options.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos