TCAN4572-Q1
- AEC-Q100: Qualified for automotive applications
- Temperature: –40°C to 125°C TA
- Functional Safety-Capable
- CAN FD controller with integrated CAN SIC transceiver
- CAN FD and FD Light controller supports ISO 11898-1:2024
- Transceiver meets the requirements of ISO 11898-2:2024 Annex A up to 5 Mbps
- Supports CAN FD data rates up to 5Mbps with up to 40MHz SPI clock speed
- Classic CAN backwards compatible
- Operating modes: normal, standby, sleep, and failsafe
- Wide operating ranges on CAN bus
- ±58V bus fault protection
- ±12V common mode
- Optimized behavior when unpowered
- Bus and logic terminals are high impedance (No load to operating bus or application)
- Power up and down glitch free operation
The TCAN4572-Q1 is a CAN FD controller with an integrated CAN Signal Improvement Capable (SIC) transceiver. The CAN FD controller meets the specifications of ISO11898-1:2015 and the physical layer requirements of ISO11898–2:2016. In addition, the CAN controller supports CAN FD Light protocol. The TCAN4572-Q1 provides an interface between the CAN bus and the system processor through serial peripheral interface (SPI), allowing port expansion or CAN FD support to processors. The TCAN4572-Q1 supports bus wake using the CAN bus implementing the ISO11898-2:2016 Wake Up Pattern (WUP).
The device includes many protection features providing device and CAN bus robustness. These features include failsafe mode, internal dominant state timeout, and a wide bus operating range.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TCAN4572-Q1 Automotive Controller Area Network Flexible Data Rate (CAN FD) Controller with Integrated Transceiver datasheet | PDF | HTML | 07 May 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TCAN4572EVM — TCAN4572 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOT-23-THN (DYY) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.