THS7375

ACTIVE

4-Channel SDTV Video Amplifier with 6th-Order Filters and 15-dB Gain

alarmNotifications Order now

Product details

Number of channels 4 Diff gain (%) 0.5 Iout (typ) (A) 0.09 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.5 Iq (typ) (mA) 14 Number of filter poles 6 Features GPIO control method Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 4 Diff gain (%) 0.5 Iout (typ) (A) 0.09 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.5 Iq (typ) (mA) 14 Number of filter poles 6 Features GPIO control method Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Four SDTV Video Amplifiers for CVBS, S-Video, Y'P'BP'R 480i/576i, Y'U'V', G'B'R' (R'G'B'), or SCART
  • Integrated Low-Pass Filters:
    • Sixth-Order 9.5-MHz (–3dB) Butterworth
    • –0.1-dB Bandwidth at 6 MHz
    • –1-dB Passband Bandwidth at 8 MHz
    • 54-dB Attenuation at 27 MHz
  • Versatile Input Biasing
    • DC-Coupled with 320-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Biasing Allowed
  • Built-in 5.6-V/V Gain (14.95 dB)
  • +3-V to +5-V Single-Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100 mV from the Rails to Allow AC or DC Output Coupling
    • Supports Driving Two Lines per Channel
  • Low 9.8-mA at 3.3-V Total Quiescent Current
  • Low Differential Gain/Phase of 0.2%/0.35°
  • Lead-Free and Green TSSOP-14 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • Portable Media Player Video Buffering
    • Security/Surveillance Systems
    • DaVinci/OMAP/DMxxx Video Buffering

    DaVinci is a trademark of Texas Instruments Incorporated.
    All other trademarks are the property of their respective owners.

    • Four SDTV Video Amplifiers for CVBS, S-Video, Y'P'BP'R 480i/576i, Y'U'V', G'B'R' (R'G'B'), or SCART
    • Integrated Low-Pass Filters:
      • Sixth-Order 9.5-MHz (–3dB) Butterworth
      • –0.1-dB Bandwidth at 6 MHz
      • –1-dB Passband Bandwidth at 8 MHz
      • 54-dB Attenuation at 27 MHz
    • Versatile Input Biasing
      • DC-Coupled with 320-mV Output Shift
      • AC-Coupled with Sync-Tip Clamp
      • AC-Coupled with Biasing Allowed
    • Built-in 5.6-V/V Gain (14.95 dB)
    • +3-V to +5-V Single-Supply Operation
    • Rail-to-Rail Output:
      • Output Swings Within 100 mV from the Rails to Allow AC or DC Output Coupling
      • Supports Driving Two Lines per Channel
    • Low 9.8-mA at 3.3-V Total Quiescent Current
    • Low Differential Gain/Phase of 0.2%/0.35°
    • Lead-Free and Green TSSOP-14 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • Portable Media Player Video Buffering
    • Security/Surveillance Systems
    • DaVinci/OMAP/DMxxx Video Buffering

    DaVinci is a trademark of Texas Instruments Incorporated.
    All other trademarks are the property of their respective owners.

    Fabricated using the revolutionary complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7375 is a low-power, single-supply, 3 V to 5 V four-channel integrated video buffer. It incorporates a sixth-order Butterworth filter (able to be bypassed) that is useful as a digital-to-analog converter (DAC) reconstruction filter or an analog-to-digital converter (ADC) anti-aliasing filter. The 9.5-MHz filter is a perfect choice for SDTV video that includes composite (CVBS), S-video, Y'U'V', G'B'R' (R'G'B'), Y'P'BP'R 480i/576i, and SCART systems.

    As part of the THS7375 flexibility, the input can be configured for either ac or dc-coupled inputs. The 320-mV output level shift allows for a full sync dynamic range at the output with 0-V input. The ac-coupled modes include a transparent sync-tip clamp option for CVBS, Y', and G'B'R' signals with sync. AC-coupled biasing for C'/P'B/P'R channels can easily be achieved by adding an external resistor to VS+.

    The THS7375 is the perfect choice for all video buffer applications. Its rail-to-rail output stage with 5.6-V/V gain allows for both ac and dc line driving. This architecture makes the THS7375 an ideal choice for DaVinci™ processors. The ability to drive two lines per channel, or 75-Ω loads, allows for maximum flexibility as a video line driver. The 9.8-mA total quiescent current at 3.3 V and 0.1-µA disabled current makes it an excellent choice for USB-powered, portable, or other power-sensitive applications.

    The THS7375 is available in a TSSOP-14 package that is lead-free and green (RoHS) compliant.

    Fabricated using the revolutionary complementary Silicon-Germanium (SiGe) BiCom3X process, the THS7375 is a low-power, single-supply, 3 V to 5 V four-channel integrated video buffer. It incorporates a sixth-order Butterworth filter (able to be bypassed) that is useful as a digital-to-analog converter (DAC) reconstruction filter or an analog-to-digital converter (ADC) anti-aliasing filter. The 9.5-MHz filter is a perfect choice for SDTV video that includes composite (CVBS), S-video, Y'U'V', G'B'R' (R'G'B'), Y'P'BP'R 480i/576i, and SCART systems.

    As part of the THS7375 flexibility, the input can be configured for either ac or dc-coupled inputs. The 320-mV output level shift allows for a full sync dynamic range at the output with 0-V input. The ac-coupled modes include a transparent sync-tip clamp option for CVBS, Y', and G'B'R' signals with sync. AC-coupled biasing for C'/P'B/P'R channels can easily be achieved by adding an external resistor to VS+.

    The THS7375 is the perfect choice for all video buffer applications. Its rail-to-rail output stage with 5.6-V/V gain allows for both ac and dc line driving. This architecture makes the THS7375 an ideal choice for DaVinci™ processors. The ability to drive two lines per channel, or 75-Ω loads, allows for maximum flexibility as a video line driver. The 9.8-mA total quiescent current at 3.3 V and 0.1-µA disabled current makes it an excellent choice for USB-powered, portable, or other power-sensitive applications.

    The THS7375 is available in a TSSOP-14 package that is lead-free and green (RoHS) compliant.

    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 2
    Type Title Date
    * Data sheet 4-Channel SDTV Video Amplifier with 6th-Order Filters and 5.6V/V Gain datasheet (Rev. A) 18 Jan 2011
    Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Simulation tool

    PSPICE-FOR-TI — PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    Simulation tool

    TINA-TI — SPICE-based analog simulation program

    TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
    User guide: PDF
    Package Pins CAD symbols, footprints & 3D models
    TSSOP (PW) 14 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos