A newer version of this product is available
Same functionality with different pin-out to the compared device
THS9000
- High Dynamic Range
- OIP3 = 36 dBm
- NF < 4.5 dB
- Single-Supply Voltage
- High Speed
- VS = 3 V to 5 V
- IS = Adjustable
- Input/Output Impedance
- 50 Ω
The THS9000 is a medium power, cascadeable, gain block optimized for high IF frequencies. The amplifier incorporates internal impedance matching to 50 Ω. The part mounted on the standard EVM achieves greater than 15-dB input and output return loss from 50 MHz to 325 MHz with VS = 5 V, R(BIAS) = 237 Ω, L(COL) = 470 nH. Design requires only two dc-blocking capacitors, one power-supply bypass capacitor, one RF choke, and one bias resistor.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | 50 MHz to 750 MHz Cascadable Amplifier datasheet (Rev. E) | 02 Dec 2013 | |
| Application note | Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) | 10 Sep 2010 | ||
| Application note | Noise Analysis for High Speed Op Amps (Rev. A) | 17 Jan 2005 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
THS9000EVM — THS9000 Cascadable Amp Evaluation Module
The THS9000 evaluation module (EVM) User's Guide is included within the Datasheet.
The THS9000EVM provides a platform for evaluating the THS9000 medium power, cascadeable, gain block amplifier. The user needs only power, input signal, and test instrument to operate the EVM.
Applications:
- TDMA: GSM, (...)
THS9001EVM — THS9001 Cascadable Amp Evaluation Module
The THS9001 evaluation module (EVM) User's Guide is included within the Datasheet.
The THS9001EVM provides a platform for evaluating the THS9001 medium power, cascadeable, gain block amplifier. The user needs only power, input signal, and test instrument to operate the EVM.
Applications:
- TDMA: GSM, (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VSON (DRW) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.