TMP411-Q1

ACTIVE

Product details

Local sensor accuracy (max) 2.5 Type Remote Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT Supply current (max) (µA) 8.2, 30 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 4 Rating Automotive
Local sensor accuracy (max) 2.5 Type Remote Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT Supply current (max) (µA) 8.2, 30 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 4 Rating Automotive
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • TMP411-Q1:
    • ±1°C local (on-chip) temp accuracy
    • ±1°C remote junction temp accuracy
    • Supply range: 2.7V to 5.5V
    • Available in VSSOP 8-pin package
  • TMP411D-Q1:
    • ±0.8°C local (on-chip) temp accuracy
    • ±0.8°C remote junction temp accuracy
    • Supply range: 1.62V to 5.5V
    • Available in SOT-23 8-pin package
  • I2C interface (SMBus compatible)
    • Programmable resolution: 9 to 12 bits
    • Multiple interface addresses
  • Integrated calibration/protection features:
    • Programmable non-ideality factor
    • Series resistance cancellation
    • Remote BJT/diode fault detection
    • Alert function
      • ALERT / THERM2 pin configuration
    • Programmable threshold limits
    • Minimum and maximum temperature monitors
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • TMP411-Q1:
    • ±1°C local (on-chip) temp accuracy
    • ±1°C remote junction temp accuracy
    • Supply range: 2.7V to 5.5V
    • Available in VSSOP 8-pin package
  • TMP411D-Q1:
    • ±0.8°C local (on-chip) temp accuracy
    • ±0.8°C remote junction temp accuracy
    • Supply range: 1.62V to 5.5V
    • Available in SOT-23 8-pin package
  • I2C interface (SMBus compatible)
    • Programmable resolution: 9 to 12 bits
    • Multiple interface addresses
  • Integrated calibration/protection features:
    • Programmable non-ideality factor
    • Series resistance cancellation
    • Remote BJT/diode fault detection
    • Alert function
      • ALERT / THERM2 pin configuration
    • Programmable threshold limits
    • Minimum and maximum temperature monitors

The TMP411-Q1/TMP411D-Q1 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature-sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C (TMP411-Q1) or ±0.8°C (TMP411D-Q1) for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program the alarm thresholds and to read temperature data.

Features included in the TMP411-Q1/TMP411D-Q1 are: series resistance cancellation, programmable non-ideality factor, programmable resolution, programmable threshold limits, minimum and maximum temperature monitors, wide remote temperature measurement range (up to 150°C), diode fault detection, and temperature alert function.

The TMP411-Q1 is available in a VSSOP-8 package, and the TMP411D-Q1 is available in an SOT23-8 package.

The TMP411-Q1/TMP411D-Q1 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature-sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C (TMP411-Q1) or ±0.8°C (TMP411D-Q1) for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program the alarm thresholds and to read temperature data.

Features included in the TMP411-Q1/TMP411D-Q1 are: series resistance cancellation, programmable non-ideality factor, programmable resolution, programmable threshold limits, minimum and maximum temperature monitors, wide remote temperature measurement range (up to 150°C), diode fault detection, and temperature alert function.

The TMP411-Q1 is available in a VSSOP-8 package, and the TMP411D-Q1 is available in an SOT23-8 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TMP451-Q1 ACTIVE Automotive 1.7-V remote and local temp sensor with N-factor, filtering and series-R correction This product has greater accuracy (1°C max), a small package size (2mm x 2mm), and lower IQ (8uA).

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TMP411-Q1 ±1°C and TMP411D-Q1 ±0.8°C Remote and Local Temperature Sensors with N-Factor and Series Resistance Correction datasheet (Rev. G) PDF | HTML Sep 19, 2025
Functional safety information TMP411-Q1 Functional Safety FIT Rate, FMD, and pin FMA PDF | HTML Feb 27, 2025
Technical article How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML May 10, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TMP4xx Family IBIS Model (Rev. A)

SBOM410A.ZIP (60 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-080004 — Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing (...)
Supported products & hardware
Reference design

TIDA-080007 — DLP® auto headlight reference design

This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos