Home Interface USB ICs USB-A controllers

TPS2511

ACTIVE

Product details

Product type Charge port controller Vin (max) (V) 5.5 Vin (min) (V) 4.5 Continuous current (max) (A) 2.7 Current limit (A) 0.25 to 2.7 Current limit accuracy at 1 A 0.1 Number of switches 1 Enable Active High Rating Catalog Operating temperature range (°C) -40 to 125
Product type Charge port controller Vin (max) (V) 5.5 Vin (min) (V) 4.5 Continuous current (max) (A) 2.7 Current limit (A) 0.25 to 2.7 Current limit accuracy at 1 A 0.1 Number of switches 1 Enable Active High Rating Catalog Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm)
  • Supports a USB DCP Shorting D+ Line to D– Line
  • Supports a USB DCP Applying 2 V on D+ Line and 2.7 V on D– Line (or a USB DCP Applying
    2.7 V on D+ Line and 2 V on D– Line)
  • Supports a USB DCP Applying 1.2 V on D+ and D– Lines
  • Automatically Switch D+ and D– Lines Connections for an Attached Device
  • Hiccup Mode for Output Short-Circuit Protection
  • Provides CS Pin for USB Cable Compensation
  • Programmable Current Limit (ILIM_SET Pin)
  • Accurate ±10% Current Limit at 2.3 A (Typical)
  • 70-mΩ (Typical) High-Side MOSFET
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • Operating Range: 4.5 V to 5.5 V
  • Available in 8-Pin MSOP-PowerPAD™ Package
  • Supports a USB DCP Shorting D+ Line to D– Line
  • Supports a USB DCP Applying 2 V on D+ Line and 2.7 V on D– Line (or a USB DCP Applying
    2.7 V on D+ Line and 2 V on D– Line)
  • Supports a USB DCP Applying 1.2 V on D+ and D– Lines
  • Automatically Switch D+ and D– Lines Connections for an Attached Device
  • Hiccup Mode for Output Short-Circuit Protection
  • Provides CS Pin for USB Cable Compensation
  • Programmable Current Limit (ILIM_SET Pin)
  • Accurate ±10% Current Limit at 2.3 A (Typical)
  • 70-mΩ (Typical) High-Side MOSFET
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • Operating Range: 4.5 V to 5.5 V
  • Available in 8-Pin MSOP-PowerPAD™ Package

The TPS2511 device is a USB-dedicated charging port (DCP) controller and current-limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

    1. Divider DCP, required to apply 2.7 V and 2 V on the D+ and D– lines respectively or 2 V and 2.7 V on the D+ and D– lines respectively
    2. BC1.2 DCP, required to short the D+ line to the D– line1.2 V on both D+ and D– lines

    The TPS2511 is a 70-mΩ power-distribution switch intended for applications where heavy capacitive loads and short circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.8 V (typical) or when an overtemperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511 provides a CS pin for USB cable resistance compensation and an EN pin to control the device turnon and turnoff.

    The TPS2511 device is a USB-dedicated charging port (DCP) controller and current-limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:

      1. Divider DCP, required to apply 2.7 V and 2 V on the D+ and D– lines respectively or 2 V and 2.7 V on the D+ and D– lines respectively
      2. BC1.2 DCP, required to short the D+ line to the D– line1.2 V on both D+ and D– lines

      The TPS2511 is a 70-mΩ power-distribution switch intended for applications where heavy capacitive loads and short circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.8 V (typical) or when an overtemperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511 provides a CS pin for USB cable resistance compensation and an EN pin to control the device turnon and turnoff.

      Download View video with transcript Video

      Similar products you might be interested in

      open-in-new Compare alternates
      Same functionality with different pin-out to the compared device.
      TPS2546 ACTIVE USB charging port controller with CDP/SDP auto switch and 2.5A power switch with load detection Contains D+/D- switches for systems requiring support for USB data in addition to BC1.2 charging.

      Technical documentation

      Design & development

      For additional terms or required resources, click any title below to view the detail page where available.

      Evaluation board

      TPS2511EVM-141 — TPS2511 Evaluation Module

      The Texas Instruments TPS2511EVM-141 evaluation module (EVM) helps designers evaluate the performance of the TPS2511 USB Dedicated Charging Port Controller and Power Switch. The EVM charges devices without passing data to the host, so is not used as a data port.
      User guide: PDF
      Supported products & hardware
      In stock
      Limit:
      ??asset.out-of-stock-ti_en_US??
      Not available
      Simulation model

      TPS2511 PSpice Transient Model

      SLUM309.ZIP (41 KB) - PSpice model
      Supported products & hardware
      Reference design

      TIDA-01253 — CISPR 25 Class 4 Automotive Dual Remote and Local USB Port Reference Design

      This automotive media port design allows customers to accelerate media port systems by taking advantage of a complete reference design comprising analog AEC-100-qualified integrated circuits (ICs). The reference design is specified for automotive media ports that require both local-port and (...)
      Supported products & hardware
      Package Pins CAD symbols, footprints & 3D models
      HVSSOP (DGN) 8 Ultra Librarian

      Ordering & quality

      Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

      Support & training

      TI E2E™ forums with technical support from TI engineers

      Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

      If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

      Videos