Home Power management Load switches

TPS2560

ACTIVE

Product details

Product type Optimized for USB-A Vin (max) (V) 6.5 Vin (min) (V) 2.5 Overcurrent response Current limiting (adjustable) Rating Catalog Number of channels 2 Soft start Fixed Rise Time Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 7.5% (2590mA min / 3005mA max) Enable Active Low
Product type Optimized for USB-A Vin (max) (V) 6.5 Vin (min) (V) 2.5 Overcurrent response Current limiting (adjustable) Rating Catalog Number of channels 2 Soft start Fixed Rise Time Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 7.5% (2590mA min / 3005mA max) Enable Active Low
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Two separate current limiting channels
  • Meets USB current-limiting requirements
  • Adjustable current limit: 250 mA to 2.8 A (typ)
  • ± 7.5% current-limit accuracy at 2.8 A
  • Fast overcurrent response: 3.5 µs (typ)
  • Two 44-mΩ high-side MOSFETs
  • Operating range: 2.5 V to 6.5 V
  • 2-µA maximum standby supply current
  • Built-in soft-start
  • 15-kV, 8-kV system-level ESD capable
  • UL listed: file no. E169910
  • CB and Nemko certified
  • Two separate current limiting channels
  • Meets USB current-limiting requirements
  • Adjustable current limit: 250 mA to 2.8 A (typ)
  • ± 7.5% current-limit accuracy at 2.8 A
  • Fast overcurrent response: 3.5 µs (typ)
  • Two 44-mΩ high-side MOSFETs
  • Operating range: 2.5 V to 6.5 V
  • 2-µA maximum standby supply current
  • Built-in soft-start
  • 15-kV, 8-kV system-level ESD capable
  • UL listed: file no. E169910
  • CB and Nemko certified

The TPS2560 and TPS2561 (TPS256x) are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel through an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on and off.

Each channel of the TPS256x devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and overtemperature conditions.

The TPS2560 and TPS2561 (TPS256x) are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel through an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on and off.

Each channel of the TPS256x devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and overtemperature conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS2561 ACTIVE 2-ch, 0.25-2.8A adjustable ILIMIT, 2.5-6.5V, 44mΩ USB power switch, active-high This product offers the same functionality and pinout with enable active-high.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS256x Dual Channel Precision Adjustable Current-limited Power Switches datasheet (Rev. C) PDF | HTML Oct 22, 2020
Certificate US-37138-UL Certificate of Compliance IEC 62368-1 Mar 12, 2021
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2560DRCEVM-424 — TPS2560DRCEVM-424: Evaluation Module for TPS2560

The TPS2560EVM-424 and TPS2561EVM-424 are evaluation modules (EVM) for Texas Instruments power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5-V to 6.5-V range. An on-board jumper sets the output current-limit to either 0.5 A or 1 A. The board is designed for the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS2560 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM471A.ZIP (34 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00148 — USB 2.0/3.0 mass storage bridge for automotive infotainment systems

This TIDA-00148 reference design features the TUSB9261DEMO which allows quick evaluation of system compatibility for connections to SATA devices used for automotive infotainment systems. The firmware used in TIDA-00148 is capable of supporting a single SATA drive such as a solid state drive, hard (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos