Home Interface USB ICs USB-C Power Delivery controllers
NEW

TPS25730A

ACTIVE

TPS25730A USB Type-C and USB PD Controller with Integrated Power Switches for Power Applications

Product details

Function Type-C Internal power path 20 V 5 A Power role Sink Data role UFP Alternate mode No Dead battery support Yes External power-path control NFET Features 20-V CC pins, BC1.2 Rating Catalog Operating temperature range (°C) -40 to 125
Function Type-C Internal power path 20 V 5 A Power role Sink Data role UFP Alternate mode No Dead battery support Yes External power-path control NFET Features 20-V CC pins, BC1.2 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RSM) 32 16 mm² 4 x 4 WQFN (REF) 38 24 mm² 6 x 4
  • This device is certified by the USB-IF for PD3.2
  • Fully configurable single port PD controller
    • Optimized for sink only USB Type-C and USB PD applications
    • Complete barrel jack replacement for to USB Type-C
    • Fully configurable with pin strapping
    • Industrial temperature range supported
  • Fully managed integrated power path
    • Integrated overvoltage protection and reverse current protection
  • Additional features
    • 6 GPIO set functions
    • Cable attach and orientation detection
    • Integrated dead battery Rd
    • Physical layer and policy engine
    • 3.3V LDO output for dead battery support
    • Power supply from 3.3V or VBUS source
    • I2C access for external microcontroller
  • This device is certified by the USB-IF for PD3.2
  • Fully configurable single port PD controller
    • Optimized for sink only USB Type-C and USB PD applications
    • Complete barrel jack replacement for to USB Type-C
    • Fully configurable with pin strapping
    • Industrial temperature range supported
  • Fully managed integrated power path
    • Integrated overvoltage protection and reverse current protection
  • Additional features
    • 6 GPIO set functions
    • Cable attach and orientation detection
    • Integrated dead battery Rd
    • Physical layer and policy engine
    • 3.3V LDO output for dead battery support
    • Power supply from 3.3V or VBUS source
    • I2C access for external microcontroller

The TPS25730A is a highly integrated stand-alone USB Type-C and power delivery (PD) controller optimized for applications supporting USB-C PD power. The TPS25730A integrates fully managed power paths with robust protection for a complete USB-C PD application. The TPS25730A also has the ability to control an external power path through the use of internal gate drivers. The TPS25730A is best suited for sink only applications that have previously been powered by a barrel jack. Using resistor pin strapping, a user can implement a fully featured USB Type-C PD port with the TPS25730A. There is no need for an external EEPROM, an external microcontroller, or any type of firmware development.

The TPS25730A is intended to make setting up a sink only USB Type-C application simple yet robust. A user has all of the benefits of a barrel jack port, while now taking advantage of the benefits of USB Type-C and USB Type-C PD.

The TPS25730A is a highly integrated stand-alone USB Type-C and power delivery (PD) controller optimized for applications supporting USB-C PD power. The TPS25730A integrates fully managed power paths with robust protection for a complete USB-C PD application. The TPS25730A also has the ability to control an external power path through the use of internal gate drivers. The TPS25730A is best suited for sink only applications that have previously been powered by a barrel jack. Using resistor pin strapping, a user can implement a fully featured USB Type-C PD port with the TPS25730A. There is no need for an external EEPROM, an external microcontroller, or any type of firmware development.

The TPS25730A is intended to make setting up a sink only USB Type-C application simple yet robust. A user has all of the benefits of a barrel jack port, while now taking advantage of the benefits of USB Type-C and USB Type-C PD.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS25730A USB Type-C and USB PD Controller With Integrated Power Switches Optimized for Sink Power Applications datasheet (Rev. A) PDF | HTML 16 Jul 2026
User guide TPS25730A Technical Reference Manual PDF | HTML 11 Aug 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25730AEVM — TPS25730A evaluation module

The TPS25730A evaluation module (EVM) shows the full feature set of the TPS25730A USB-PD controller. The simple resistor-strapped configuration setup allows for easy switching between VBUS voltages, operating currents, and fault and diagnostic behaviors. Two back-to-back NFETs turn on and off (...)
User guide: PDF | HTML
Not available on TI.com
Design tool

TPS2X7XX-SCHEMATIC-CHECKLIST Schematic checklist for TPS2X7XX USB-PD devices

A detailed checklist to apply to TPS2X7XX USB-PD devices to ensure application meets best datasheet recommendations for components.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian
WQFN (REF) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos