Home Interface USB ICs USB Type-C & USB Power Delivery ICs
NEW

TPS25752A

ACTIVE

TPS25752A Source-only USB-C Power Delivery 3.2 controller

Product details

Function Type-C Type PD controller Power role Source Rating Catalog Internal power path 20 V 5 A, 5 V 3 A Data role DFP, DRD, UFP Alternate mode No External power-path control NFET Dead battery support Yes Operating temperature range (°C) -40 to 125
Function Type-C Type PD controller Power role Source Rating Catalog Internal power path 20 V 5 A, 5 V 3 A Data role DFP, DRD, UFP Alternate mode No External power-path control NFET Dead battery support Yes Operating temperature range (°C) -40 to 125
VQFN (RSM) 32 16 mm² 4 x 4
  • This device is certified by the USB-IF for PD3.2
  • Optimized for USB Type-C PD Source (DFP) power applications
    • Built in I2C control for TI DCDC controllers
    • Web-based GUI and pre-configured firmware
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c
  • Programmable power supply (PPS) and adjustable voltage supply (AVS)
    • Supports PPS source
    • Standalone PPS source control TI DC/DC
    • Supports AVS source
  • Liquid detection
    • Measures directly at the Type-C connector
    • Integrated error handling and protection
  • Integrated fully managed power paths
    • Integrated 5V, 3A, and 36mΩ sourcing switch
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
    • 26V tolerant CC pins for robust protection when connected to non-compliant devices
  • Additional features
    • 11 configurable GPIOs
    • BC1.2 charging support
    • 1 I2C controller port
    • 1 I2C target port
  • This device is certified by the USB-IF for PD3.2
  • Optimized for USB Type-C PD Source (DFP) power applications
    • Built in I2C control for TI DCDC controllers
    • Web-based GUI and pre-configured firmware
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c
  • Programmable power supply (PPS) and adjustable voltage supply (AVS)
    • Supports PPS source
    • Standalone PPS source control TI DC/DC
    • Supports AVS source
  • Liquid detection
    • Measures directly at the Type-C connector
    • Integrated error handling and protection
  • Integrated fully managed power paths
    • Integrated 5V, 3A, and 36mΩ sourcing switch
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
    • 26V tolerant CC pins for robust protection when connected to non-compliant devices
  • Additional features
    • 11 configurable GPIOs
    • BC1.2 charging support
    • 1 I2C controller port
    • 1 I2C target port

The TPS25752A is a highly integrated stand-alone USB Type-C and power delivery (PD) controller optimized for applications supporting USB-C PD power. The TPS25752A integrates fully managed power paths with robust protection for a complete USB-C PD application. The TPS25752A also integrates I2C control for DC/DC ICs for added ease of use and reduced time to market. The intuitive web based GUI asks the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI creates the configuration image for the user’s application, reducing much of the complexity associated with USB PD applications.

The TPS25752A is a highly integrated stand-alone USB Type-C and power delivery (PD) controller optimized for applications supporting USB-C PD power. The TPS25752A integrates fully managed power paths with robust protection for a complete USB-C PD application. The TPS25752A also integrates I2C control for DC/DC ICs for added ease of use and reduced time to market. The intuitive web based GUI asks the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI creates the configuration image for the user’s application, reducing much of the complexity associated with USB PD applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS25752A USB Type-C® and USB PD Controller With Integrated Power Switches Optimized for Source Power Applications datasheet PDF | HTML 18 May 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos