The TPS51100 is a 3-A, sink/source tracking termination regulator. The device is
specifically designed for low-cost and low-external component count systems where space is a
premium.
The TPS51100 maintains fast transient response, only requiring 20 µF (2 × 10 µF) of
ceramic output capacitance. The TPS51100 supports remote sensing functions and all features
required to power the DDR and DDR2 VTT bus termination according to the JEDEC specification. The
part also supports DDR3 VTT termination with VDDQ at 1.5 V (typical). In addition, the TPS51100
includes integrated sleep-state controls, placing VTT in Hi-Z in S3 (suspend to RAM) and soft-off
for VTT and VTTREF in S5 (suspend to disk). The TPS51100 is available in the thermally efficient
10-pin MSOP PowerPAD™ package and is specified from 40°C to
85°C.
The TPS51100 is a 3-A, sink/source tracking termination regulator. The device is
specifically designed for low-cost and low-external component count systems where space is a
premium.
The TPS51100 maintains fast transient response, only requiring 20 µF (2 × 10 µF) of
ceramic output capacitance. The TPS51100 supports remote sensing functions and all features
required to power the DDR and DDR2 VTT bus termination according to the JEDEC specification. The
part also supports DDR3 VTT termination with VDDQ at 1.5 V (typical). In addition, the TPS51100
includes integrated sleep-state controls, placing VTT in Hi-Z in S3 (suspend to RAM) and soft-off
for VTT and VTTREF in S5 (suspend to disk). The TPS51100 is available in the thermally efficient
10-pin MSOP PowerPAD™ package and is specified from 40°C to
85°C.