TPS65138

ACTIVE

Dual Output AMOLED Display Power Supply

alarmNotifications Order now

Product details

Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.5 Applications 7 inches or less Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.62 V_POS (max) (V) 4.62 V_NEG (min) (V) -6.2 V_NEG (max) (V) -2.2 Features Digital control interface Topology Boost, Inverting Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.5 Applications 7 inches or less Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.62 V_POS (max) (V) 4.62 V_NEG (min) (V) -6.2 V_NEG (max) (V) -2.2 Features Digital control interface Topology Boost, Inverting Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
VSON (DRC) 10 9 mm² 3 x 3
  • 2.9V to 4.5V Input Voltage Range
  • 0.8% Output Voltage Accuracy VPOS
  • Excellent Line Transient Regulation
  • 300mA Output Current
  • Fixed 4.62V Positive OutputVoltage
  • Digitally Programmable VNEG
    • TPS65138: –2.2V to –6.2V
    • TPS65138A: –2.2V to –5.2V
  • -4.9V Default Value for VNEG
  • Short Circuit Protection
  • Thermal Hhutdown
  • 3-mm × 3-mm QFN Package
  • 2.9V to 4.5V Input Voltage Range
  • 0.8% Output Voltage Accuracy VPOS
  • Excellent Line Transient Regulation
  • 300mA Output Current
  • Fixed 4.62V Positive OutputVoltage
  • Digitally Programmable VNEG
    • TPS65138: –2.2V to –6.2V
    • TPS65138A: –2.2V to –5.2V
  • -4.9V Default Value for VNEG
  • Short Circuit Protection
  • Thermal Hhutdown
  • 3-mm × 3-mm QFN Package

The TPS65138 is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring positive and negative supply rails. The device integrates boost converter and inverting buck boost converter designed suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65138 uses a novel technology enabling excellent line and load regulation. This is required to avoid disturbance of the AMOLED display by the input voltage disturbances occurring during transmit periods in mobile phones.

The TPS65138 is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring positive and negative supply rails. The device integrates boost converter and inverting buck boost converter designed suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65138 uses a novel technology enabling excellent line and load regulation. This is required to avoid disturbance of the AMOLED display by the input voltage disturbances occurring during transmit periods in mobile phones.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65631 ACTIVE Dual Outputs AMOLED Display Power Supply This product has a better voltage accuracy for Vpos with different Vpos and Vneg values.
TPS65632A ACTIVE Triple Outputs AMOLED Display Power Supply This product has a better voltage accuracy for Vpos, different Vpos and Vneg values and an additional rail for AVDD.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Dual output AMOLED display power supply . datasheet (Rev. C) 06 Mar 2013
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos