Rating
Catalog
Vin (max) (V)
5.5
Vin (min) (V)
2.7
Iout (max) (A)
0.25
Output options
Adjustable Output, Fixed Output
Vout (max) (V)
5.4
Vout (min) (V)
1.22
Fixed output options (V)
1.8, 2.5, 2.8, 3, 3.3, 5.4
Noise (µVrms)
32
PSRR at 100 KHz (dB)
38
Iq (typ) (mA)
0.17
Features
Enable
Thermal resistance θJA (°C/W)
53
Load capacitance (min) (µF)
2.2
Regulated outputs (#)
1
Accuracy (%)
3
Dropout voltage (Vdo) (typ) (mV)
155
Operating temperature range (°C)
-40 to 85
Rating
Catalog
Vin (max) (V)
5.5
Vin (min) (V)
2.7
Iout (max) (A)
0.25
Output options
Adjustable Output, Fixed Output
Vout (max) (V)
5.4
Vout (min) (V)
1.22
Fixed output options (V)
1.8, 2.5, 2.8, 3, 3.3, 5.4
Noise (µVrms)
32
PSRR at 100 KHz (dB)
38
Iq (typ) (mA)
0.17
Features
Enable
Thermal resistance θJA (°C/W)
53
Load capacitance (min) (µF)
2.2
Regulated outputs (#)
1
Accuracy (%)
3
Dropout voltage (Vdo) (typ) (mV)
155
Operating temperature range (°C)
-40 to 85