TRF0206-SP

ACTIVE

Product details

Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 6500 Gain (typ) (dB) 16 Noise figure (typ) (dB) 8 OIP3 (typ) (dBm) 38 P1dB (typ) (dBm) 12 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -68 OIP2 (typ) (dBm) 58 2nd harmonic (dBc) -60 Current consumption (mA) 130 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Space Output enable Yes Radiation, SEL (MeV·cm2/mg) 75 Radiation, TID (typ) (rad) 100000
Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 6500 Gain (typ) (dB) 16 Noise figure (typ) (dB) 8 OIP3 (typ) (dBm) 38 P1dB (typ) (dBm) 12 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -68 OIP2 (typ) (dBm) 58 2nd harmonic (dBc) -60 Current consumption (mA) 130 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Space Output enable Yes Radiation, SEL (MeV·cm2/mg) 75 Radiation, TID (typ) (rad) 100000
LCCC-FC (FFM) 12 37.82 mm² (6.2 mm × 6.1 mm)
  • QMLV (QML class V) MIL-PRF-38535 qualified, SMD 5962R2122001VXC
    • Radiation hardness assurance (RHA) up to 100-krad (Si) total ionizing dose (TID)
    • Single event latch-up (SEL) immune to LET = 75 MeV-cm 2/mg
  • Qualified over the military temperature range of –55°C to +125°C
  • Excellent single-ended to differential conversion performance as ADC driver
  • Operates in differential-to-single-ended mode to work as a DAC buffer
  • 3-dB bandwidth: 6.5 GHz
  • 1-dB gain flatness: 4.8 GHz
  • Fixed single-ended-to-differential power gain of 12.5 dB
  • OIP3 performance:
    • 38 dBm at 2 GHz
    • 32 dBm at 6 GHz
  • P1dB performance:
    • 12 dBm at 2 GHz
    • 10 dBm at 6 GHz
  • Noise figure:
    • 8 dB at 2 GHz
    • 9 dB at 6 GHz
  • Gain and phase imbalance: ±0.4 dB and ±3º
  • Power-down feature
  • Single-supply operation: 3.3 V
  • Active current: 130 mA
  • QMLV (QML class V) MIL-PRF-38535 qualified, SMD 5962R2122001VXC
    • Radiation hardness assurance (RHA) up to 100-krad (Si) total ionizing dose (TID)
    • Single event latch-up (SEL) immune to LET = 75 MeV-cm 2/mg
  • Qualified over the military temperature range of –55°C to +125°C
  • Excellent single-ended to differential conversion performance as ADC driver
  • Operates in differential-to-single-ended mode to work as a DAC buffer
  • 3-dB bandwidth: 6.5 GHz
  • 1-dB gain flatness: 4.8 GHz
  • Fixed single-ended-to-differential power gain of 12.5 dB
  • OIP3 performance:
    • 38 dBm at 2 GHz
    • 32 dBm at 6 GHz
  • P1dB performance:
    • 12 dBm at 2 GHz
    • 10 dBm at 6 GHz
  • Noise figure:
    • 8 dB at 2 GHz
    • 9 dB at 6 GHz
  • Gain and phase imbalance: ±0.4 dB and ±3º
  • Power-down feature
  • Single-supply operation: 3.3 V
  • Active current: 130 mA

The TRF0206-SP is a very high-performance, radiation-hardened radio-frequency (RF) amplifier optimized for RF applications. This device is an excellent choice for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high performance ADC12DJ3200QML-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process, and is available in a space-qualified, LCCC package.

The device operates on a 3.3‑V single-rail supply. A power-down feature is available for power savings.

The TRF0206-SP is a very high-performance, radiation-hardened radio-frequency (RF) amplifier optimized for RF applications. This device is an excellent choice for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high performance ADC12DJ3200QML-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process, and is available in a space-qualified, LCCC package.

The device operates on a 3.3‑V single-rail supply. A power-down feature is available for power savings.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TRF0208-SP ACTIVE Radiation-hardened, QML-P, near-DC to >8GHz, fully-differential RF amplifier TRF0206-SP is QML-Q TRF0208-SP is QML-P

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF0206EVM — TRF0206-SP evaluation module 10-MHz to 6.5-GHz 3-dB bandwidth single-ended to differential amplifier

The TRF0206EVM evaluation module (EVM) is used to evaluate the TRF0206-SP device, which is a single-ended input to differential output radiation-hardened amplifier available in a 6.00-mm2 × 6.10-mm2, 12-pin LCC-FC package. The device is designed to drive a high-speed differential input (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TRF0206-SP S2D S-Parameters

SBOMCN2.ZIP (5 KB) - S-parameter model
Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LCCC-FC (FFM) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos