TRF37C75
- 40 MHz – 4000 MHz
- Gain: 18 dB
- Noise Figure: 3.5 dB
- Output P1dB: 19.5 dBm at 2000 MHz
- Output IP3: 34 dBm at 2000 MHz
- Power Down Mode
- Single Supply: 5 V
- Stabilized Performance Over Temperature
- Unconditionally Stable
- Robust ESD: >1 kV HBM; >1 kV CDM
The TRF37C75 is packaged in a 2.00mm × 2.00mm WSON with a power down pin making it ideal for applications where space and low power modes are critical.
The TRF37C75 is designed for ease of use. For maximum flexibility, this family of parts uses a common 5 V supply and consumes 85 mA. In addition, this family was designed with an active bias circuit that provides a stable and predictable bias current over process, temperature and voltage variations. For gain and linearity budgets the device was designed to provide a flat gain response and excellent OIP3 out to 4000 MHz. For space constrained applications this family is internally matched to 50 Ω which simplifies ease of use and minimizes needed PCB area.
For all available packages, see the orderable addendum at the end of the datasheet.Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TRF37C75 40-4000 MHz RF Gain Block datasheet | 01 May 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TRF37C75EVM — TRF37C75 Evaluation Module
The TRF37X75EVM evaluation module is intended for the evaluation of the TRF37x75 RF gain blocks. The gain blocks come in multiple gain versions. See each respective product datasheet to be sure you are ordering the correct gain block for the gain and frequency of intended operation.
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WSON (DSG) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.