Home Interface USB ICs USB PHYs & bridges

TUSB7320

ACTIVE

SuperSpeed USB 3.0 2–Port xHCI Host Controller

Product details

Type Bridge Function USB2 Supply voltage (V) 1.1, 3.3 USB speed (bps) 5000000000 Alternate mode No Rating Catalog Operating temperature range (°C) -40 to 85
Type Bridge Function USB2 Supply voltage (V) 1.1, 3.3 USB speed (bps) 5000000000 Alternate mode No Rating Catalog Operating temperature range (°C) -40 to 85
WQFN-MR (RKM) 100 81 mm² 9 x 9
  • USB 3.0-Compliant xHCI host controller
    • PCIe x1 Gen2 interface
    • Four downstream ports
  • Two or four downstream ports
  • Each downstream port
    • May be independently enabled or disabled
    • Has adjustments for transmit swing, de-emphasis, and equalization settings
    • May be marked as removable or non-removable
    • Has independent power control and overcurrent detection
  • Requires no external flash for default configuration
    • Optional serial EEPROM for custom configuration
  • Internal spread spectrum generation
    • Low-cost crystal or oscillator support
  • Best-in-class adaptive receiver equalizer design
  • USB 3.0-Compliant xHCI host controller
    • PCIe x1 Gen2 interface
    • Four downstream ports
  • Two or four downstream ports
  • Each downstream port
    • May be independently enabled or disabled
    • Has adjustments for transmit swing, de-emphasis, and equalization settings
    • May be marked as removable or non-removable
    • Has independent power control and overcurrent detection
  • Requires no external flash for default configuration
    • Optional serial EEPROM for custom configuration
  • Internal spread spectrum generation
    • Low-cost crystal or oscillator support
  • Best-in-class adaptive receiver equalizer design

The TUSB7320 supports up to two downstream ports. The TUSB7340 is a USB 3.0-compliant xHCI host controller that supports up to four downstream ports. Both parts are available in a pin-compatible 100-pin RKM package. For the remainder of this document, the name TUSB73x0 is used to reference both the TUSB7320 and the TUSB7340.

The TUSB73x0 interfaces to the host system through a PCIe x1 Gen 2 interface and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream USB ports.

The TUSB7320 supports up to two downstream ports. The TUSB7340 is a USB 3.0-compliant xHCI host controller that supports up to four downstream ports. Both parts are available in a pin-compatible 100-pin RKM package. For the remainder of this document, the name TUSB73x0 is used to reference both the TUSB7320 and the TUSB7340.

The TUSB73x0 interfaces to the host system through a PCIe x1 Gen 2 interface and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream USB ports.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TUSB73x0 USB 3.0 xHCI Host Controller datasheet (Rev. Q) PDF | HTML 12 Mar 2024
* Errata Driver Workarounds for TUSB73x0 USB3.0 xHCI Host Controller Errata 30 Jul 2014
* Errata TUSB73x0 USB3.0 xHCI Controller Errata (Rev. B) 14 Jul 2012
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
User guide TUSB73x0 Board Design and Layout Guidelines (Rev. E) PDF | HTML 11 Feb 2016
Application note Design Summary Multi-row Quad Flat No-lead (MRQFN) 29 Aug 2012
Application note TUSB73X0 Configuration Options 07 Jun 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Code example or demo

SLLC418 TUSB7320_DEMOEVM_REVB

Supported products & hardware

Supported products & hardware

Driver or library

SLLC423 TUSB73x0 xHCI Driver for WinXP/Vista/7

Supported products & hardware

Supported products & hardware

Driver or library

SLLC448 TUSB73x0 xHCI Filter Driver for Win8/8.1/10

Supported products & hardware

Supported products & hardware

Simulation model

TUSB7340, TUSB7320 IBIS Model

SLLM133.ZIP (1544 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN-MR (RKM) 100 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos