PMP41114

PMP41114

Design files

Overview

This reference design is a digitally controlled 3.6kW, 54V single-phase AC-to-DC rectifier with all GaN switches. This design is a demonstration for modular hardware system common redundant power supply (M-CRPS) with standard form factor. The input stage chooses a single-phase, totem-pole bridgeless power factor correction (PFC), and the output stage chooses a full-bridge, inductor-inductor-capacitor (FB LLC) converter with full-bridge synchronous rectifier (FB SR). The LLC stage efficiency achieved is 98.5% at the half load, and the PFC stage efficiency achieved is 98.92% at the half load.

Features
  • System reference design for server power
  • 3.6kW, 54V output with 185mm × 73.5mm × 40mm (including case)
  • Higher than 80 plus titanium efficiency with all GaN switches
  • Ultra-compact LLC module with PCB windings
  • Fully functioning demonstration with Open Compute Project (OCP) M-CRPS standards
Output voltage options PMP41114.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 54
Iout (Max) (A) 67
Output Power (W) 3618
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- PFC^Full Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT436.PDF (1050 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDZ4.PDF (510 KB)

Detailed overview of design layout for component placement

TIDMDZ6.ZIP (359 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDZ5.ZIP (92733 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGW5.ZIP (5419 KB)

Design file that contains information on physical board layer of design PCB

TIDMDZ3.PDF (3644 KB)

PCB layer plot file used for generating PCB design layout

TIDMDZ2.PDF (403 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

4-20mA signal conditioners

XTR111Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3100R017100V 1.7mΩ GaN FET with integrated driver

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3522R030650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3650R025650V 25mΩ TOLL-packaged GaN FET with integrated driver, protection and zero-voltage detection

Data sheet: PDF | HTML
Hall-effect current sensors

TMCS1100±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with external reference

Data sheet: PDF | HTML
Hall-effect current sensors

TMCS113380ARMS 1MHz Hall-effect current sensor with AFR and ALERT

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM5050-26-V to 75-V 400-uA IQ ORing FET controller

Data sheet: PDF
Real-time digital power MCUs

TMS320F280023C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280039CC2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 3.6kW, 54V, Single-Phase, AC-to-DC Rectifier Reference Design With all GaN Switches PDF | HTML Mar 11, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos