ADC083000
Key Specifications
|
Resolution |
8 Bits |
|
Max Conversion Rate |
3 GSPS (min) |
|
Error Rate |
10 |
|
ENOB @ 748 MHz Input |
7.0 Bits (typ) |
|
SNR @ 748 MHz |
44.5 dB (typ) |
|
Full Power Bandwidth |
3 GHz (typ) |
|
Operating |
1.9 W (typ) |
|
Power Down Mode |
25 mW (typ) |
The ADC083000 is a single, low power, high performance CMOS analog-to-digital converter that digitizes signals to 8 bits resolution
at sampling rates up to 3.4 GSPS. Consuming a typical 1.9 Watts at 3 GSPS from a single 1.9 Volt supply, this device is guaranteed
to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the
fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration
scheme enable an excellent response of all dynamic parameters up to Nyquist, producing a high 7.0 Effective Number Of Bits,
(ENOB) with a 748 MHz input signal and a 3 GHz sample rate while providing a 10
The ADC has a 1:4 demultiplexer that feeds four LVDS buses and reduces the output data rate on each bus to a quarter of the sampling rate.
The converter typically consumes less than 25 mW in the Power Down Mode and is available in a 128-lead, thermally enhanced
exposed pad LQFP and operates over the Industrial (-40°C
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | ADC083000 8-Bit, 3 GSPS, High Performance, Low Power A/D Converter 数据表 (Rev. N) | 2009年 7月 6日 | |||
| 技术文章 | RF sampling: aliasing can be your friend | PDF | HTML | 2015年 7月 22日 | |||
| 用户指南 | Single low power, ultra high speed CMOS A/D Converter User Guide | 2012年 1月 27日 | ||||
| 应用手册 | Selecting Amplifiers, ADCs, and Clocks for High-Performance Signal Paths | 2007年 9月 13日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HLQFP (NNB) | 128 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点