产品详情

Resolution (Bits) 8 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 1.8 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 49.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 8 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 1.8 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 49.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Eight Input Channels
  • Variable Power Management
  • Independent Analog and Digital Supplies
  • SPI/QSPI/MICROWIRE/DSP Compatible
  • Packaged in 16-Lead TSSOP

Key Specifications

  • Conversion Rate: 500 kSPS to 1 MSPS
  • DNL (VA = VD = 5.0 V): ±0.3 LSB (max)
  • INL (VA = VD = 5.0 V): ±0.2 LSB (max)
  • Power Consumption
    • 3V Supply: 1.8 mW (typ)
    • 5V Supply: 8.0 mW (typ)

All trademarks are the property of their respective owners.

  • Eight Input Channels
  • Variable Power Management
  • Independent Analog and Digital Supplies
  • SPI/QSPI/MICROWIRE/DSP Compatible
  • Packaged in 16-Lead TSSOP

Key Specifications

  • Conversion Rate: 500 kSPS to 1 MSPS
  • DNL (VA = VD = 5.0 V): ±0.3 LSB (max)
  • INL (VA = VD = 5.0 V): ±0.2 LSB (max)
  • Power Consumption
    • 3V Supply: 1.8 mW (typ)
    • 5V Supply: 8.0 mW (typ)

All trademarks are the property of their respective owners.

The ADC088S102 is a low-power, eight-channel CMOS 8-bit analog-to-digital converter specified for conversion throughput rates of 500 kSPS to 1 MSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to eight input signals at inputs IN0 through IN7.

The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADC088S102 may be operated with independent analog and digital supplies. The analog supply (VA) can range from +2.7V to +5.25V, and the digital supply (VD) can range from +2.7V to VA. Normal power consumption using a +3V or +5V supply is 1.8 mW and 8.0 mW, respectively. The power-down feature reduces the power consumption to 0.03 µW using a +3V supply and 0.15 µW using a +5V supply.

The ADC088S102 is packaged in a 16-lead TSSOP package. Operation is specified over the extended industrial temperature range of −40°C to +105°C.

The ADC088S102 is a low-power, eight-channel CMOS 8-bit analog-to-digital converter specified for conversion throughput rates of 500 kSPS to 1 MSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to eight input signals at inputs IN0 through IN7.

The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADC088S102 may be operated with independent analog and digital supplies. The analog supply (VA) can range from +2.7V to +5.25V, and the digital supply (VD) can range from +2.7V to VA. Normal power consumption using a +3V or +5V supply is 1.8 mW and 8.0 mW, respectively. The power-down feature reduces the power consumption to 0.03 µW using a +3V supply and 0.15 µW using a +5V supply.

The ADC088S102 is packaged in a 16-lead TSSOP package. Operation is specified over the extended industrial temperature range of −40°C to +105°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
ADC088S022 正在供货 8 通道、50ksps 至 200ksps、8 位模数转换器 Slower sample rate (200kSPS)
ADC088S052 正在供货 8 通道、200ksps 至 500ksps、8 位模数转换器 Slower sample rate (500kSPS)
ADC108S102 正在供货 10 通道、500 kSPS 至 1MSPS、8 位模数转换器 Higher resolution (10-bit)
功能与比较器件相同但引脚有所不同。
ADC081S101 正在供货 8 位、1MSPS、单通道 SAR ADC Lower channel count (8x)

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 ADC088S102 8-Channel, 500 kSPS to 1 MSPS, 8-Bit A/D Converter 数据表 (Rev. B) 2013-3-25
电子书 Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015-5-21

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADC128S102EVM — 适用于 12 位、8 通道 SAR 模数转换器 (ADC) 的 ADC128S102 评估模块

ADC128S102 评估模块 (EVM) 是一个用于评估 ADC128S102 的运行情况和性能的平台,ADC128S102 是一款 12 位、8 通道、1MSPS 串行接口、系统活动报告 (SAR) 模数转换器 (ADC)。用户可以获得模拟输入,用户友好型图形用户界面 (GUI) 会显示等效的输出代码。该电路板包含一个输入驱动电路和一个电阻分压器输入装置。

ADC128S102EVM 套件包含一个外设主机接口 (PHI) 主板,可轻松连接 EVM 并与 EVM 进行通信。

ADC128S102EVM (...)

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
设计工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频