产品详情

Sample rate (max) (Msps) 1800, 3600 Resolution (Bits) 12 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2800 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 4180 Architecture Folding Interpolating SNR (dB) 58.6 ENOB (Bits) 9.4 SFDR (dB) 73 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 1800, 3600 Resolution (Bits) 12 Number of input channels 1, 2 Interface type Parallel LVDS Analog input BW (MHz) 2800 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 4180 Architecture Folding Interpolating SNR (dB) 58.6 ENOB (Bits) 9.4 SFDR (dB) 73 Operating temperature range (°C) -40 to 85 Input buffer Yes
PBGA (NXA) 292 729 mm² 27 x 27
  • Configurable to Either 3.6 GSPS Interleaved or 1.8 GSPS Dual ADC
  • Pin-Compatible with ADC10D1000/1500 and ADC12D1000/1600
  • Internally Terminated, Buffered, Differential Analog Inputs
  • Interleaved Timing Automatic and Manual Skew Adjust
  • Test Patterns at Output for System Debug
  • Programmable 15-bit Gain and 12-bit Plus Sign Offset
  • Programmable tAD Adjust Feature
  • 1:1 Non-Demuxed or 1:2 Demuxed LVDS Outputs
  • AutoSync Feature for Multi-Chip Systems
  • Single 1.9-V ± 0.1-V Power Supply
  • Key Specifications
    • Resolution: 12 Bits
    • Interleaved 3.6 GSPS ADC
      • Noise Floor Density –153.5 dBm/Hz (typ)
      • IMD3 –61 dBFS (typ)
      • Noise Power Ratio 48.5 dB (typ)
      • Power 4.4 W (typ)
      • Full Power Bandwidth 1.75 GHz (typ)
    • Dual 1.8 GSPS ADC, Fin = 125MHz
      • ENOB: 9.4 (typ)
      • SNR 58.5 dB (typ)
      • SFDR 73 dBc (typ)
      • Power 4.4 W (typ)
      • Full Power Bandwidth 2.8 GHz (typ)
  • Configurable to Either 3.6 GSPS Interleaved or 1.8 GSPS Dual ADC
  • Pin-Compatible with ADC10D1000/1500 and ADC12D1000/1600
  • Internally Terminated, Buffered, Differential Analog Inputs
  • Interleaved Timing Automatic and Manual Skew Adjust
  • Test Patterns at Output for System Debug
  • Programmable 15-bit Gain and 12-bit Plus Sign Offset
  • Programmable tAD Adjust Feature
  • 1:1 Non-Demuxed or 1:2 Demuxed LVDS Outputs
  • AutoSync Feature for Multi-Chip Systems
  • Single 1.9-V ± 0.1-V Power Supply
  • Key Specifications
    • Resolution: 12 Bits
    • Interleaved 3.6 GSPS ADC
      • Noise Floor Density –153.5 dBm/Hz (typ)
      • IMD3 –61 dBFS (typ)
      • Noise Power Ratio 48.5 dB (typ)
      • Power 4.4 W (typ)
      • Full Power Bandwidth 1.75 GHz (typ)
    • Dual 1.8 GSPS ADC, Fin = 125MHz
      • ENOB: 9.4 (typ)
      • SNR 58.5 dB (typ)
      • SFDR 73 dBc (typ)
      • Power 4.4 W (typ)
      • Full Power Bandwidth 2.8 GHz (typ)

The 12-bit, 3.6 GSPS ADC12D1800 is the latest advance in TI’s Ultra-High-Speed ADC family and builds upon the features, architecture and functionality of the 10-bit GHz family of ADCs.

The ADC12D1800 provides a flexible LVDS interface which has multiple SPI programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and supports programmable common mode voltage.

The product is packaged in a leaded or lead-free 292-ball thermally enhanced BGA package over the rated industrial temperature range of –40°C to +85°C.

To achieve full rated performance for fCLK > 1.6 GHz, write the maximum power settings one time to Register 6h through the serial interface; see Section 5.6.1 for more information.

The 12-bit, 3.6 GSPS ADC12D1800 is the latest advance in TI’s Ultra-High-Speed ADC family and builds upon the features, architecture and functionality of the 10-bit GHz family of ADCs.

The ADC12D1800 provides a flexible LVDS interface which has multiple SPI programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and supports programmable common mode voltage.

The product is packaged in a leaded or lead-free 292-ball thermally enhanced BGA package over the rated industrial temperature range of –40°C to +85°C.

To achieve full rated performance for fCLK > 1.6 GHz, write the maximum power settings one time to Register 6h through the serial interface; see Section 5.6.1 for more information.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 ADC12D1800 12-Bit, Single 3.6 GSPS Ultra High-Speed ADC 数据表 (Rev. Q) PDF | HTML 2017年 5月 17日
应用手册 AN-2132 Synchronizing Multiple GSPS ADCs in a System: The AutoSync Feature (Rev. G) 2017年 2月 3日
应用手册 Maximizing SFDR Performance in the GSPS ADC: Spur Sources and Methods of Mitigat 2013年 12月 9日
应用手册 AN-2128 ADC1xD1x00 Pin Compatibility (Rev. C) 2013年 5月 1日
用户指南 Schematic and Layout Recommendations for the GSPS ADC 2013年 4月 29日
应用手册 AN-2177 Using the LMH6554 as a ADC Driver (Rev. A) 2013年 4月 26日
应用手册 From Sample Instant to Data Output: Understanding Latency in the GSPS ADC 2012年 12月 18日
产品概述 ADC12D1x00 12-bit ADC Family: Ultra High-Speed 12-bit ADCs up to 3.6 GSPS 2012年 5月 16日
用户指南 12-Bit, Dual 1.6/1.8 GSPS or Single 3.2/3.6 GSPS Ref Bd User Guide 2012年 1月 25日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADC-LD-BB — ADC 低失真平衡-非平衡转换板

硬件套件中包含一个 ADC-LD-BB 板,该套件配有 GSPS 模数转换器 (ADC) 参考板。由于 ADC1xDxx00RB 的模拟输入为差分输入,并且大多数信号源为单端信号源,因此这些平衡 -非平衡转换板通常用于实现单端至差分转换。如果 I- 和 Q- 输入同时由类似信号驱动,则可能需要额外添加一块同类型的平衡-不平衡转换板。

顺带一提,该平衡-非平衡转换板也可用于进行差分至单端转换。例如,在单端示波器上观察 DCLK± 或 RCOut± 信号时,可使用此平衡-平衡转换板来探索 GSPS ADC 参考板的自动同步功能。

ADC-LD-BB 采用 Anaren® 的 (...)

用户指南: PDF
TI.com 上无现货
评估板

ABACO-3P-FMC160 — Abaco Systems® 模拟单通道宽带输入/输出 ADC/DAC FPGA 夹层卡

Abaco FMC160 提供一个 12 位 3.6GSPS 模数转换器 (ADC) 和一个 14 位 5.7GSPS 数模转换器 (DAC)。该模块的亮点是德州仪器 (TI) 的 ADC12D1800 双通道、12 位、1.6GSPS 模数转换器 (ADC),该 ADC 安装在带有 FPGA 夹层卡 (FMC) 连接器的子卡上,采用低压差分信号 (LVDS) 数据转换器数字接口。

FMC160 在机械和电气方面符合 FMC 标准 (ANSI/VITA 57.1)。该卡通过标准高引脚数 (HPC) 连接器连接到 FPGA 承载卡。模拟信号通过交流耦合方式连接到前面板上的 MMCX 或 SSMC (...)

来源:Abaco Systems
支持软件

WAVEVISION5 WaveVision 5 Software

WaveVision 5 software is part of the WaveVision evaluation system that also includes WaveVision 5 Data Capture Board. The WaveVision 5 system is an easy-to-use data acquisition and analysis tool, designed to help users evaluate Texas Instruments' Signal Path solutions.

While WaveVision 5 software (...)

支持的产品和硬件

支持的产品和硬件

仿真模型

ADC12D1000 IBIS Model

SNAM014.ZIP (41 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-00113 — 在单通道模式或双通道模式下针对高带宽应用驱动 GSPS ADC

该设计旨在帮助系统设计人员权衡利弊,推动具有每秒千兆取样率的 ADC(采用平衡-非平衡变压器配置)在带宽应用中的应用,并对该实施过程进行优化。需考虑的权衡因素包括平衡-非平衡变压器的结构、插入损耗、动态性能、可配置性和实施的简便性。拓扑和布局在优化系统性能的过程中尤为重要,这也正是这些设计能够有助于缩短设计周期的原因所在。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00479 — GSPS ADC 的理想时钟源参考设计

ADC12D1600RFRB 参考设计提供了一个可展示高速数字转换器应用(其中整合了时钟、电源管理和信号处理)的平台。该参考设计采用 1.6GSPS ADC12D1600RF 器件、板载 FPGA Xilinx Virtex 4 和高性能时钟合成器 LMX2531,以满足 9 位 ENOB 高速数字转换器的系统要求。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00071 — 每秒千兆次采样 (GSPS) ADC 的原理图和布局建议

此参考设计为系统中采用 GSPS ADC 的系统设计人员提供了原理图和布局参考。将此参考设计与数据表结合使用 — 数据表始终具有最终权威性。另外, ADC1xDxxxx(RF)RB 参考板提供有用的参考设计。产品网页上或“TI 设计”中提供了此参考板的所有设计源文件以及用于 ADC 的 CAD/CAE 符号,可进行下载。在本文档中,ADC 或 GSPS ADC 指代 (...)
用户指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
PBGA (NXA) 292 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频