产品详情

Resolution (Bits) 16 Number of input channels 1 Interface type Serial Architecture Delta-Sigma Modulator Input type Differential Rating Catalog Reference mode Internal Input voltage range (max) (V) 0.25 Input voltage range (min) (V) -0.25 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 30 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 70.5 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Number of input channels 1 Interface type Serial Architecture Delta-Sigma Modulator Input type Differential Rating Catalog Reference mode Internal Input voltage range (max) (V) 0.25 Input voltage range (min) (V) -0.25 Features Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 30 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 70.5 Digital supply (min) (V) 4.5 Digital supply (max) (V) 5.5
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • 16-BIT RESOLUTION
  • 13-BIT LINEARITY
  • RESOLUTION/SPEED TRADE-OFF:
       10-Bit Effective Resolution with 20 µs Signal
       Delay (12-bit with 77 µs)
  • ±250mV INPUT RANGE WITH SINGLE 5V SUPPLY
  • 2% INTERNAL REFERENCE VOLTAGE
  • 2% GAIN ERROR
  • FLEXIBLE SERIAL INTERFACE WITH FOUR DIFFERENT MODES
  • IMPLEMENTED TWINNED BINARY CODING AS SPLIT PHASE OR MANCHESTER CODING FOR ONE LINE INTERFACING
  • OPERATING TEMPERATURE RANGE:
       –40°C to +85°C
  • APPLICATIONS
    • MOTOR CONTROL
    • CURRENT MEASUREMENT
    • INDUSTRIAL PROCESS CONTROL
    • INSTRUMENTATION
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTS
    • WEIGHT SCALES
    • PRESSURE TRANSDUCERS

  • 16-BIT RESOLUTION
  • 13-BIT LINEARITY
  • RESOLUTION/SPEED TRADE-OFF:
       10-Bit Effective Resolution with 20 µs Signal
       Delay (12-bit with 77 µs)
  • ±250mV INPUT RANGE WITH SINGLE 5V SUPPLY
  • 2% INTERNAL REFERENCE VOLTAGE
  • 2% GAIN ERROR
  • FLEXIBLE SERIAL INTERFACE WITH FOUR DIFFERENT MODES
  • IMPLEMENTED TWINNED BINARY CODING AS SPLIT PHASE OR MANCHESTER CODING FOR ONE LINE INTERFACING
  • OPERATING TEMPERATURE RANGE:
       –40°C to +85°C
  • APPLICATIONS
    • MOTOR CONTROL
    • CURRENT MEASUREMENT
    • INDUSTRIAL PROCESS CONTROL
    • INSTRUMENTATION
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTS
    • WEIGHT SCALES
    • PRESSURE TRANSDUCERS

The ADS1202 is a precision, 80dB dynamic range, delta-sigma () modulator operating from a single +5V supply. The differential inputs are ideal for direct connections to transducers or low-level signals. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit Analog-to-Digital (A/D) conversion with no missing codes. Effective resolution of 12 bits can be maintained with a digital filter bandwidth of 10kHz at a modulator rate of 10MHz. The ADS1202 is designed for use in medium resolution measurement applications including current measurements, smart transmitters, industrial process control, weigh scales, chromatography, and portable instrumentation. It is available in a TSSOP-8 package.

The ADS1202 is a precision, 80dB dynamic range, delta-sigma () modulator operating from a single +5V supply. The differential inputs are ideal for direct connections to transducers or low-level signals. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit Analog-to-Digital (A/D) conversion with no missing codes. Effective resolution of 12 bits can be maintained with a digital filter bandwidth of 10kHz at a modulator rate of 10MHz. The ADS1202 is designed for use in medium resolution measurement applications including current measurements, smart transmitters, industrial process control, weigh scales, chromatography, and portable instrumentation. It is available in a TSSOP-8 package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
ADS1203 正在供货 具有外部基准电压选项的 10MHz 时钟频率、+/-250mV 输入、16 位分辨率、电流分流 Δ-Σ 调制器 External reference, higher temperature range (-40 to 125C), INL max of 4 LSB
功能与比较器件相似
ADS1204 正在供货 10MHz CLK、0-5V 输入、16 位分辨率、四通道 Δ-Σ 调制器 Higher channel count (4-Ch), single ended and differential input types, simultaneous sampling

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 ADS1202: Motor Control Current Shunt, 1-Bit, 10MHz, 2nd-Order D-S Modulator 数据表 (Rev. B) 2004年 7月 12日
应用手册 Δ-Σ ADC 中的数字滤波器类型 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 4月 13日
模拟设计期刊 How delta-sigma ADCs work, Part 1 (Rev. A) 2016年 9月 19日
电子书 Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 2015年 3月 19日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 模数规格和性能特性术语表 (Rev. A) 最新英语版本 (Rev.B) 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日
应用手册 Using the ADS1202 Reference Design 2003年 11月 19日
应用手册 Clock Divider Circuit for the ADS1202 in Mode 3 Operation 2003年 9月 15日
应用手册 Interfacing the ADS1202 Modltr With a Pulse Transformer in Galvanically Isolated 2003年 6月 2日
应用手册 Combining ADS1202 with FPGA Digital Filter for Current Msrmnt in Motor Cntrl App 2003年 4月 28日
应用手册 Choosing an Optocoupler for the ADS1202 Operating in Mode 1 2003年 2月 12日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMC1210MB-EVM — AMC1210 主板

The AMC1210MB-EVM is a complete evaluation kit for the AMC1210 & ADS1205 in resolver applications and part of a modular evaluation system for evaluating TI delta-sigma modulators. The AMC1210MB-EVM software allows use of the AMC1210 in a variety of configurations for resolver and current shunt (...)

用户指南: PDF
支持软件

SLAC055 ADS1202 Reference Design VHDL Software

支持的产品和硬件

支持的产品和硬件

支持软件

SLAC056 ADS1202 Reference Design DSP Software

支持的产品和硬件

支持的产品和硬件

计算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支持的产品和硬件

支持的产品和硬件

计算工具

SBAR010 Delta Sigma Modulator Filter Calculator

支持的产品和硬件

支持的产品和硬件

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频