可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
ADS8681W 正在供货 具有可编程输入范围并由 +5V 电源供电的 16 位、1MSPS、单通道、宽带宽 SAR ADC Higher speed, increased bandwith

产品详情

Resolution (Bits) 16 Sample rate (max) (ksps) 250 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 155 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 88 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 250 Number of input channels 1 Interface type SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Features Daisy-Chainable, Oscillator Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 155 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 88 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • 250-kHz Sampling Rate
  • 4-V, 5-V, 10-V, ±3.33-V, ±5-V, and ±10-V Input Ranges
  • ±2 LSB Max INL
  • ±1 LSB Max DNL, 16-Bit No Missing Codes
  • SPI Compatible Serial Output with Daisy-Chain (TAG) Feature
  • Single 5-V Supply
  • Pin-Compatible with ADS7809 (Low Speed) and 12-Bit ADS8508/7808
  • Uses Internal or External Reference
  • 70-mW Typ Power Dissipation at 250 KSPS
  • 20-Pin SO and 28-Pin SSOP Packages
  • Simple DSP Interface
  • APPLICATIONS
    • Industrial Process Control
    • Data Acquisition Systems
    • Digital Signal Processing
    • Medical Equipment
    • Instrumentation

All other trademarks are the property of their respective owners

  • 250-kHz Sampling Rate
  • 4-V, 5-V, 10-V, ±3.33-V, ±5-V, and ±10-V Input Ranges
  • ±2 LSB Max INL
  • ±1 LSB Max DNL, 16-Bit No Missing Codes
  • SPI Compatible Serial Output with Daisy-Chain (TAG) Feature
  • Single 5-V Supply
  • Pin-Compatible with ADS7809 (Low Speed) and 12-Bit ADS8508/7808
  • Uses Internal or External Reference
  • 70-mW Typ Power Dissipation at 250 KSPS
  • 20-Pin SO and 28-Pin SSOP Packages
  • Simple DSP Interface
  • APPLICATIONS
    • Industrial Process Control
    • Data Acquisition Systems
    • Digital Signal Processing
    • Medical Equipment
    • Instrumentation

All other trademarks are the property of their respective owners

The ADS8509 is a complete 16-bit sampling analog-to-digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, successive approximation register (SAR) A/D converter with sample-and-hold, reference, clock, and a serial data interface. Data can be output using the internal clock or can be synchronized to an external data clock. The ADS8509 also provides an output synchronization pulse for ease of use with standard DSP processors.

The ADS8509 is specified at a 250-kHz sampling rate over the full temperature range. Precision resistors provide various input ranges including ±10 V and 0 V to 5 V, while the innovative design allows operation from a single +5-V supply with power dissipation under 100 mW.

The ADS8509 is available in 20-pin SO and 28-pin SSOP packages, both fully specified for operation over the industrial –40°C to 85°C temperature range.

The ADS8509 is a complete 16-bit sampling analog-to-digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, successive approximation register (SAR) A/D converter with sample-and-hold, reference, clock, and a serial data interface. Data can be output using the internal clock or can be synchronized to an external data clock. The ADS8509 also provides an output synchronization pulse for ease of use with standard DSP processors.

The ADS8509 is specified at a 250-kHz sampling rate over the full temperature range. Precision resistors provide various input ranges including ±10 V and 0 V to 5 V, while the innovative design allows operation from a single +5-V supply with power dissipation under 100 mW.

The ADS8509 is available in 20-pin SO and 28-pin SSOP packages, both fully specified for operation over the industrial –40°C to 85°C temperature range.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
ADS8689 正在供货 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 16 位、100kSPS、单通道 SAR ADC Lower sample rate (100 kSPS), software-programmable input ranges, multiSPI™ interface

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 16-Bit 250-KSPS Serial CMOS Sampling Analog-to-Digital Converter 数据表 (Rev. C) 2010年 4月 14日
白皮书 Voltage-reference impact on total harmonic distortion 2016年 8月 1日
电子书 Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
应用手册 Determining Minimum Acquisition Times for SAR ADCs, part 2 2011年 3月 17日
应用手册 Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) 2010年 11月 10日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 模数规格和性能特性术语表 (Rev. A) 最新英语版本 (Rev.B) 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日
应用手册 Upgrading From ADS7808/09 to ADS8508/09 Devices 2007年 6月 12日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

ADS8509 IBIS Model

SLAM104.ZIP (41 KB) - IBIS Model
计算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支持的产品和硬件

支持的产品和硬件

计算工具

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

支持的产品和硬件

支持的产品和硬件

设计工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
支持的产品和硬件

支持的产品和硬件

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DW) 20 Ultra Librarian
SSOP (DB) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频