Resolution (Bits)
14
Sample rate (max) (ksps)
200
Number of input channels
8
Interface type
Byte-Wide, Parallel, SPI
Architecture
SAR
Input type
Single-ended
Multichannel configuration
Simultaneous Sampling
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
10
Input voltage range (min) (V)
-10
Features
Oscillator, Over-Voltage Protection, PGA
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
88.5
Analog supply voltage (min) (V)
4.75
Analog supply voltage (max) (V)
5.25
SNR (dB)
85.8
Digital supply (min) (V)
2.3
Digital supply (max) (V)
5
Resolution (Bits)
14
Sample rate (max) (ksps)
200
Number of input channels
8
Interface type
Byte-Wide, Parallel, SPI
Architecture
SAR
Input type
Single-ended
Multichannel configuration
Simultaneous Sampling
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
10
Input voltage range (min) (V)
-10
Features
Oscillator, Over-Voltage Protection, PGA
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
88.5
Analog supply voltage (min) (V)
4.75
Analog supply voltage (max) (V)
5.25
SNR (dB)
85.8
Digital supply (min) (V)
2.3
Digital supply (max) (V)
5