Resolution (Bits)
16
Sample rate (max) (ksps)
200
Number of input channels
6
Interface type
Byte-Wide, Parallel, SPI
Architecture
SAR
Input type
Single-ended
Multichannel configuration
Simultaneous Sampling
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
10
Input voltage range (min) (V)
-10
Features
Oscillator, Over-Voltage Protection, PGA
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
73
Analog supply voltage (min) (V)
4.75
Analog supply voltage (max) (V)
5.25
SNR (dB)
92.7
Digital supply (min) (V)
2.3
Digital supply (max) (V)
5.25
Resolution (Bits)
16
Sample rate (max) (ksps)
200
Number of input channels
6
Interface type
Byte-Wide, Parallel, SPI
Architecture
SAR
Input type
Single-ended
Multichannel configuration
Simultaneous Sampling
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
10
Input voltage range (min) (V)
-10
Features
Oscillator, Over-Voltage Protection, PGA
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
73
Analog supply voltage (min) (V)
4.75
Analog supply voltage (max) (V)
5.25
SNR (dB)
92.7
Digital supply (min) (V)
2.3
Digital supply (max) (V)
5.25