Resolution (Bits)
16
Sample rate (max) (ksps)
500
Number of input channels
8
Interface type
SPI
Architecture
SAR
Input type
Differential, Single-ended
Multichannel configuration
Multiplexed
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
10.24
Input voltage range (min) (V)
-10.24
Features
Daisy-Chainable, Oscillator, Over-Voltage Protection, PGA
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
65
Analog supply voltage (min) (V)
4.75
Analog supply voltage (max) (V)
5.25
SNR (dB)
85
Digital supply (min) (V)
1.65
Digital supply (max) (V)
5.25
Resolution (Bits)
16
Sample rate (max) (ksps)
500
Number of input channels
8
Interface type
SPI
Architecture
SAR
Input type
Differential, Single-ended
Multichannel configuration
Multiplexed
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
10.24
Input voltage range (min) (V)
-10.24
Features
Daisy-Chainable, Oscillator, Over-Voltage Protection, PGA
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
65
Analog supply voltage (min) (V)
4.75
Analog supply voltage (max) (V)
5.25
SNR (dB)
85
Digital supply (min) (V)
1.65
Digital supply (max) (V)
5.25