AFE159RP3
- Integrated Signal Chain for ECG, Pace Detection, and Respiration Measurement
- ECG Receiver
- Four high resolution channels at low power of 0.42mW/channel
- Flexible four leads selectable from six electrodes
- Programmable gain: 1.25 to 9
- Input-referred noise: 4µVPP in 150Hz BW
- Differential input range: ±1V with Gain = 4
- CMRR: -140dB
- Data rate: 125SPS to 128kSPS
- Pace Detection
- On-chip digital pace detection algorithm on programmable two leads
- High-speed 128kSPS pace output on two channels for software pace detection
- Respiration
- Low-noise of 24mΩPP with 2kΩ body impedance and 1kΩ defibrillator protection resistor on each electrode
- Supports Sine and Square wave excitation
- Other Features
- Built-in right leg drive amplifier steerable to any electrode
- DC lead-off detection, AC lead impedance detection, Wilson Center Terminal (WCT), Goldberger Central Terminals (GCT), test signals
- Battery voltage monitoring
- Flexible power-down and standby modes
- Built-in oscillator, PLL, and reference
- 1k sample main FIFO and 2k sample pace FIFO
- SPI-compatible serial interface
- Analog supply voltage 1: 3.15V to 5.25V
- Analog supply voltage 2: 1.7V to 1.9V
- I/O supply voltage: 1.65V to 3.6V
- Supports systems meeting AAMI EC11, AMI EC13, AMI EC38, IEC60601-1, IEC60601-2-25, IEC60601-2-27, and IEC60601-2-51 standards
The AFE1594 is a family of multichannel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with built-in programmable gain Instrumentation Amplifiers (INAs), internal reference, and an on-chip PLL. The AFE supports digital pace pulse detection, thoracic impedance measurement and incorporates all of the features that are commonly required in medical electrocardiogram (ECG) and electroencephalogram (EEG) applications. Multiple AFE159x devices can be cascaded in high channel count systems. With high levels of integration and exceptional performance, the AFE159x enables the development of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.
申请了解更多信息
可提供完整的数据表。立即申请
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | AFE159x Low-Power, 4-Channel, 24-Bit Analog Front-Ends for Bio-Potential Measurements 数据表 (Rev. A) | PDF | HTML | 2024年 11月 12日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AFE1594EVM — AFE1594 评估模块
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DSBGA (YAF) | 49 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。