AFE5804
- 8-Channel Complete Analog Front-End:
- LNA, VCA, PGA, LPF, and ADC
- Mode Control for Power/Noise Optimization:
- Low Noise (Full-Channel):
0.89nV/√Hz (TGC Mode I)
1.23nV/√Hz (TGC Mode II)
1.03nV/√Hz (PW Mode) - Ultra-Low Power:
101mW/Channel (TGC Mode II)
65mW/Channel (CW Mode)
- Low Noise (Full-Channel):
- Low-Noise Pre-Amp (LNA):
- 0.75nV/√Hz
- 20dB Fixed Gain
- 280mVPP Linear Input Range
- Variable-Gain Amplifier:
- Gain Control Range: 46dB
- PGA Gain Settings: 20dB, 25dB, 27dB, 30dB
- Low-Pass Filter:
- Selectable BW: 12.5MHz, 17MHz
- 2nd-Order, Bessel
- Gain Error: ±0.5dB
- Channel Matching: ±0.25dB
- Clamping
- Fast Overload Recovery: Two Clock Cycles
- 12-Bit Analog-to-Digital Converter:
- 10MSPS to 50MSPS
- 69dB SNR at 10MHz
- Serial LVDS Interface
- Integrated CW Switch Matrix
- 15mm × 9mm, 135-BGA Package:
- Pb-Free (RoHS-Compliant) and Green
The AFE5804 is a complete analog front-end device specifically designed for ultrasound systems that require low power and small size.
The AFE5804 consists of eight channels, including a low-noise amplifier (LNA), voltage-controlled attenuator (VCA), programmable gain amplifier (PGA), low-pass filter (LPF), and a 12-bit analog-to-digital converter (ADC) with low voltage differential signaling (LVDS) data outputs.
The LNA gain is set for 20dB gain and has excellent noise and signal handling capabilities, including fast overload recovery. VCA gain can vary over a 46dB range with a 0V to 1.2V control voltage common to all channels of the AFE5804.
The PGA can be programmed for gains of 20dB, 25dB, 27dB, and 30dB. The internal low-pass filter can also be programmed to 12.5MHz or 17MHz.
The LVDS outputs of the ADC reduce the number of interface lines to an ASIC or FPGA, thereby enabling the high system integration densities desired for portable systems. The ADC can either be operated with internal or external references. The ADC also features a signal-to-noise ratio (SNR) enhancement mode that can be useful at high gains.
The AFE5804 is available in a 15mm × 9mm, 135-ball BGA package that is Pb-free (RoHS-compliant) and green. It is specified for operation from 0°C to +85°C.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | Fully-Integrated, 8-Ch Analog Front-End for Ultrasound 0.89nV/Hz, 12-Bit, 40MSPS 数据表 (Rev. C) | 2011年 10月 27日 | |||
| 用户指南 | TSW1250EVM: High-Speed LVDS Deserializer and Analysis System (Rev. F) | 2012年 1月 20日 | ||||
| 更多文献资料 | Ultrasound flyer (Rev. A) | 2011年 9月 22日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.31
This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
支持的产品和硬件
产品
高速 DAC (> 10MSPS)
高速 ADC (≥10 MSPS)
超声波 AFE
射频收发器
射频接收器
射频发射器
硬件开发
评估板
软件
支持软件
SLOC231 — TSW1250EVM Software
支持的产品和硬件
产品
超声波 AFE
硬件开发
评估板
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| NFBGA (ZCF) | 135 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。