AFE5808A

正在供货

具有 CW 无源混频器的全集成式 8 通道超声波模拟前端

产品详情

Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 133 Supply voltage (max) (V) 3.6 Operating temperature range (°C) 0 to 85 Interface type Serial LVDS Features Analog Front End (AFE) Rating Catalog
Device type Receiver Number of input channels 8 Active supply current (typ) (mA) 133 Supply voltage (max) (V) 3.6 Operating temperature range (°C) 0 to 85 Interface type Serial LVDS Features Analog Front End (AFE) Rating Catalog
NFBGA (ZCF) 135 135 mm² 9 x 15
  • 8-Channel Complete Analog Front-End
    • LNA, VCAT, PGA, LPF, ADC, and CW Mixer
  • Programmable Gain Low-Noise Amplifier (LNA)
    • 24-, 18-, or 12-dB Gain
    • 0.25-, 0.5-, or 1-VPP Linear Input Range
    • 0.63-, 0.7-, or 0.9-nV/√Hz Input-Referred Noise
    • Programmable Active Termination
  • 40-dB, Low-Noise Voltage-Controlled Attenuator
    (VCAT)
  • 24-, or 30-dB Programmable Gain Amplifier (PGA)
  • 3rd-Order, Linear-Phase, Low-Pass Filter (LPF)
    • 10 MHz, 15 MHz, 20 MHz, or 30 MHz
  • 14-bit Analog-to-Digital Converter (ADC)
    • 77-dBFS SNR at 65 MSPS
    • LVDS Outputs
  • Noise and Power Optimizations (Full Chain)
    • 158 mW/CH at 0.75 nV/√Hz, 65 MSPS
    • 101 mW/CH at 1.1 nV/√Hz, 40 MSPS
    • 80 mW/CH in CW Mode
  • Excellent Device-to-Device Gain Matching
    • ±0.5 dB (Typical) and ±0.9 dB (Maximum)
  • Low Harmonic Distortion
  • Fast and Consistent Overload Recovery
  • Passive Mixer for Continuous Wave Doppler
    (CWD)
    • Low Close-in Phase Noise: –156 dBc/Hz at 1
      KHz Off 2.5-MHz Carrier
    • Phase Resolution of 1/16λ
    • Support 16X, 8X, 4X and 1X CW Clocks
    • 12-dB Suppression on 3rd and 5th Harmonics
    • Flexible Input Clocks
  • Small Package: 15-mm × 9-mm, 135-Pin NFBGA
  • 8-Channel Complete Analog Front-End
    • LNA, VCAT, PGA, LPF, ADC, and CW Mixer
  • Programmable Gain Low-Noise Amplifier (LNA)
    • 24-, 18-, or 12-dB Gain
    • 0.25-, 0.5-, or 1-VPP Linear Input Range
    • 0.63-, 0.7-, or 0.9-nV/√Hz Input-Referred Noise
    • Programmable Active Termination
  • 40-dB, Low-Noise Voltage-Controlled Attenuator
    (VCAT)
  • 24-, or 30-dB Programmable Gain Amplifier (PGA)
  • 3rd-Order, Linear-Phase, Low-Pass Filter (LPF)
    • 10 MHz, 15 MHz, 20 MHz, or 30 MHz
  • 14-bit Analog-to-Digital Converter (ADC)
    • 77-dBFS SNR at 65 MSPS
    • LVDS Outputs
  • Noise and Power Optimizations (Full Chain)
    • 158 mW/CH at 0.75 nV/√Hz, 65 MSPS
    • 101 mW/CH at 1.1 nV/√Hz, 40 MSPS
    • 80 mW/CH in CW Mode
  • Excellent Device-to-Device Gain Matching
    • ±0.5 dB (Typical) and ±0.9 dB (Maximum)
  • Low Harmonic Distortion
  • Fast and Consistent Overload Recovery
  • Passive Mixer for Continuous Wave Doppler
    (CWD)
    • Low Close-in Phase Noise: –156 dBc/Hz at 1
      KHz Off 2.5-MHz Carrier
    • Phase Resolution of 1/16λ
    • Support 16X, 8X, 4X and 1X CW Clocks
    • 12-dB Suppression on 3rd and 5th Harmonics
    • Flexible Input Clocks
  • Small Package: 15-mm × 9-mm, 135-Pin NFBGA

The AFE5808A is a highly-integrated, analog front-end (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5808A integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. This device also enables users to select one of various power and noise combinations to optimize system performance. Therefore, the AFE5808A is an outstanding ultrasound analog front-end solution not only for high-end systems, but also for portable ones.

The AFE5808A device contains eight voltage controlled amplifiers (VCA), 14- and 12-bit analog-to-digital converters (ADC), and CW mixers. The VCA includes a low-noise amplifier (LNA), voltage-controlled attenuator (VCAT), programmable gain amplifier (PGA), and low-pass filter (LPF). The LNA gain is programmable to support 250 mVPP to 1 VPP input signals. Programmable active termination is also supported by the LNA. The ultralow noise VCAT provides an attenuation control range of 40 dB, and improves overall low gain SNR that benefits harmonic imaging and near field imaging. The PGA provides gain options of 24 dB and 30 dB. In front of the ADC, a LPF can be configured as 10 MHz, 15 MHz, 20 MHz, or 30 MHz to support ultrasound applications with different frequencies. The high-performance 14-bit, 65-MSPS ADC in the AFE5808A device achieves 77-dBFS SNR, and ensures excellent SNR at low-chain gain. The ADC LVDS outputs enable flexible system integration desired for miniaturized systems.

The AFE5808A device also incorporates a low-power passive mixer and a low-noise summing amplifier to accomplish on-chip CWD beamforming. Sixteen selectable phase-delays can be applied to each analog input signal. A unique 3rd- and 5th-order harmonic-suppression filter is implemented to enhance CW sensitivity.

The AFE5808A is available in a 15-mm × 9-mm, 135-pin BGA package and it is specified for operation from 0°C to 85°C. This device is also pin-to-pin compatible with the AFE5803, AFE5807, and AFE5808.

NOTE: The AFE5808A is an enhanced version of AFE5808 and is recommended for new designs. Compared to the AFE5808, the AFE5808A expands the cutoff frequency range of the digital high-pass filter; increases the handling capability of extreme overload signals; and lowers the correlated noise significantly when high-impedance source appears.

The AFE5808A is a highly-integrated, analog front-end (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5808A integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. This device also enables users to select one of various power and noise combinations to optimize system performance. Therefore, the AFE5808A is an outstanding ultrasound analog front-end solution not only for high-end systems, but also for portable ones.

The AFE5808A device contains eight voltage controlled amplifiers (VCA), 14- and 12-bit analog-to-digital converters (ADC), and CW mixers. The VCA includes a low-noise amplifier (LNA), voltage-controlled attenuator (VCAT), programmable gain amplifier (PGA), and low-pass filter (LPF). The LNA gain is programmable to support 250 mVPP to 1 VPP input signals. Programmable active termination is also supported by the LNA. The ultralow noise VCAT provides an attenuation control range of 40 dB, and improves overall low gain SNR that benefits harmonic imaging and near field imaging. The PGA provides gain options of 24 dB and 30 dB. In front of the ADC, a LPF can be configured as 10 MHz, 15 MHz, 20 MHz, or 30 MHz to support ultrasound applications with different frequencies. The high-performance 14-bit, 65-MSPS ADC in the AFE5808A device achieves 77-dBFS SNR, and ensures excellent SNR at low-chain gain. The ADC LVDS outputs enable flexible system integration desired for miniaturized systems.

The AFE5808A device also incorporates a low-power passive mixer and a low-noise summing amplifier to accomplish on-chip CWD beamforming. Sixteen selectable phase-delays can be applied to each analog input signal. A unique 3rd- and 5th-order harmonic-suppression filter is implemented to enhance CW sensitivity.

The AFE5808A is available in a 15-mm × 9-mm, 135-pin BGA package and it is specified for operation from 0°C to 85°C. This device is also pin-to-pin compatible with the AFE5803, AFE5807, and AFE5808.

NOTE: The AFE5808A is an enhanced version of AFE5808 and is recommended for new designs. Compared to the AFE5808, the AFE5808A expands the cutoff frequency range of the digital high-pass filter; increases the handling capability of extreme overload signals; and lowers the correlated noise significantly when high-impedance source appears.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 AFE5808A 0.75 nV/√Hz, 65-MSPS, 158 mW/Channel, Fully-Integrated, 8-Channel, 14- and 12-Bit, Ultrasound Analog Front-End With Passive CW Mixer 数据表 (Rev. D) PDF | HTML 2015年 7月 6日
应用手册 Understanding Serial LVDS Capture in High-Speed ADCs 2013年 7月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AFE5808AEVM — AFE5808A 评估模块

AFE5808AEVM 提供了便捷的平台来评估 AFE5808A。AFE5808A 是 AFE5808 的增强版本,推荐用于新设计。与 AFE5808 相比,AFE5808A 扩大了数字高通滤波器的截止频率范围;降低了出现高阻抗源时的相关噪声;提高了极端过载信号的处理能力。

AFE5808A 是一款 8 通道完全集成的模拟前端 (AFE),具有连续波 (CW) 多普勒混频器,适用于频谱多普勒超声波设备。EVM 套件中包含用户指南、软件、USB 电缆和经过完整组装的电路板。用户需要提供输入信号以进行信号发生器测量。用户需要获得一种方法,用于添加和分析来自 AFE5808 LVDS (...)

用户指南: PDF
TI.com 上无现货
评估模块 (EVM) 用 GUI

SLOC230 AFE5808/08A EVM GUI Installer

支持的产品和硬件

支持的产品和硬件

产品
超声波 AFE
AFE5807 用于超声波且具有 CW 无源混频器的 8 通道模拟前端 AFE5808 用于超声波且具有 CW 无源混频器的 8 通道低噪声模拟前端 AFE5808A 具有 CW 无源混频器的全集成式 8 通道超声波模拟前端
硬件开发
评估板
AFE5808AEVM AFE5808A 评估模块
下载选项
仿真模型

AFE5808 IBIS Models

SLOC232.ZIP (110 KB) - IBIS Model
仿真模型

AFE5808A PSpice Model (Rev. A)

SLOM257A.ZIP (80 KB) - PSpice Model
仿真模型

AFE5808A PSpice Transient Model

SLOM279.ZIP (45 KB) - PSpice Model
仿真模型

AFE5808A TINA-TI Reference Design

SLOM281.TSC (106 KB) - TINA-TI Reference Design
仿真模型

AFE5808A TINA-TI Spice Model

SLOM280.ZIP (63 KB) - TINA-TI Spice Model
仿真模型

AFE5808A TINA-TI Transient Reference Design

SLOM278.TSC (63 KB) - TINA-TI Reference Design
仿真模型

AFE5808A TINA-TI Transient Spice Model

SLOM277.ZIP (35 KB) - TINA-TI Spice Model
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
NFBGA (ZCF) 135 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频