产品详情

Device type Voltage sensing Output type Differential Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1410 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 9.2 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Device type Voltage sensing Output type Differential Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1410 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 9.2 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 10 Rating Catalog Operating temperature range (°C) -40 to 125
SSOP (DFX) 15 131.84 mm² (12.8 mm × 10.3 mm)
  • Integrated, high-voltage resistive divider for direct DC voltage sensing without external resistors
  • Differential output
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Low DC errors:
    • Offset error: ±0.8mV (maximum)
    • Offset drift: ±10µV/°C (maximum)
    • Attenuation error: ±0.25% (maximum)
    • Attenuation drift: ±40ppm/°C (maximum)
    • Nonlinearity: 0.025% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 limits
  • Available input options:
    • AMC0381D06: 600V, 10MΩ
    • AMC0381D10: 1000V, 12.5MΩ
    • AMC0381D16: 1600V, 33.5MΩ
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Integrated, high-voltage resistive divider for direct DC voltage sensing without external resistors
  • Differential output
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Low DC errors:
    • Offset error: ±0.8mV (maximum)
    • Offset drift: ±10µV/°C (maximum)
    • Attenuation error: ±0.25% (maximum)
    • Attenuation drift: ±40ppm/°C (maximum)
    • Nonlinearity: 0.025% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 limits
  • Available input options:
    • AMC0381D06: 600V, 10MΩ
    • AMC0381D10: 1000V, 12.5MΩ
    • AMC0381D16: 1600V, 33.5MΩ
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL 1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC0381D is a precision, galvanically isolated amplifier with a high-voltage DC, high impedance input, and fixed-gain differential output. The input is designed to connect directly to a high-voltage signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide reinforced isolation up to 5kVRMS (60s).

The AMC0381D outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

With an integrated precision resistive divider, the AMC0381D achieves better than 1% accuracy over the full temperature range, including lifetime drift.

The AMC0381D is available in a 15-pin, 0.65mm pitch and a smaller, 20-pin, 0.5mm pitch SSOP package. The device is fully specified over the temperature range from –40°C to +125°C.

The AMC0381D is a precision, galvanically isolated amplifier with a high-voltage DC, high impedance input, and fixed-gain differential output. The input is designed to connect directly to a high-voltage signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide reinforced isolation up to 5kVRMS (60s).

The AMC0381D outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

With an integrated precision resistive divider, the AMC0381D achieves better than 1% accuracy over the full temperature range, including lifetime drift.

The AMC0381D is available in a 15-pin, 0.65mm pitch and a smaller, 20-pin, 0.5mm pitch SSOP package. The device is fully specified over the temperature range from –40°C to +125°C.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 AMC0381D Precision, High-Voltage DC Input, Reinforced Isolated Amplifier With Fixed-Gain Differential Output 数据表 (Rev. C) PDF | HTML 2026-10-19
证书 E181974-Vol4-Sec6-20260312_CoC 2026-7-20
应用手册 将隔离式放大器与 SAR AD 转换器配对 PDF | HTML PDF | HTML 2026-7-14
应用手册 AMC0386 在 HEV/EV 牵引逆变器电压检测应用中的输出直方 图 PDF | HTML 英语版 PDF | HTML 2025-11-12

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMC038XEVM — AMC038x 评估模块

AMC038x 评估模块 (EVM) 与其中一款 AMC038x 器件配合使用,展示了高精度、高电压检测设计。该评估模块能够测量高达 1600V 的输入电压,而无需外部分压器电阻器。此设计还包括一个分立式电源解决方案,用于从低侧电源生成高侧电源。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
计算工具

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
支持的产品和硬件
计算工具

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
支持的产品和硬件
参考设计

TIDA-010957 — 基于 GaN 的 15kW 至 30kW 双向三相加中性飞跨电容器参考设计

此参考设计提供了用于实现基于氮化镓 (GaN) 的三级三相加中性飞跨电容器功率级的设计模板。使用快速开关型功率器件可实现 125kHz 的等效开关频率,不仅减小了滤波器磁性元件的尺寸,还提高了功率级的功率密度。多级拓扑允许在高达 900V 的更高直流总线电压下使用额定电压为 650V 的功率器件。晶体管上较低的开关电压应力可降低开关损耗,从而在全功率条件下实现 98.9% 的效率。

支持的产品和硬件
参考设计

TIDA-01606 — 11kW 双向三相三级(T 型)逆变器和 PFC 参考设计

此参考设计概述了如何实现基于 SiC 的双向三级三相有源前端 (AFE) 逆变器和功率因数校正 (PFC) 级。此设计使用高达 90kHz 的开关频率和 LCL 输出滤波器来减小磁性元件的尺寸。峰值效率达到了 98.6%。此设计展示了如何在 DQ 域中实现完整的三相 AFE 控制。这款双向转换器可实现直流快速充电和车辆到电网 (V2G) 应用。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SSOP (DFX) 15 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频