可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
BQ40Z50-R2 正在供货 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池包管理器 SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging

产品详情

Cell chemistry Lead Acid, Li-Ion/Li-Polymer, NiCd, NiMH Number of series cells 2-4 Cells Communication interface HDQ, SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 10000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
Cell chemistry Lead Acid, Li-Ion/Li-Polymer, NiCd, NiMH Number of series cells 2-4 Cells Communication interface HDQ, SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 10000 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
SSOP (DBQ) 28 59.4 mm² 9.9 x 6
  • Provides Accurate Measurement of Available Charge in NiCd, NiMH, Li-Ion, and Lead-Acid Batteries
  • Supports SBS Smart Battery Data Specification v1.1
  • Supports the 2-Wire SMBus v1.1 Interface with PEC or 1-Wire HDQ16
  • Reports Individual Cell Voltages
  • Monitors and Provides Control to Charge and Discharge FETs in Li-Ion Protection Circuit
  • Provides 15-Bit Resolution for Voltage, Temperature, and Current Measurements
  • Measures Charge Flow Using a V-to-F Converter with Offset of Less Than 16 µV After Calibration
  • Consumes Less Than 0.5 mW Operating
  • Drives a 4- or 5-Segment LED Display for Remaining Capacity Indication
  • 28-Pin 150-mil SSOP

  • Provides Accurate Measurement of Available Charge in NiCd, NiMH, Li-Ion, and Lead-Acid Batteries
  • Supports SBS Smart Battery Data Specification v1.1
  • Supports the 2-Wire SMBus v1.1 Interface with PEC or 1-Wire HDQ16
  • Reports Individual Cell Voltages
  • Monitors and Provides Control to Charge and Discharge FETs in Li-Ion Protection Circuit
  • Provides 15-Bit Resolution for Voltage, Temperature, and Current Measurements
  • Measures Charge Flow Using a V-to-F Converter with Offset of Less Than 16 µV After Calibration
  • Consumes Less Than 0.5 mW Operating
  • Drives a 4- or 5-Segment LED Display for Remaining Capacity Indication
  • 28-Pin 150-mil SSOP

The bq2060 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in rechargeable batteries. The bq2060 monitors capacity and other critical battery parameters for NiCd, NiMH, Li-ion, and lead-acid chemistries. The bq2060 uses a V-to-F converter with automatic offset error correction for charge and discharge counting. For voltage, temperature, and current reporting, the bq2060 uses an A-to-D converter. The onboard ADC also monitors individual cell voltages in a Li-ion battery pack and allows the bq2060 to generate control signals that may be used with a pack supervisor to enhance pack safety.

The bq2060 supports the smart battery data (SBData) commands and charge-control functions. It communicates data using the system management bus (SMBus) 2-wire protocol or the Benchmarq 1-wire HDQ16 protocol. The data available include the battery’s remaining capacity, temperature, voltage, current, and remaining run-time predictions. The bq2060 provides LED drivers and a push-button input to depict remaining battery capacity from full to empty in 20% or 25% increments with a 4- or 5-segment display.

The bq2060 works with an external EEPROM. The EEPROM stores the configuration information for the bq2060, such as the battery’s chemistry, self-discharge rate, rate compensation factors, measurement calibration, and design voltage and capacity. The bq2060 uses the programmable self-discharge rate and other compensation factors stored in the EEPROM to accurately adjust remaining capacity for use and standby conditions based on time, rate, and temperature. The bq2060 also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from near full to near empty levels.

The REG output regulates the operating voltage for the bq2060 from the battery cell stack using an external JFET.

The bq2060 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in rechargeable batteries. The bq2060 monitors capacity and other critical battery parameters for NiCd, NiMH, Li-ion, and lead-acid chemistries. The bq2060 uses a V-to-F converter with automatic offset error correction for charge and discharge counting. For voltage, temperature, and current reporting, the bq2060 uses an A-to-D converter. The onboard ADC also monitors individual cell voltages in a Li-ion battery pack and allows the bq2060 to generate control signals that may be used with a pack supervisor to enhance pack safety.

The bq2060 supports the smart battery data (SBData) commands and charge-control functions. It communicates data using the system management bus (SMBus) 2-wire protocol or the Benchmarq 1-wire HDQ16 protocol. The data available include the battery’s remaining capacity, temperature, voltage, current, and remaining run-time predictions. The bq2060 provides LED drivers and a push-button input to depict remaining battery capacity from full to empty in 20% or 25% increments with a 4- or 5-segment display.

The bq2060 works with an external EEPROM. The EEPROM stores the configuration information for the bq2060, such as the battery’s chemistry, self-discharge rate, rate compensation factors, measurement calibration, and design voltage and capacity. The bq2060 uses the programmable self-discharge rate and other compensation factors stored in the EEPROM to accurately adjust remaining capacity for use and standby conditions based on time, rate, and temperature. The bq2060 also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from near full to near empty levels.

The REG output regulates the operating voltage for the bq2060 from the battery cell stack using an external JFET.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 SBS v1.1-Compliant Gas Gauge IC 数据表 (Rev. E) 2005年 10月 13日
* 勘误表 bq2060/bq2060A Errata 2011年 10月 18日
* 勘误表 bq2060E207 Errata 2000年 12月 15日
应用手册 Using Advanced Features of the bq2060 Gas Gauge IC 2004年 2月 6日
应用手册 Configuring the bq2060 and bq2060a EEPROMs 2003年 10月 8日
EVM 用户指南 bq2060EVM-001 & bq2060EVM-002 SBS 1.1 Battery Mgmt Solution EVM (Rev. A) 2003年 6月 23日
应用手册 HDQ Communication Basics for TI Battery Monitor ICs 2001年 5月 16日
用户指南 bq2060 EVM 2000年 4月 10日
用户指南 bq2060 SBS v1.1 Gas Gauge Demonstration Module 2000年 4月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

应用软件和框架

GPCCEDV — 适用于 CEDV 监测计的 Gauging Parameter Calculator

Gauging Parameter Calculator (GPC) 是一种数学计算和仿真工具,可帮助电池设计人员获取匹配特定电池曲线的补偿放电终止电压 (CEDV) 系数。利用该工具,用户可以提高电量监测计 IC 在温度范围内的准确度。

电池包必须使用 TI 的一种基于 CEDV 算法的电量监测计。该工具接受 3 对日志文件,这些文件可以使用 TI 的 Battery Management Studio (bqStudio) 软件和通过 USB 连接的 CEDV 评估板来创建。充电和放电需要外部设备。为了准确进行计算,还需要电池包设置的其他参数。输出信息将作为包含 CEDV (...)

用户指南: PDF
支持软件

MathCAD CEDV Software

SLUC042.ZIP (1031 KB)
支持软件

SLVR107 EV2200 Software for bq2060

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ2060 符合 SBS 1.1 标准的多化合物电量监测计,具有 5 个 LED 驱动器 BQ2060A 符合 SBS 1.1 标准的多化合物电量监测计,具有 5 个 LED 驱动器和其他电池管理控制
计算工具

GAUGEPARCAL — 监测参数计算器

监测参数计算器 (GPC) 是一种数学计算和仿真工具,可帮助电池设计人员获取匹配特定电池曲线的补偿放电终点电压 (CEDV) 系数。利用该工具,用户可以提高过热电量监测计 IC 的准确度。
用户指南: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SSOP (DBQ) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频