可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
CC2340R5 正在供货 具有超低待机电流、512kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.
CC2340R2 正在供货 具有超低待机电流、256kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.

产品详情

CPU Proprietary Technology Zigbee Protocols Zigbee 2.6 Flash memory (kByte) 0 RAM (kByte) 0.768 Peripherals SPI Features Supports 6LoWPAN, Supports 802.15.4g, Supports ZigBee Number of GPIOs 6 Security Cryptographic acceleration Cryptographic accelerators AES Operating system TI RTOS Type Smart RF Transceiver Sensitivity (best) (dBm) -98 Operating temperature range (°C) -40 to 125 Edge AI enabled No
CPU Proprietary Technology Zigbee Protocols Zigbee 2.6 Flash memory (kByte) 0 RAM (kByte) 0.768 Peripherals SPI Features Supports 6LoWPAN, Supports 802.15.4g, Supports ZigBee Number of GPIOs 6 Security Cryptographic acceleration Cryptographic accelerators AES Operating system TI RTOS Type Smart RF Transceiver Sensitivity (best) (dBm) -98 Operating temperature range (°C) -40 to 125 Edge AI enabled No
VQFN (RHD) 28 25 mm² (5 mm × 5 mm)
  • APPLICATIONS
    • IEEE 802.15.4 systems
    • ZigBee® systems
    • Industrial monitoring and control
    • Home and building automation
    • Automatic Meter Reading
    • Low-power wireless sensor networks
    • Set-top boxes and remote controls
    • Consumer electronics
  • KEY FEATURES
    • State-of-the-art selectivity/co-existence
      Adjacent channel rejection: 49 dB
      Alternate channel rejection: 54 dB
    • Excellent link budget (103dB)
      400 m Line-of-sight range
    • Extended temp range (–40 to +125°C)
    • Wide supply range: 1.8 V – 3.8 V
    • Extensive IEEE 802.15.4 MAC hardware
      support to offload the microcontroller
    • AES-128 security module
    • CC2420 interface compatibility mode
  • Low Power
    • RX (receiving frame, –50 dBm) 18.5 mA
    • TX 33.6 mA @ +5 dBm
    • TX 25.8 mA @ 0 dBm
    • <1µA in power down
  • General
    • Clock output for single crystal systems
    • RoHS compliant 5 × 5 mm QFN28 (RHD) package
  • Radio
    • IEEE 802.15.4 compliant DSSS baseband
      modem with 250 kbps data rate
    • Excellent receiver sensitivity (–98 dBm)
    • Programmable output power up to +5 dBm
    • RF frequency range 2394-2507 MHz
    • Suitable for systems targeting compliance with worldwide radio frequency
      regulations: ETSI EN 300 328 and EN 300 440 class 2 (Europe),
      FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
  • Microcontroller Support
    • Digital RSSI/LQI support
    • Automatic clear channel assessment for CSMA/CA
    • Automatic CRC
    • 768 bytes RAM for flexible buffering and security processing
    • Fully supported MAC security
    • 4 wire SPI
    • 6 configurable IO pins
    • Interrupt generator
    • Frame filtering and processing engine
    • Random number generator
  • Development Tools
    • Reference design
    • IEEE 802.15.4 MAC software
    • ZigBee® stack software
    • Fully equipped development kit
    • Packet sniffer support in hardware

ZigBee® is a registered trademark owned by ZigBee Alliance, Inc.

  • APPLICATIONS
    • IEEE 802.15.4 systems
    • ZigBee® systems
    • Industrial monitoring and control
    • Home and building automation
    • Automatic Meter Reading
    • Low-power wireless sensor networks
    • Set-top boxes and remote controls
    • Consumer electronics
  • KEY FEATURES
    • State-of-the-art selectivity/co-existence
      Adjacent channel rejection: 49 dB
      Alternate channel rejection: 54 dB
    • Excellent link budget (103dB)
      400 m Line-of-sight range
    • Extended temp range (–40 to +125°C)
    • Wide supply range: 1.8 V – 3.8 V
    • Extensive IEEE 802.15.4 MAC hardware
      support to offload the microcontroller
    • AES-128 security module
    • CC2420 interface compatibility mode
  • Low Power
    • RX (receiving frame, –50 dBm) 18.5 mA
    • TX 33.6 mA @ +5 dBm
    • TX 25.8 mA @ 0 dBm
    • <1µA in power down
  • General
    • Clock output for single crystal systems
    • RoHS compliant 5 × 5 mm QFN28 (RHD) package
  • Radio
    • IEEE 802.15.4 compliant DSSS baseband
      modem with 250 kbps data rate
    • Excellent receiver sensitivity (–98 dBm)
    • Programmable output power up to +5 dBm
    • RF frequency range 2394-2507 MHz
    • Suitable for systems targeting compliance with worldwide radio frequency
      regulations: ETSI EN 300 328 and EN 300 440 class 2 (Europe),
      FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
  • Microcontroller Support
    • Digital RSSI/LQI support
    • Automatic clear channel assessment for CSMA/CA
    • Automatic CRC
    • 768 bytes RAM for flexible buffering and security processing
    • Fully supported MAC security
    • 4 wire SPI
    • 6 configurable IO pins
    • Interrupt generator
    • Frame filtering and processing engine
    • Random number generator
  • Development Tools
    • Reference design
    • IEEE 802.15.4 MAC software
    • ZigBee® stack software
    • Fully equipped development kit
    • Packet sniffer support in hardware

ZigBee® is a registered trademark owned by ZigBee Alliance, Inc.

The CC2520 is TI's second generation ZigBee®/ IEEE 802.15.4 RF transceiver for the 2.4 GHz unlicensed ISM band. This chip enables industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation.

In addition, the CC2520 provides extensive hardware support for frame handling, data buffering, burst transmissions, data encryption, data authentication, clear channel assessment, link quality indication and frame timing information. These features reduce the load on the host controller.

In a typical system, the CC2520 will be used together with a microcontroller and a few additional passive components.

The CC2520 is TI's second generation ZigBee®/ IEEE 802.15.4 RF transceiver for the 2.4 GHz unlicensed ISM band. This chip enables industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation.

In addition, the CC2520 provides extensive hardware support for frame handling, data buffering, burst transmissions, data encryption, data authentication, clear channel assessment, link quality indication and frame timing information. These features reduce the load on the host controller.

In a typical system, the CC2520 will be used together with a microcontroller and a few additional passive components.

下载 观看带字幕的视频 视频

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SMARTRFTRXEBK — SmartRF 收发器评估板

SmartRF 收发器评估板 (TrxEB) 旨在与德州仪器 (TI) 的低功耗 RF 收发器配合使用,用于评估、性能测试和软件开发。

支持以下收发器评估模块:

  • CC1101EM*
  • CC11xLEM*
  • CC112xEM*
  • CC1175EM*
  • CC1200EM*
  • CC2500EM
  • CC2520EM

(*) 还支持 CC1190 的所有频率变体和组合

评估模块可以在 TI Store 中以 EMK(评估模块套件)的形式单独购买。

SmartRF TrxEB 可以用来做什么?

  • 在 MSP430F5438A MCU 上开发无线电协议。请参阅相关收发器网页上的代码示例。
  • 使用 SmartRF Studio 来评估收发器的性能。
  • (...)
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

ALGO-3P-UISP1-TI — 适用于德州仪器 (TI) 器件的 Algocraft μISP1 编程器

μISP 既可以连接到主机 PC(内置 RS-232、USB 和 LAN 连接),也可以在独立模式下运行。

只需按下 START 按钮或通过某些 TTL 控制线,即可在独立模式下执行编程周期。

其紧凑的尺寸和多功能性便于集成到生产环境、手动和自动流程中。

来源:Algocraft
支持的产品和硬件
硬件编程工具

ALGO-3P-WRITENOW — Algocraft WriteNow! 编程器

WriteNow! 系列系统内编程器是编程行业的突破性产品。该系列编程器支持来自不同制造商的众多器件(微控制器、存储器、CPLD 和其他可编程器件),并具有紧凑的尺寸,方便与 ATE/固定装置集成。它们可独立运行,也可连接到主机 PC(内置 RS-232、LAN 和 USB 连接),并附带易于使用的软件实用程序。

来源:Algocraft
支持的产品和硬件
IDE、配置、编译器或调试器

CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

支持的产品和硬件
代码示例或演示

SWRC090 — CC2520 Software Examples

支持的产品和硬件
驱动程序或库

Z-STACK-ARCHIVE — 完全兼容 ZigBee 2012 的 Z-Stack 解决方案存档

注意:

本页包含用于获取旧版本 Z-Stack 的链接。对于新工程,TI 建议使用最新版本,从而利用所有改进功能和新特性。可在 www.ti.com/z-stack 找到最新的 Z-Stack 版本。

 

Z-Stack Home

Z-Stack Home 是 TI 符合 ZigBee 家庭自动化 (ZHA) 标准的协议栈,适用于 CC2630、CC2530 和 CC2538 片上系统。

Z-Stack Home 的亮点包括:

  1. 以 Z-Stack 和获得 ZCP(ZigBee 兼容平台)认证以及 802.15.4 MAC 认证的 ZigBee PRO 2012 协议栈为基础
  2. 支持低功耗 (...)
支持的产品和硬件
支持软件

PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1

SmartRF 数据包监听器 2

SmartRF 数据包监听器 2 包括用于采集和显示通过无线电传输的数据包的软件和固件。相应的捕获设备通过 USB 连接至 PC。SmartRF 数据包监听器 2 支持 CC13xx 和 CC26xx 系列器件作为捕获器件,并使用 Wireshark 显示和过滤数据包。下表列出了支持的协议。

SmartRF 数据包监听器 2 包括以下组件:

  • PC 工具(SmartRF 监听器助手),用于配置捕获器件并与之通信
  • 可将 CC13xx 或 CC26xx Launchpad 用作捕获器件的固件
  • 固件源代码
  • 适用于 Wireshark 的解析器(IEEE 802.15.4ge 和 (...)
支持的产品和硬件
计算工具

SMARTRF-STUDIO-7 — SmartRF Studio

SmartRF™ Studio 是一款 Windows 应用程序,可帮助射频系统设计人员在所有 TI CC1xxx 和 CC2xxx 低功耗射频器件的设计过程中的早期阶段轻松评估无线电。它简化了配置寄存器值和命令的生成以及射频系统的实际测试和调试。

SmartRF Studio 支持以下 TI 器件:

 

资源

支持的产品和硬件
设计工具

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 器件的硬件设计审查

在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审查的简单 3 步流程以及指向相关技术文档和资源的链接。

开始使用

申请审查 2.4GHz 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。

请确保您已准备好所需的文档,随硬件设计审查申请表一起发送:

  • 确认已查看产品页面上的所有硬件文档,包括数据表、设计指南、用户指南和其他硬件资源
  • 提供可移植文档格式 (PDF) 版本的原理图
  • 提供物料清单 (BOM)
  • 提供审查所需的各种详细信息
  • 提供审查所需的电路板设计(包括器件配置和引用标识符)的 Gerber 文件
  • (...)
支持的产品和硬件
参考设计

CC2520-CC2591EM_RD — CC2520-CC2591EM 参考设计

CC2520-CC2591EM 参考设计包含 CC2520-CC2591EMK 评估模块套件中使用的 CC2520-CC2591EM 评估模块的原理图和布局文件。

该参考设计演示了如何集成 CC2520 和 CC2591,并展示了良好的去耦和射频布局技术。为了实现最佳射频性能,这些部件应当被精确复制。这是一个 4 层参考设计,同时具有一个用于匹配 50 欧姆射频输出的 SMA 天线连接器和一个倒置 F 型 PCB 天线。

支持的产品和硬件
参考设计

CC2592EMK-RD — 独立 2.4GHz 范围扩展器参考设计

此独立式 2.4GHz 范围扩展器参考设计提供了在各种应用(包括传感器网状网络和网关)中将 SimpleLink™ CC2592 范围扩展器(PA/LNA 前端)与任何 2.4GHz 射频无线电配合使用所需的所有信息。CC2592 范围扩展器包括 PA、LNA、开关、平衡-非平衡变压器和射频匹配,将提高 2.4GHz 低功耗射频收音机的输出功率并提升接收器灵敏度。

支持的产品和硬件
参考设计

TIDM-RF-SENSORNODE — 用于 6LoWPAN 和 2.4GHz 应用的射频传感器节点开发平台

射频传感器节点平台旨在用作 6LoWPAN 和 2.4GHz 应用的微型开发平台。此平台拥有三个板载传感器,包括一个 3 轴加速度计、一个温度传感器和两个光传感器。该射频传感器节点平台既可以是一个独立的传感器节点,也可以与电力线通信 (PLC) 板或射频接口板配对,从而组成一个混合节点。射频节点支持 2.4GHz 射频协议,包括 6LoWPAN 或 ZigBee®。由于节点之间的连接可以是有线和/或无线的,混合网络比传统节点具有更高的可靠性和抗噪性。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHD) 28 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频