CC2540
- True Single-Chip BLE Solution: CC2540 Can Run Both Application and BLE Protocol
Stack, Includes Peripherals to Interface With Wide Range of Sensors, Etc. - 6-mm × 6-mm Package
- RF
- Bluetooth low energy technology Compatible
- Excellent Link Budget (up to 97 dB), Enabling Long-Range
Applications Without External Front End - Accurate Digital Received Signal-Strength Indicator (RSSI)
- Suitable for Systems Targeting Compliance With Worldwide
Radio Frequency Regulations: ETSI EN 300 328 and
EN 300 440 Class 2 (Europe), FCC CFR47
Part 15 (US), and ARIB STD-T66 (Japan)
- Layout
- Few External Components
- Reference Design Provided
- 6-mm × 6-mm QFN40 Package
- Low Power
- Active Mode RX Down to 19.6 mA
- Active Mode TX (–6 dBm): 24 mA
- Power Mode 1 (3-µs Wake-Up): 235 µA
- Power Mode 2 (Sleep Timer On): 0.9 µA
- Power Mode 3 (External Interrupts): 0.4 µA
- Wide Supply Voltage Range (2 V–3.6 V)
- Full RAM and Register Retention in All Power Modes
- TPS62730 Compatible
Low Power in Active Mode- RX Down to 15.8 mA (3 V Supply)
- TX (-6 dBm): 18.6 mA (3 V Supply)
- Microcontroller
- High-Performance and Low-Power 8051 Microcontroller Core
- In-System-Programmable Flash, 128 KB or 256 KB
- 8-KB SRAM
- Peripherals
- 12-Bit ADC with Eight Channels and Configurable Resolution
- Integrated High-Performance Op-Amp and Ultralow-Power Comparator
- General-Purpose Timers (One 16-Bit, Two 8-Bit)
- 21 General-Purpose I/O Pins (19× 4 mA, 2× 20 mA)
- 32-kHz Sleep Timer With Capture
- Two Powerful USARTs With Support for Several Serial Protocols
- Full-Speed USB Interface
- IR Generation Circuitry
- Powerful Five-Channel DMA
- AES Security Coprocessor
- Battery Monitor and Temperature Sensor
- Each CC2540 Contains a Unique 48-bit IEEE Address
- Software Features
- Bluetooth v4.0 Compliant Protocol Stack
for Single-Mode BLE Solution- Complete Power-Optimized Stack, Including Controller and
Host- GAP – Central, Peripheral, Observer, or Broadcaster
(Including Combination Roles) - ATT / GATT – Client and Server
- SMP – AES-128 Encryption and Decryption
- L2CAP
- GAP – Central, Peripheral, Observer, or Broadcaster
- Sample Applications and Profiles
- Generic Applications for GAP Central and Peripheral Roles
- Proximity, Accelerometer, Simple Keys, and Battery GATT Services
- Multiple Configuration options
- Single-Chip Configuration, Allowing Application to Run on CC2540
- Network Processor Interface for Applications Running on an External Microcontroller
- BTool – Windows PC Application for Evaluation, Development, and Test
- Complete Power-Optimized Stack, Including Controller and
- Development Tools
- CC2540 Mini Development Kit
- SmartRF Software
- Supported by IAR Embedded Workbench Software for 8051
- Bluetooth v4.0 Compliant Protocol Stack
- 2.4-GHz Bluetooth low energy Systems
- Mobile Phone Accessories
- Sports and Leisure Equipment
- Consumer Electronics
- Human Interface Devices (Keyboard, Mouse, Remote Control)
- USB Dongles
- Health Care and Medical
- TPS62730 is a 2 MHz Step Down Converter with Bypass Mode
- Extends Battery Lifetime by up to 20%
- Reduced Current in TX and RX
- 30 nA Bypass Mode Current to Support Low Power Modes
- RF Performance Unchanged
- Small Package Allows for Small Solution Size
- CC2540 Controllable
All other trademarks are the property of their respective owners
The CC2540 is a cost-effective, low-power, true system-on-chip (SoC) for Bluetooth low energy applications. It enables robust BLE master or slave nodes to be built with very low total bill-of-material costs. The CC2540 combines an excellent RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful supporting features and peripherals. The CC2540 is suitable for systems where very low power consumption is required. Very low-power sleep modes are available. Short transition times between operating modes further enable low power consumption.
The CC2540 comes in two different versions: CC2540F128/F256, with 128 and 256 KB of flash memory, respectively.
Combined with the Bluetooth low energy protocol stack from Texas Instruments, the CC2540F128/F256 forms the market’s most flexible and cost-effective single-mode Bluetooth low energy solution.
您可能感兴趣的相似产品
功能与比较器件相似。
技术文档
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ALGO-3P-UISP1-TI — 适用于德州仪器 (TI) 器件的 Algocraft μISP1 编程器
μISP 既可以连接到主机 PC(内置 RS-232、USB 和 LAN 连接),也可以在独立模式下运行。
只需按下 START 按钮或通过某些 TTL 控制线,即可在独立模式下执行编程周期。
其紧凑的尺寸和多功能性便于集成到生产环境、手动和自动流程中。
CC2541DK-MINI — CC2541 迷你开发套件
CC2540EMK-USB — CC2540 USB 评估模块套件
CC2540 USB 软件狗包含 1 个 CC2540 蓝牙低耗能 USB 软件狗,可用于在 PC 上实现蓝牙低耗能,也可充当用于系统调试的低耗能协议分析器(监听器)。可免费提供软件。
CC-DEBUGGER — 用于射频片上系统的调试器和编程器
CC 调试器是一款适用于 TI 低功耗射频片上系统的小型编程器和调试器。它可以与 IAR Embedded Workbench for 8051(版本 7.51A 或更高版本)配合使用进行调试,也可与 SmartRF Flash Programmer 配合使用进行闪存编程。CC 调试器还可用于控制 SmartRF Studio 中的所选器件。
ALGO-3P-WRITENOW — Algocraft WriteNow! 编程器
WriteNow! 系列系统内编程器是编程行业的突破性产品。该系列编程器支持来自不同制造商的众多器件(微控制器、存储器、CPLD 和其他可编程器件),并具有紧凑的尺寸,方便与 ATE/固定装置集成。它们可独立运行,也可连接到主机 PC(内置 RS-232、LAN 和 USB 连接),并附带易于使用的软件实用程序。
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
CCStudio™ 集成开发环境 (IDE) 是 TI 庞大的 CCStudio™ 开发生态系统的一部分,是面向 TI 微控制器、处理器、无线连接器件和雷达传感器的集成开发环境。CCStudio IDE 可作为桌面或基于云的应用提供。云版本无需下载大型软件。此外,由于该工具基于 Eclipse Theia 框架构建,因此该界面对 VS Code®用户来说非常熟悉。如果选择在本机使用 VS Code,可以从市场上获取适用于所选器件的 TI VS Code 扩展包。
AI 驱动的开发
CCStudio IDE 集成了行业标准 AI (...)
BLE-STACK-1-X — II. BLE-STACK(支持 CC2540/CC2541)
这款免版费的 BLE-Stack 适用于 TI SimpleLink™ 低功耗 Bluetooth® 系列基于 ARM® Cortex®-M3 的无线微控制器 (MCU),包括功能齐全的蓝牙 4.2 和蓝牙 5 认证栈以及所有必要的软件、示例应用和文档,可帮助快速开始单模式低功耗蓝牙 (BLE) 应用的开发。
特性
- 蓝牙 5 支持 2 Mbps 高速模式、远距离模式(LE 编码 PHY)、广播扩展 (AE)、Privacy 1.2.1和通道选择算法 2。(仅限 BLE5-Stack)
- 完全支持所有蓝牙核心规范 4.2 特性:LE 安全连接、LE 数据长度扩展和 LE 隐私 1.2。
- (...)
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
SmartRF 数据包监听器 2
SmartRF 数据包监听器 2 包括用于采集和显示通过无线电传输的数据包的软件和固件。相应的捕获设备通过 USB 连接至 PC。SmartRF 数据包监听器 2 支持 CC13xx 和 CC26xx 系列器件作为捕获器件,并使用 Wireshark 显示和过滤数据包。下表列出了支持的协议。
SmartRF 数据包监听器 2 包括以下组件:
- PC 工具(SmartRF 监听器助手),用于配置捕获器件并与之通信
- 可将 CC13xx 或 CC26xx Launchpad 用作捕获器件的固件
- 固件源代码
- 适用于 Wireshark 的解析器(IEEE 802.15.4ge 和 (...)
RF-RANGE-ESTIMATOR — RF Range Estimator
SENSORTAG-SW — CC2541 SensorTag 软件
注意:我们正在纠正 SensorTag Android 源代码的“More Info”按钮的相关错误。在该错误修正之前,请单击此处获取 Android 源代码。
SensorTag 包括适用于低成本和低功耗无线物联网应用的开放式硬件和软件参考设计。SensorTag 随完整源代码一起提供,具有应用定制所需的所有内容以及用于移动应用的源代码示例。
BT-POWER-CALC — 适用于 CC13xx、CC26xx、CC23xx 和 CC27xx 器件的蓝牙和信道探测功耗计算器
SMARTRF-STUDIO-7 — SmartRF Studio
SmartRF™ Studio 是一款 Windows 应用程序,可帮助射频系统设计人员在所有 TI CC1xxx 和 CC2xxx 低功耗射频器件的设计过程中的早期阶段轻松评估无线电。它简化了配置寄存器值和命令的生成以及射频系统的实际测试和调试。
SmartRF Studio 支持以下 TI 器件:
资源
3P-WIRELESS-MODULES — 第三方无线模块搜索工具
第三方无线模块搜索工具可帮助开发人员识别符合其终端设备规格的产品,并采购可立即投产的无线模块。搜索工具中包含的第三方模块供应商是独立的第三方公司,这些公司在利用 TI 无线连接产品设计和制造无线模块领域拥有深厚的专业知识。
SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 器件的硬件设计审查
在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审查的简单 3 步流程以及指向相关技术文档和资源的链接。
开始使用
申请审查 2.4GHz 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。
请确保您已准备好所需的文档,随硬件设计审查申请表一起发送:
- 确认已查看产品页面上的所有硬件文档,包括数据表、设计指南、用户指南和其他硬件资源
- 提供可移植文档格式 (PDF) 版本的原理图
- 提供物料清单 (BOM)
- 提供审查所需的各种详细信息
- 提供审查所需的电路板设计(包括器件配置和引用标识符)的 Gerber 文件
- (...)
CC-ANTENNA-DK-RD — 低于 1GHz 和 2.4GHz 的天线参考设计
该天线板参考设计包含多个低成本天线解决方案,适用于低于 1 GHz 及 2.4 GHz 近距离无线系统。
CC2530TDKBALUN-RD — TDK Corporation 针对 CC253x 进行优化的平衡-非平衡变压器
CC2530EM 参考设计包含 CC2530 的原理图和布局文件,并包含 TDK Corporation 用于连接天线的一个器件(记录在 AN104 中)。
TDK Corporation 器件实现了平衡-非平衡变压器、滤波器和阻抗匹配功能,定制为使用 CC253x 运行。CC254x 和 CC85xx PurePath 无线系列。该参考设计展示了用于 CC2530 去耦和射频布局的精湛技术。为了实现理想射频性能,应精确复制参考设计。这是一个具有 SMA 天线连接器的双层参考设计,可使用单端 50 欧姆天线运行,轻松连接到仪器进行测量。
CC2540TPS62730EM-RD — CC2540 和 TPS62730 评估模块参考设计
CC2540EM DCDC VDD 参考设计包含 CC2540EM DCDC VDD 模块的原理图和布局文件。该参考设计展示了用于 CC2540 去耦和射频布局的精湛技术。为了实现理想射频性能,应精确复制参考设计。这是一个四层参考设计,同时具有一个用于匹配 50 欧姆射频输出的 SMA 天线连接器。此外,它还展示了使用 TPS62730 DC/DC 转换器为 CC2540 供电的正确方法,在工作模式下可节省高达 30% 的电流。TPS62730 转换器由 CC2540 控制。
CC2592EMK-RD — 独立 2.4GHz 范围扩展器参考设计
此独立式 2.4GHz 范围扩展器参考设计提供了在各种应用(包括传感器网状网络和网关)中将 SimpleLink™ CC2592 范围扩展器(PA/LNA 前端)与任何 2.4GHz 射频无线电配合使用所需的所有信息。CC2592 范围扩展器包括 PA、LNA、开关、平衡-非平衡变压器和射频匹配,将提高 2.4GHz 低功耗射频收音机的输出功率并提升接收器灵敏度。
TIDC-CC2540-BLE-USB — CC2540 低功耗蓝牙 USB 软件狗参考设计
CC2540 USB 软件狗是有关如何使用支持 USB 的低功耗蓝牙 (BLE) 无线 MCU 的完整示例。此参考设计可用于在任何含 USB 主机的系统上启用蓝牙智能和物联网应用。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VQFN (RHA) | 40 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。