产品详情

CPU Arm® Cortex®-M4 Type Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 1 STA, 2 secure sockets, 802.11bgn, IPv4 Edge AI enabled No Security Secure communication Cryptographic accelerators 3DES, AES, DES, MD5, PKA, RSA, SHA-1, SHA-2, TRNG Rating Catalog Operating temperature range (°C) -40 to 85
CPU Arm® Cortex®-M4 Type Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 1 STA, 2 secure sockets, 802.11bgn, IPv4 Edge AI enabled No Security Secure communication Cryptographic accelerators 3DES, AES, DES, MD5, PKA, RSA, SHA-1, SHA-2, TRNG Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGC) 64 81 mm² (9 mm × 9 mm)
  • CC3200 SimpleLink Wi-Fi—Consists of
    Applications Microcontroller, Wi-Fi Network
    Processor, and Power-Management Subsystems
  • Wi-Fi CERTIFIED™ Chip
  • Applications Microcontroller Subsystem
    • ARM® Cortex®-M4 Core at 80 MHz
    • Embedded Memory
      • RAM (Up to 256KB)
      • External Serial Flash Bootloader, and
        Peripheral Drivers in ROM
    • 32-Channel Direct Memory Access (µDMA)
    • Hardware Crypto Engine for Advanced Fast
      Security, Including
      • AES, DES, and 3DES
      • SHA2 and MD5
      • CRC and Checksum
    • 8-Bit Parallel Camera Interface
    • 1 Multichannel Audio Serial Port (McASP)
      Interface with Support for Two I2S Channels
    • 1 SD/MMC Interface
    • 2 Universal Asynchronous Receivers and
      Transmitters (UARTs)
    • 1 Serial Peripheral Interface (SPI)
    • 1 Inter-Integrated Circuit (I2C)
    • 4 General-Purpose Timers with 16-Bit Pulse-
      Width Modulation (PWM) Mode
    • 1 Watchdog Timer
    • 4-Channel 12-Bit Analog-to-Digital Converters
      (ADCs)
    • Up to 27 Individually Programmable, Multiplexed
      GPIO Pins
  • Dedicated External SPI Interface for Serial Flash
  • Wi-Fi Network Processor Subsystem
    • Featuring Wi-Fi Internet-On-a-Chip™
    • Dedicated ARM MCU
      Completely Offloads Wi-Fi and Internet
      Protocols from the Application Microcontroller
    • Wi-Fi and Internet Protocols in ROM
    • 802.11 b/g/n Radio, Baseband, Medium Access
      Control (MAC), Wi-Fi Driver, and Supplicant
    • TCP/IP Stack
      • Industry-Standard BSD Socket Application
        Programming Interfaces (APIs)
      • 8 Simultaneous TCP or UDP Sockets
      • 2 Simultaneous TLS and SSL Sockets
    • Powerful Crypto Engine for Fast, Secure Wi-Fi
      and Internet Connections with 256-Bit AES
      Encryption for TLS and SSL Connections
    • Station, AP, and Wi-Fi Direct™ Modes
    • WPA2 Personal and Enterprise Security
    • SimpleLink Connection Manager for
      Autonomous and Fast Wi-Fi Connections
    • SmartConfig™ Technology, AP Mode, and
      WPS2 for Easy and Flexible Wi-Fi Provisioning
    • TX Power
      • 18.0 dBm @ 1 DSSS
      • 14.5 dBm @ 54 OFDM
    • RX Sensitivity
      • –95.7 dBm @ 1 DSSS
      • –74.0 dBm @ 54 OFDM
    • Application Throughput
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Power-Management Subsystem
    • Integrated DC-DC Supports a Wide Range of
      Supply Voltage:
      • VBAT Wide-Voltage Mode: 2.1 to 3.6 V
      • VIO is Always Tied with VBAT
      • Preregulated 1.85-V Mode
    • Advanced Low-Power Modes
      • Hibernate: 4 µA
      • Low-Power Deep Sleep (LPDS): 250 µA
      • RX Traffic (MCU Active): 59 mA @ 54 OFDM
      • TX Traffic (MCU Active): 229 mA @ 54 OFDM,
        Maximum Power
      • Idle Connected (MCU in LPDS):
        825 µA @ DTIM = 1
  • Clock Source
    • 40.0-MHz Crystal with Internal Oscillator
    • 32.768-kHz Crystal or External RTC Clock
  • Package and Operating Temperature
    • 0.5-mm Pitch, 64-Pin, 9-mm × 9-mm QFN
    • Ambient Temperature Range: –40°C to 85°C
  • CC3200 SimpleLink Wi-Fi—Consists of
    Applications Microcontroller, Wi-Fi Network
    Processor, and Power-Management Subsystems
  • Wi-Fi CERTIFIED™ Chip
  • Applications Microcontroller Subsystem
    • ARM® Cortex®-M4 Core at 80 MHz
    • Embedded Memory
      • RAM (Up to 256KB)
      • External Serial Flash Bootloader, and
        Peripheral Drivers in ROM
    • 32-Channel Direct Memory Access (µDMA)
    • Hardware Crypto Engine for Advanced Fast
      Security, Including
      • AES, DES, and 3DES
      • SHA2 and MD5
      • CRC and Checksum
    • 8-Bit Parallel Camera Interface
    • 1 Multichannel Audio Serial Port (McASP)
      Interface with Support for Two I2S Channels
    • 1 SD/MMC Interface
    • 2 Universal Asynchronous Receivers and
      Transmitters (UARTs)
    • 1 Serial Peripheral Interface (SPI)
    • 1 Inter-Integrated Circuit (I2C)
    • 4 General-Purpose Timers with 16-Bit Pulse-
      Width Modulation (PWM) Mode
    • 1 Watchdog Timer
    • 4-Channel 12-Bit Analog-to-Digital Converters
      (ADCs)
    • Up to 27 Individually Programmable, Multiplexed
      GPIO Pins
  • Dedicated External SPI Interface for Serial Flash
  • Wi-Fi Network Processor Subsystem
    • Featuring Wi-Fi Internet-On-a-Chip™
    • Dedicated ARM MCU
      Completely Offloads Wi-Fi and Internet
      Protocols from the Application Microcontroller
    • Wi-Fi and Internet Protocols in ROM
    • 802.11 b/g/n Radio, Baseband, Medium Access
      Control (MAC), Wi-Fi Driver, and Supplicant
    • TCP/IP Stack
      • Industry-Standard BSD Socket Application
        Programming Interfaces (APIs)
      • 8 Simultaneous TCP or UDP Sockets
      • 2 Simultaneous TLS and SSL Sockets
    • Powerful Crypto Engine for Fast, Secure Wi-Fi
      and Internet Connections with 256-Bit AES
      Encryption for TLS and SSL Connections
    • Station, AP, and Wi-Fi Direct™ Modes
    • WPA2 Personal and Enterprise Security
    • SimpleLink Connection Manager for
      Autonomous and Fast Wi-Fi Connections
    • SmartConfig™ Technology, AP Mode, and
      WPS2 for Easy and Flexible Wi-Fi Provisioning
    • TX Power
      • 18.0 dBm @ 1 DSSS
      • 14.5 dBm @ 54 OFDM
    • RX Sensitivity
      • –95.7 dBm @ 1 DSSS
      • –74.0 dBm @ 54 OFDM
    • Application Throughput
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Power-Management Subsystem
    • Integrated DC-DC Supports a Wide Range of
      Supply Voltage:
      • VBAT Wide-Voltage Mode: 2.1 to 3.6 V
      • VIO is Always Tied with VBAT
      • Preregulated 1.85-V Mode
    • Advanced Low-Power Modes
      • Hibernate: 4 µA
      • Low-Power Deep Sleep (LPDS): 250 µA
      • RX Traffic (MCU Active): 59 mA @ 54 OFDM
      • TX Traffic (MCU Active): 229 mA @ 54 OFDM,
        Maximum Power
      • Idle Connected (MCU in LPDS):
        825 µA @ DTIM = 1
  • Clock Source
    • 40.0-MHz Crystal with Internal Oscillator
    • 32.768-kHz Crystal or External RTC Clock
  • Package and Operating Temperature
    • 0.5-mm Pitch, 64-Pin, 9-mm × 9-mm QFN
    • Ambient Temperature Range: –40°C to 85°C

Start your design with the industry’s first Wi-Fi CERTIFIED single-chip microcontroller unit (MCU) with built-in Wi-Fi connectivity. Created for the Internet of Things (IoT), the SimpleLink CC3200 device is a wireless MCU that integrates a high-performance ARM Cortex-M4 MCU, allowing customers to develop an entire application with a single IC. With on-chip Wi-Fi, Internet, and robust security protocols, no prior Wi-Fi experience is required for faster development. The CC3200 device is a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the TI E2E™ support community. The device is available in a QFN package that is easy to layout.

The applications MCU subsystem contains an industry-standard ARM Cortex-M4 core running at 80 MHz. The device includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD/MMC, UART, SPI, I2C, and four-channel ADC. The CC3200 family includes flexible embedded RAM for code and data and ROM with external serial flash bootloader and peripheral drivers.

The Wi-Fi network processor subsystem features a Wi-Fi Internet-on-a-Chip and contains an additional dedicated ARM MCU that completely offloads the applications MCU. This subsystem includes an 802.11 b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3200 device supports Station, Access Point, and Wi-Fi Direct modes. The device also supports WPA2 personal and enterprise security and WPS 2.0. The Wi-Fi Internet-on-a-chip includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols.

The power-management subsystem includes integrated DC-DC converters supporting a wide range of supply voltages. This subsystem enables low-power consumption modes, such as the hibernate with RTC mode requiring less than 4 µA of current.

Start your design with the industry’s first Wi-Fi CERTIFIED single-chip microcontroller unit (MCU) with built-in Wi-Fi connectivity. Created for the Internet of Things (IoT), the SimpleLink CC3200 device is a wireless MCU that integrates a high-performance ARM Cortex-M4 MCU, allowing customers to develop an entire application with a single IC. With on-chip Wi-Fi, Internet, and robust security protocols, no prior Wi-Fi experience is required for faster development. The CC3200 device is a complete platform solution including software, sample applications, tools, user and programming guides, reference designs, and the TI E2E™ support community. The device is available in a QFN package that is easy to layout.

The applications MCU subsystem contains an industry-standard ARM Cortex-M4 core running at 80 MHz. The device includes a wide variety of peripherals, including a fast parallel camera interface, I2S, SD/MMC, UART, SPI, I2C, and four-channel ADC. The CC3200 family includes flexible embedded RAM for code and data and ROM with external serial flash bootloader and peripheral drivers.

The Wi-Fi network processor subsystem features a Wi-Fi Internet-on-a-Chip and contains an additional dedicated ARM MCU that completely offloads the applications MCU. This subsystem includes an 802.11 b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3200 device supports Station, Access Point, and Wi-Fi Direct modes. The device also supports WPA2 personal and enterprise security and WPS 2.0. The Wi-Fi Internet-on-a-chip includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols.

The power-management subsystem includes integrated DC-DC converters supporting a wide range of supply voltages. This subsystem enables low-power consumption modes, such as the hibernate with RTC mode requiring less than 4 µA of current.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
CC3220S 正在供货 具有安全启动和 256kB RAM 的 SimpleLink™ 32 位 Arm Cortex-M4 Wi-Fi® 无线 MCU This product is a 2.4GHz wireless microcontroller that has additional security features and lower power.
功能与比较器件相似。
CC3235SF 正在供货 具有 1MB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4 双频带 Wi-Fi® 无线 MCU This product is a wireless microcontroller that supports dual-band 2.4 GHz and 5 GHz Wi-Fi with enhanced security features & 1MB XIP Flash.
CC3230SF 正在供货 具有 256kB RAM+1MB XIP 闪存、共存性、WPA3、16 个 TLS 插槽和安全启动的 SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU Upgrade with WPA3, WFA IoT low power, and coexistence
CC3230S 正在供货 具有 256KB RAM、共存性、WPA3、16 个 TLS 插槽和安全启动的 SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU Upgrade with WPA3, WFA IoT low power, and coexistence

技术文档

未找到结果。请清除搜索并重试。
查看全部 67
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 CC3200 SimpleLink Wi-Fi and Internet-of-Things Solution, a Single-Chip Wireless MCU 数据表 (Rev. F) PDF | HTML 2015-2-5
* 用户指南 CC3200 SimpleLink Wi-Fi Wireless MCU Technical Reference Manual (Rev. D) 2018-5-9
应用手册 针对在免许可证 2.4GHz/5GHz 频段运行的 SRD 的 CE 法规 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022-11-7
用户指南 CC3100/CC3200 SimpleLink™ Wi-Fi® 片上 互联网解决方案 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2022-6-28
网络安全公告文章 TI-PSIRT-2021-100117 Integrated HTTP Server Ping Utility Vulnerability PDF | HTML 2022-1-15
应用手册 TI Wi-Fi 器件的 CE 合规性测试程序 英语版 PDF | HTML 2022-1-3
用户指南 SimpleLink™ Wi-Fi® SensorTag (Rev. B) 英语版 (Rev.B) 2022-1-3
应用手册 支持 SimpleLink™ Wi-Fi® 的电子智能锁 (Rev. A) 英语版 (Rev.A) 2021-12-17
应用手册 CC31xx 和 CC32xx 频率调谐 英语版 PDF | HTML 2021-11-22
应用手册 SimpleLink™ Wi-Fi® CC32xx ADC PDF | HTML 英语版 PDF | HTML 2021-11-19
网络安全公告文章 SimpleLink™ 器件的变量时间标签比较 英语版 PDF | HTML 2021-11-19
用户指南 CC3100 and CC3200 SimpleLink™ Wi-Fi® Embedded Programming PDF | HTML 2021-7-19
用户指南 SimpleLink™ Wi-Fi® CC3100, CC3200 Radio Tool User's Guide PDF | HTML 2021-6-29
证书 Product Information for CC3xxx Devices as Per Annex-E of EN 300 328 2020-8-10
应用手册 CC3x00 Power Management Optimization and Measures (Rev. A) PDF | HTML 2020-6-2
用户指南 CC3200 SimpleLink Wi-Fi and IoT Solution With LaunchPad Hardware User's Guide (Rev. C) PDF | HTML 2020-3-5
应用手册 Transfer of TI Wi-Fi® Alliance Certifications to Products Using WFA Cert Policy (Rev. F) PDF | HTML 2020-1-30
用户指南 SimpleLink™ Wi-Fi® CC3100, CC3200 UniFlash User's Guide PDF | HTML 2020-1-15
应用手册 CC3x00 Production Line Guide PDF | HTML 2019-10-22
应用手册 SimpleLink™ Wi-Fi® CC3100, CC3200 Serial Flash PDF | HTML 2019-10-4
白皮书 Low-Power Internet Connectivity Over Wi-Fi (Rev. A) 2019-5-23
白皮书 A primer to Wi-Fi® provisioning for IoT applications (Rev. A) 2019-1-31
用户指南 SimpleLink SDK Power Management: MSP432, MSP432E4, CC13xx/CC26xx, and CC32xx (Rev. J) 2019-1-29
用户指南 CC3100 & CC3200 SimpleLink Wi-Fi & IOT Solution Layout Guidelines (Rev. B) PDF | HTML 2018-8-27
产品概述 IP smart door locks: Power optimized and added security features for cloud conne (Rev. B) 2018-6-26
用户指南 CC3200 SimpleLink Wi-Fi and IoT Solution w/ MCU LaunchPad Getting Started Guide (Rev. E) 2018-5-9
用户指南 CC3200 SimpleLink Wi-Fi and IoT Solution Programmer's Guide (Rev. D) 2018-5-8
产品概述 Design a low power camera with optimized cloud streaming and enhanced security u (Rev. A) 2018-4-24
产品概述 Design a video doorbell with optimized cloud streaming and enhanced security fea (Rev. A) 2018-4-24
技术文章 Boost your SimpleLink MCU development with the Open On-Chip Debugger PDF | HTML 2018-4-11
用户指南 IMETER-BOOST User's Guide (Rev. A) 2018-3-9
白皮书 Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 2017-10-16
白皮书 Charging stations: Toward an EV support infrastructure 2017-5-9
技术文章 RS-232: Use this old dog for new tricks PDF | HTML 2017-3-30
用户指南 CC3200 SimpleLink Wi-Fi and IoT SensorTag PDF | HTML 2017-3-1
用户指南 CC3200 SimpleLink™ Wi-Fi® SensorTag Product Specification PDF | HTML 2017-3-1
技术文章 Part 1: Bringing the internet to a single chip PDF | HTML 2016-11-18
设计指南 SimpleLink™ CC3200-OV788 Video/Audio Streaming Over Wi-Fi Reference Design 2016-11-8
技术文章 Post an IoT device on your fridge! PDF | HTML 2016-10-13
更多文献资料 TI SimpleLink™ Wi-Fi® Family - Internet-on-a-chip solutions (Rev. C) 2016-9-7
技术文章 Designing an IoT modular light – part 2 PDF | HTML 2016-6-24
技术文章 Designing an IoT modular light PDF | HTML 2016-6-17
技术文章 Meet Mongoose, your new IoT middleware PDF | HTML 2016-5-12
用户指南 TI-RTOS 2.16 for CC32xx SimpleLink Wireless MCUs Getting Started Guide (Rev. F) 2016-2-22
技术文章 Put your best face forward with the simplehuman smart mirror PDF | HTML 2016-1-8
技术文章 IoT security made simple with SimpleLink™ Wi-Fi® CC3100 and CC3200 devices PDF | HTML 2015-12-28
技术文章 Low-power Wi-Fi®: How environment properties impact an application’s energy consum PDF | HTML 2015-12-14
技术文章 Genie’s innovative new garage door controller opens a new door to the smart home PDF | HTML 2015-12-11
技术文章 Low-power Wi-Fi®: How application properties impact energy consumption PDF | HTML 2015-12-7
技术文章 Low-power Wi-Fi®: How to measure the energy consumption of Wi-Fi applications PDF | HTML 2015-11-30
技术文章 Low-power Wi-Fi®: How to optimize an application’s power consumption PDF | HTML 2015-11-23
技术文章 Cloudy with a chance of development tools for SimpleLink Wi-Fi CC3200 PDF | HTML 2015-11-5
技术文章 TI and Amazon Web Services (AWS) collaborate on a new IoT service PDF | HTML 2015-10-8
技术文章 Programming with Python is now possible with the WiPy PDF | HTML 2015-10-1
技术文章 TI collaborates with Microsoft to kickstart development of IoT applications PDF | HTML 2015-9-29
技术文章 SimpleLink Wi-Fi modules make Wi-Fi certification easy PDF | HTML 2015-9-22
技术文章 Add connectivity to existing hardware with our UART to Wi-Fi bridge PDF | HTML 2015-9-8
技术文章 Parsing the Internet of Things (IoT) with TI and Facebook PDF | HTML 2015-9-3
技术文章 Understanding wireless connectivity in industrial IoT applications PDF | HTML 2015-8-4
技术文章 Make your connected world smarter with the SimpleLink Wi-Fi CC3200 Smart Plug PDF | HTML 2015-7-27
技术文章 9 reference designs to help you get started in the IoT this summer PDF | HTML 2015-7-23
电子书 Understanding Wireless Connectivity in the Industrial IoT 2015-7-22
技术文章 What is the IQ of your home or building? Is it indeed smart? PDF | HTML 2015-4-20
用户指南 Antenna Board User's Guide 2014-8-7
白皮书 A link to the Internet of Things IoT Made Easy With SimpleLink Wi-Fi Solutions 2014-7-31
应用手册 CC31xx/CC32xx SimpleLink™ Wi-Fi® and IoT Power Management App Report 2014-7-28
应用手册 CC3100/CC3200 WLAN RF Transmit Power Peak and Average Measurements 2014-5-7

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

CC3200-LAUNCHXL — SimpleLink Wi-Fi CC3200 LaunchPad

SimpleLink™ Wi-Fi® CC3200 LaunchPad™ 开发套件(带 QFN 封装器件)是用于 CC3200 无线微控制器 (MCU) 的评估开发平台,该 MCU 是内置 Wi-Fi 连接功能的先进单芯片可编程 MCU。该电路板使用 FTDI 实现板载仿真,并且包含可提供完全开箱即用体验的传感器。该电路板可直接连接到 PC,便于与 Code Composer Studio™ Cloud 集成开发环境 (IDE) 和 IAR Embedded Workbench 等开发工具配合使用。访问 dev.ti.com,立即开始使用 SimpleLink Wi-Fi CC3200 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

CC3200AUDBOOST — SimpleLink Wi-Fi CC3200 Audio BoosterPack

SimpleLink™ Wi-Fi® CC3200 Audio BoosterPack 可使用 SimpleLink™ Wi-Fi® CC3200 器件上的数字音频外设 [I2S] 进行评估和开发。它包含用于驱动扬声器的 D 类功率放大器和支持可编程音频处理的超低功耗音频编解码器 TLV320AIC3254。扬声器、耳机和麦克风单独出售。

该 BoosterPack 可与 SimpleLink™ Wi-Fi® CC3200 LaunchPad™ (CC3200-LAUNCHXL)SimpleLink™ 多标准 CC26x2R 无线 MCU LaunchPad™ 开发套件 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

CC3200STK-WIFIMK — SimpleLink™ Wi-Fi® CC3200 SensorTag

SimpleLink™ Wi-Fi® CC3200 SensorTag 开发套件是将传感器直接连接至云端的最快、最简单的方式之一!

这款新型 Wi-Fi SensorTag 套件基于低功耗 SimpleLink Wi-Fi CC3200 无线 MCU,该 MCU 是业内首款通过 Wi-Fi CERTIFIED™认证、内置 Wi-Fi 连接功能的单芯片微控制器。这使得 SensorTag 套件可采用 AAA 电池供电/

Wi-Fi SensorTag 套件包含 9 个低功耗 MEMS 传感器。

通过 Wi-Fi 直接连接至云端,仅需几分钟即可在线获取传感器数据。通过 SensorTag iOS 和 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。  请注意,它不支持串行线调试 (SWD)。

对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS 调试探针均支持核心和系统跟踪。  对于引脚上的跟踪,则需要使用 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

LB-3P-TRACE32-WIRELESS — 用于无线连接的 Lauterbach TRACE32® 调试系统

Lauterbach TRACE32® 工具是一套先进的硬件和软件组件,开发人员可通过它分析、优化和认证 TI 的许多无线连接芯片。这套全球知名的嵌入式系统调试解决方案是所有开发阶段(从器件前开发一直到产品认证和现场故障排除)的理想解决方案:   完整的片上断点支持;运行时存储器访问;闪存编程和基准测试计数器。所有功能均可脚本化,使开发人员能够反复执行相同的测试序列。Lauterbach 工具直观的模块化设计可为工程师提供当今最高的可用性能,并提供可随需求变化而调整和扩展的系统。经认证的工具资质认证支持套件 (TQSK) 提供了一种便捷而全面的方法来鉴定 TRACE32® (...)

来源:Lauterbach GmbH
支持的产品和硬件
调试探针

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

支持的产品和硬件
软件开发套件 (SDK)

CC3200SDK — CC3200 Software Development Kit (SDK), Service Pack, and Add-Ons

 

SimpleLink™ Wi-Fi® CC3200 SDK 包含用于 CC3200 可编程 MCU 的驱动程序、40 个以上的示例应用以及使用该解决方案所需的文档。它还包含闪存编程器,这是一款命令行工具,用于闪存软件并配置网络和软件参数(SSID、接入点通道、网络配置文件等)、系统文件和用户文件(证书、网页等)。此 SDK 可与 TI 的 SimpleLInk Wi-Fi CC3200 LaunchPad 配合使用。  

此 SDK 提供各种各样的支持。具有 CCS IDE 但没有 RTOS 的集成 Cortex™-M4 支持此 SDK 中的所有示例应用。此外,有些应用还支持 (...)

支持的产品和硬件
IDE、配置、编译器或调试器

CC3XXXRADIOTEST — SimpleLink™ Wi-Fi® 无线电测试工具

SimpleLink™ Wi-Fi® 无线电测试工具是一款基于 Windows 的软件工具,用于在开发和认证过程中对 SimpleLink Wi-Fi CC31xx 和 CC32xx 设计进行射频评估和测试。  通过手动将无线电设置为发送模式或接收模式,该工具可提供低级无线电测试功能。使用此工具可能需要熟悉并了解无线电电路理论和无线电测试方法的知识。

SimpleLink Wi-Fi CC31xx 和 CC32xx 器件专为物联网 (IoT) 打造,其中包含片上 Wi-Fi、互联网和稳固的安全协议,无需具备 Wi-Fi 经验就可以更快速地进行开发。  有关 CC31xx 和 CC32xx (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件
IDE、配置、编译器或调试器

CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

支持的产品和硬件
IDE、配置、编译器或调试器

ENERGIA — Energia

Energia 是一个开源和社区驱动型集成开发环境 (IDE) 与软件框架。Energia 基于接线框架,为微控制器编程提供了直观的编码环境和由易于使用的功能 API 及库构成的可靠框架。Energia 支持多种 TI 处理器,主要包括可从 LaunchPad 开发生态系统获得的处理器。Energia 是开源产品,源代码可从 github www.github.com/energia/energia 获得。

查看 43oh.com 论坛,获得 Energia 支持

支持的产品和硬件
IDE、配置、编译器或调试器

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

支持的产品和硬件
IDE、配置、编译器或调试器

TSK-3P-VX-TOOLSET — 用于 Arm 的 TASKING VX-toolset

VX-toolset 是专为特定 Cortex-M 和 Cortex-R 核心器件设计的经认证编译器工具链,适用于安全关键型嵌入式软件开发。借助 Eclipse IDE 集成、高级多核支持和 TASKING BlueBox 调试程序兼容性,VX-toolset 简化了开发。已通过 TÜV NORD 认证,符合 ISO 26262 至 ASIL D 级以及 ISO 21434 标准。

支持的产品和硬件
线上培训

SIMPLELINK-ACADEMY-CC32XX — SimpleLink™ Academy for CC32xx

SimpleLink Academy delivers easy-to-use training modules that span a wide range of topics for the SimpleLink Wi-Fi® evaluation platforms and software.
支持的产品和硬件
应用软件和框架

WIFISTARTERPRO — SimpleLink™ Wi-Fi® Starter Pro

在 iTunes App Store 上下载
在 Google Play 上下载

SimpleLink™ Wi-Fi® Starter Pro 移动应用是一款用于配置 SimpleLink 的新型移动应用。它随附嵌入式配置库以及器件端运行的示例。如需使用 SimpleLink Wi-Fi 产品进行 Wi-Fi 配置,TI 建议使用新配置版本。该版本可以借助反馈和备用选项实现高级 AP 模式配置,确保成功完成处理。客户可以使用嵌入式库和移动库来集成其最终产品。

支持的产品和硬件
软件编程工具

EMBEDDED-PROGRAMMING — SimpleLink™ Wi-Fi® 嵌入式编程

每个具有板载嵌入式 CC3120/CC3220 器件的产品也必须连接串行闪存器件。串行闪存必须格式化,并至少应使用包含必要软件更新和附加功能的服务包进行编程。对于 CC3220,还必须对内部 MCU 处理器上运行的二进制映像进行编程。有多个现有选项可用于串行闪存编程:

  • Uniflash – 基于 PC 的实用程序,用于创建映像和编程。通过 UART 进行内容编程。
  • 无线编程 – 通过网络连接提供内容。但是,这需要提前在生产过程中对串行闪存进行格式化。内容通过主机接口(UART 或 SPI)进行编程。
  • 工业闪存编程 – 将使用 Uniflash 准备的完整映像直接刷写到串行闪存。可在未将 (...)
支持的产品和硬件
软件编程工具

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash 是 TI 庞大的 CCStudio™ 开发生态系统的成员并且是一款软件工具,用于对 TI 微控制器和无线连接器件上的片上闪存以及 TI 处理器的板载闪存进行编程。UniFlash 提供图形界面和命令行界面,可在桌面上或云中运行。

可以在 CCStudio 开发人员专区从云中运行 UniFlash,也可以将其下载并在 Windows®、Linux® 和 macOS® 计算机上使用。

请注意,毫米波、AMx、K2G 和 J7 器件不支持 macOS。AMx、K2G 和 J7 器件仅在命令行上受支持。

支持的产品和硬件
支持软件

TIDCAL4 — CC3200 Wi-Fi Enabled NFC Card Reader Software

支持的产品和硬件
支持软件

TIDCAL5 — CC3200 Smart Plug Gen1 Software

支持的产品和硬件
支持软件

TIDCCW7 — CC3200 Video Camera Software

支持的产品和硬件
认证

SIMPLELINK-CC3XXX-CERTIFICATION — 适用于 SimpleLink™ CC3XXX 的无线电认证

是否在寻找 CC3XXX 认证支持?SIMPLELINK-CC3XXX-CERTIFCATION 可提供相关的信息和支持,以帮助您成功完成 CC31XX、CC32XX 和 CC33XX 产品的认证。在此页面中,您可以找到关于我们的模块和评估板的最新认证报告,适用于使用倒装芯片解决方案进行设计的客户。

支持的产品和硬件
设计工具

3P-WIRELESS-MODULES — 第三方无线模块搜索工具

第三方无线模块搜索工具可帮助开发人员识别符合其终端设备规格的产品,并采购可立即投产的无线模块。搜索工具中包含的第三方模块供应商是独立的第三方公司,这些公司在利用 TI 无线连接产品设计和制造无线模块领域拥有深厚的专业知识。

支持的产品和硬件
设计工具

SWRR177 — CC3x00 Design Checklist

在 CC3XXX Wi-Fi 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。  申请审查前,需查看相应产品页面上的技术文档及设计与开发资源。了解产品页面上的资源后,您可能无需申请设计审查。

申请审查 Wi-Fi 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。

对于基于 CC33xx 和 CC35xx 的设计,请将请求连同设计文件直接通过电子邮件发送至 connectivity-wifi-hw-reviews@list.ti.com。可从这些器件的相应产品页面请求获取有关这些器件的设计文档。

对于所有其他 CC3xxx (...)

支持的产品和硬件

许多 TI 参考设计都包括 CC3200

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGC) 64 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频