CD4515B
CD4515B Output "Low" on Select
- Strobed input latch
- Inhibit control
- 100% tested for quiescent current at 20 V
- Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
- Noise margin (over full package temperature range):
- 1 V at VDD = 5 V
- 2 V at VDD = 10 V
- 2.5 V at VDD = 15 V
- 5-V, 10-V, and 15-V parametric ratings
- Standardized, symmetrical output characteristics
- Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
- Applications:
- Digital multiplexing
- Address decoding
- Hexadecimal/BCD decoding
- Program-counter decoding
- Control decoder
Data sheet acquired from Harris Semiconductor.
CD4514B and CD4515B consist of a 4-bit strobed latch and a 4-to-16-line decoder. The latches hold the last input data presented prior to the strobe transition from 1 to 0. Inhibit control allows all outputs to be placed at 0 (CD4514B) or 1 (CD4515B) regardless of the state of the data or strobe inputs.
The decode truth table indicates all combinations of data inputs and appropriate selected outputs.
These devices are similar to industry types MC14514 and MC14515.
The CD4514B and CD4515B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), and 16-lead small-outline packages (M and M96 suffixes).
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | CD4514B, CD4515B TYPES 数据表 (Rev. A) | 2003年 6月 16日 | |||
| 应用手册 | Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) | 2015年 12月 2日 | ||||
| 选择指南 | 逻辑器件指南 2014 (Rev. AA) | 最新英语版本 (Rev.AC) | PDF | HTML | 2014年 11月 17日 | ||
| 用户指南 | LOGIC Pocket Data Book (Rev. B) | 2007年 1月 16日 | ||||
| 应用手册 | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 | ||||
| 用户指南 | Signal Switch Data Book (Rev. A) | 2003年 11月 14日 | ||||
| 应用手册 | Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics | 2001年 12月 3日 | ||||
| 选择指南 | Logic Guide (Rev. AC) | PDF | HTML | 1994年 6月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块
14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOIC (DW) | 24 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点