CD74HC138-Q1
- Qualified for Automotive Applications
- Select One of Eight Data Outputs Active Low
- I/O Port or Memory Selector
- Three Enable Inputs to Simplify Cascading
- Typical Propagation Delay of 13 ns at VCC = 5 V, CL = 15 pF, TA = 25°C
- Fanout (Over Temperature Range)
- Standard Outputs . . . 10 LSTTL Loads
- Bus Driver Outputs . . . 15 LSTTL Loads
- Balanced Propagation Delay and Transition Times
- Significant Power Reduction Compared to LSTTL Logic ICs
- 2-V to 6-V VCC Operation
- High Noise Immunity; NIL or NIH = 30% of VCC, VCC = 5 V
The CD74HC138 is a high-speed silicon-gate CMOS decoder well suited to memory address decoding or data routing applications. This circuit features low power consumption usually associated with CMOS circuitry, yet has speeds comparable to low-power Schottky TTL logic. The circuit has three binary select inputs (A0, A1, and A2). If the device is enabled, these inputs determine which one of the eight normally high outputs of the HC138 will go low.
Two active-low and one active-high enables (E1, E2, and E3) are provided to ease the cascading of decoders. The decoders eight outputs can drive ten low-power Schottky TTL equivalent loads.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | High-Speed CMOS Logic 3- to 8-Line Inverting Decoder/Demultiplexer 数据表 (Rev. A) | 2008年 4月 24日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点