CD74HC4016
- Wide Analog-Input-Voltage Range . . . 0V to 10V
- Low "ON" Resistance
- 45
(Typ) . . . . VCC = 4.5V - 35
(Typ) . . . . VCC = 6V - 30
(Typ) . .1fcVCC = 9V
- 45
- Fast Switching and Propagation Delay Times
- Low "OFF" Leakage Current
- Built-In "Break-Before-Make" Switching
- Suitable for Sample and Hold Applications
- Wide Operating Temperature Range . . . -55°C to 125°C
- HC Types
- 2V to 10V Operation
- High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
The CD74HC4016 contains four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.
Each switch has two input/output terminals (nY, nZ) and an active high enable input (nE). Current through the switch will not cause additional VCC current provided the analog voltage is maintained between VCC and GND.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | CD74HC4016 数据表 (Rev. C) | 2004年 8月 2日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点