CY74FCT157T
- Function, Pinout, and Drive Compatible With FCT and F Logic
- Reduced VOH (Typically = 3.3 V) Versions of Equivalent FCT Functions
- Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
- Ioff Supports Partial-Power-Down Mode Operation
- Matched Rise and Fall Times
- Fully Compatible With TTL Input and Output Logic Levels
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- CY54FCT157T
- 32-mA Output Sink Current
- 12-mA Output Source Current
- CY74FCT157T
- 64-mA Output Sink Current
- 32-mA Output Source Current
- 3-State Outputs
The \x92FCT157T devices are quad two-input multiplexers that select four bits of data from two sources under the control of a common data-select (S) input. The output-enable (E\) input is active low. When E\ is high, all of the outputs (Y) are forced low, regardless of all other input conditions.
Moving data from two groups of registers to four common output buses is a common use of the \x92FCT157T devices. The state of S determines the particular register from which the data comes. It also can be used as a function generator. These devices are useful for implementing highly irregular logic by generating any 4 of the 16 different functions of 2 variables, with 1 variable common.
The \x92FCT157T devices are logic implementations of a four-pole, two-position switch, where the position of the switch is determined by the logic levels at S.
These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | Quad 2-Input Multiplexers With 3-State Outputs 数据表 (Rev. B) | 2001年 11月 2日 | |||
| 选择指南 | Logic Guide (Rev. AC) | PDF | HTML | 2025年 11月 13日 | |||
| 应用手册 | Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) | 2015年 12月 2日 | ||||
| 选择指南 | 逻辑器件指南 2014 (Rev. AA) | 最新英语版本 (Rev.AC) | PDF | HTML | 2014年 11月 17日 | ||
| 选择指南 | 《高级总线接口逻辑器件选择指南》 | 英语版 | 2010年 7月 7日 | |||
| 用户指南 | LOGIC Pocket Data Book (Rev. B) | 2007年 1月 16日 | ||||
| 应用手册 | 选择正确的电平转换解决方案 (Rev. A) | 英语版 (Rev.A) | 2006年 3月 23日 | |||
| 应用手册 | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 | ||||
| 用户指南 | CYFCT Parameter Measurement Information | 2001年 4月 2日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块
14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOIC (D) | 16 | Ultra Librarian |
| SOIC (DW) | 16 | Ultra Librarian |
| SSOP (DBQ) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点