产品详情

Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.5 Reference type Ext Architecture Multiplying DAC Rating Catalog Features Small Size Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 105
Resolution (Bits) 16 Number of DAC channels 1 Interface type SPI Output type Unbuffered Current INL (max) (±LSB) 1 Settling time (µs) 0.5 Reference type Ext Architecture Multiplying DAC Rating Catalog Features Small Size Sample/update rate (Msps) 2 Power consumption (typ) (mW) 0.025 Operating temperature range (°C) -40 to 105
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • ±0.5 LSB DNL
  • 16-Bit Monotonic
  • ±1 LSB INL
  • Low Noise: 12 nV/√Hz
  • Low Power: IDD = 2 µA
  • 2.7-V to 5.5-V Analog Power Supply
  • 2-mA Full-Scale Current ±20%,
    with VREF = 10 V
  • 50-MHz Serial Interface
  • 0.5-μs Settling Time
  • 4-Quadrant Multiplying Reference
  • Reference Bandwidth: 10 MHz
  • ±10-V Reference Input
  • Reference Dynamics: –105 THD
  • Tiny 8-Lead 3 × 3 mm VSON and 3 × 5 mm VSSOP Packages
  • Industry-Standard Pin Configuration

All trademarks are the property of their respective owners.

  • ±0.5 LSB DNL
  • 16-Bit Monotonic
  • ±1 LSB INL
  • Low Noise: 12 nV/√Hz
  • Low Power: IDD = 2 µA
  • 2.7-V to 5.5-V Analog Power Supply
  • 2-mA Full-Scale Current ±20%,
    with VREF = 10 V
  • 50-MHz Serial Interface
  • 0.5-μs Settling Time
  • 4-Quadrant Multiplying Reference
  • Reference Bandwidth: 10 MHz
  • ±10-V Reference Input
  • Reference Dynamics: –105 THD
  • Tiny 8-Lead 3 × 3 mm VSON and 3 × 5 mm VSSOP Packages
  • Industry-Standard Pin Configuration

All trademarks are the property of their respective owners.

The DAC8811 multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7-V to 5.5-V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A serial data interface offers high-speed, three-wire microcontroller-compatible inputs using data-in (SDI), clock (CLK), and chip-select (CS).

On power-up, the DAC register is filled with zeroes, and the DAC output is at zero scale.

The DAC8811 is packaged in space-saving 8-lead VSON and VSSOP packages.

For all available packages, see the orderable addendum at the end of the datasheet.

The DAC8811 multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7-V to 5.5-V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A serial data interface offers high-speed, three-wire microcontroller-compatible inputs using data-in (SDI), clock (CLK), and chip-select (CS).

On power-up, the DAC register is filled with zeroes, and the DAC output is at zero scale.

The DAC8811 is packaged in space-saving 8-lead VSON and VSSOP packages.

For all available packages, see the orderable addendum at the end of the datasheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
DAC8801 正在供货 14 位单通道串行接口乘法数模转换器 14-bit device
功能与比较器件相同但引脚有所不同。
DAC7811 正在供货 趋稳时间为 0.2us 的 12 位单通道串行输入乘法 DAC 12-bit device
DAC8812 正在供货 16 位、双串行输入乘法数模转换器 2-channel device
DAC8820 正在供货 16 位并行输入乘法 DAC Parallel interface device

技术文档

未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DAC8811 16-Bit, Serial Input Multiplying Digital-to-Analog Converter 数据表 (Rev. D) PDF | HTML 2016-2-15
电路设计 采用精密 DAC 的高电流电压输出电路 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024-10-14
证书 DAC8811EVM EU Declaration of Conformity (DoC) (Rev. A) 2023-6-6
应用手册 Topology and Noise Using Multiplying DACs (Rev. A) 2015-5-18

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC8811EVM — DAC8811 评估模块

DAC8811EVM 评估模块 (EVM) 是一个用于评估 DAC8811 产品的平台,该产品是一款具有电流输出、易于使用的精确低功耗 16 位乘法数模转换器 (DAC)。该器件支持高速三线 SPI 接口。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

DAC8811EVM-PDK — DAC8811 性能演示套件

DAC8811EVM-PDK 是一套完整的评估/演示套件,它将 DAC8811EVM 与基于 TMS32VC5509 的 MMB0 主板组合在一起,可与个人计算机配合使用。MMB0 主板允许 DAC8811EVM 通过 USB 端口连接到计算机。DAC8811EVM-PDK 由使用初始化文件的 DXP 评估软件控制,它可以为待测试的器件设置串行控制。该软件可以在 Microsoft® Windows 操作系统中运行,它允许对 DAC8811 器件进行完整评估。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
支持软件

DXP — DXP EVM GUI

DAC Exerciser Program (DXP) 是德州仪器 (TI) 的软件工具,无需昂贵的信号发生器即可评估 DAC,也无需编写复杂的软件。与德州仪器 (TI) DAC EVM 和模块化主板配合使用时,它可以轻松简单地生成 DAC 的数字信号,以生成用于测量和评估的模拟输出。

支持的产品和硬件
支持软件

SLOC057 — ItoVPro Application Software for High Speed Amplifiers Voltage Feedback Devices

支持的产品和硬件
仿真模型

DAC8811 IBIS Model

SBAM072.ZIP (14 KB) - IBIS 模型
支持的产品和硬件
仿真模型

TINA-TI Ref Design for High-Current Voltage O/P Circuit Using a Precision DAC

SBAM417.ZIP (23 KB) - TINA-TI 参考设计
支持的产品和硬件
设计工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
支持的产品和硬件
参考设计

TIPD137 — ±10V 四象限乘法 DAC

此 TI 高精度验证设计为可精确生成 -10 V 至 +10 V 输出电压的双电源、四象限 MDAC 解决方案提供原理、元件选择、仿真、PCB 设计和测量细节。通过除去加法级,该设计还能用作设计简单的二象限 MDAC 电路的参考。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGK) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频