DRV8301
- 6-V to 60-V Operating Supply Voltage Range
- 1.7-A Source and 2.3-A Sink Gate Drive Current
Capability - Slew Rate Control for EMI Reduction
- Bootstrap Gate Driver With 100% Duty Cycle
Support - 6- or 3-PWM Input Modes
- Dual Integrated Current Shunt Amplifiers With
Adjustable Gain and Offset - Integrated 1.5-A Buck Converter
- 3.3-V and 5-V Interface Support
- SPI
- Protection Features:
- Programmable Dead Time Control (DTC)
- Programmable Overcurrent Protection (OCP)
- PVDD and GVDD Undervoltage Lockout
(UVLO) - GVDD Overvoltage Lockout (OVLO)
- Overtemperature Warning/Shutdown
(OTW/OTS) - Reported Through nFAULT, nOCTW, and SPI
Registers
The DRV8301 is a gate driver IC for three-phase motor drive applications. The device provides three half-bridge drivers, each capable of driving two Nchannel MOSFETs. The DRV8301 supports up to 1.7-A source and 2.3-A peak current capability. The DRV8301 can operate off of a single power supply with a wide range from 6-V to 60-V. The device uses a bootstrap gate driver architecture with trickle charge circuitry to support 100% duty cycle. The DRV8301 uses automatic handshaking when the high-side or low-side MOSFET is switching to prevent flow of current. Integrated VDS sensing of the high-side and low-side MOSFETs is used to protect the external power stage against overcurrent conditions.
The DRV8301 includes two current shunt amplifiers for accurate current measurement. The amplifiers support bidirectional current sensing and provide an adjustable output offset up to 3 V.
The DRV8301 also includes an integrated switching mode buck converter with adjustable output and switching frequency. The buck converter can provide up to 1.5 A to support MCU or additional system power needs.
The SPI provides detailed fault reporting and flexible parameter settings such as gain options for the current shunt amplifiers and slew rate control of the gate drivers.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DRV8301 Three-Phase Gate Driver With Dual Current Shunt Amplifiers and Buck Regulator 数据表 (Rev. F) | PDF | HTML | 2016年 1月 26日 | ||
应用手册 | 大功率电机驱动器应用的系统设计注意事项 | PDF | HTML | 英语版 | PDF | HTML | 2021年 11月 24日 | |
应用手册 | 电机驱动器电路板布局的最佳实践 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 8月 5日 | |
应用手册 | 针对使用 BLDC 电机的电动自行车的硬件设计注意事项 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | 2021年 8月 4日 | ||
白皮书 | Power Electronics in Motor Drives: Where is it? (Rev. A) | 2019年 10月 1日 | ||||
应用手册 | Hardware Design Considerations for an Efficient Vacuum Cleaner Using a BLDC Moto (Rev. B) | PDF | HTML | 2019年 3月 6日 | |||
技术文章 | Motor start-up techniques: Part three | PDF | HTML | 2015年 6月 26日 | |||
用户指南 | BOOSTXL-DRV8301 Hardware User's Guide | 2013年 10月 31日 | ||||
电子书 | BOOSTXL-DRV8301 Quick Start Guide | 2013年 10月 14日 | ||||
应用手册 | InstaSPIN™ 无刷直流(BLDC) 实验室 | 英语版 | 2013年 7月 23日 | |||
应用手册 | DRV8301 Current Limiting Mode Layout Considerations | 2012年 12月 4日 | ||||
应用手册 | Sensored 3-Phase BLDC Motor Control Using MSP430 | 2011年 7月 20日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BOOSTXL-DRV8301 — 具有 DRV8301 和 NexFET™ MOSFET 的电机驱动 BoosterPack
BOOSTXL-DRV8301 是基于 DRV8301 前置驱动器和 CSD18533Q5A NextFET™ 功率 MOSFET 的 10A 三相无刷直流驱动平台。该模块包含 3 个低侧电流感应放大器(2 个在 DRV8301 内部,1 个在 DRV8301 外部)。该模块还包含一个 1.5A 降压转换器,针对短路、过热和击穿提供充分的防护,并且可通过 SPI 接口轻松配置。此 BoosterPack 非常适合想要了解无传感无刷控制技术和驱动平台设计的人士。此套件适用于所有 LaunchPad XL,您可以访问 (...)
INSTASPIN-BLDC — InstaSPIN™-BLDC 解决方案
与其他基于 EMF 过零检测时序的无传感器 BLDC (...)
TIDM-THREEPHASE-BLDC-HC-SPI-INST — 具有 InstaSPIN 软件的三相无刷/PMSM 高电流电机控制解决方案
TIDM-LPBP-BLDCMOTORDRIVE — 三相无刷直流电机驱动器
TIDM-THREEPHASE-BLDC-HC-SPI — 具有 SPI 的三相无刷/PMSM 高电流电机控制解决方案
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
HTSSOP (DCA) | 56 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点