产品详情

Number of full bridges 2 Vs (min) (V) 2 Vs ABS (max) (V) 7 Peak output current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 305 Sleep current (µA) 0.01 Control mode PH/EN, PWM Control interface Hardware (GPIO) Topology Integrated FET, Multichannel Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 2 Vs ABS (max) (V) 7 Peak output current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 305 Sleep current (µA) 0.01 Control mode PH/EN, PWM Control interface Hardware (GPIO) Topology Integrated FET, Multichannel Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSS) 12 6 mm² (3 mm × 2 mm)
  • Dual-H-Bridge Motor Driver
    • Capable of Driving Two DC Motors or One Stepper Motor
    • Low MOSFET On-Resistance:
      HS + LS 305 mΩ
  • 1.5-A Maximum Drive Current Per H-Bridge
  • Configure Bridges Parallel for 3-A Drive Current
  • 2-V to 7-V Operating Supply Voltage
  • Flexible PWM or PHASE/ENABLE Interface
  • Low-Power Sleep Mode With 95-nA Maximum Supply Current
  • Dedicated nSLEEP Input Pin
  • Tiny 2.00-mm × 3.00-mm WSON Package

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

  • Dual-H-Bridge Motor Driver
    • Capable of Driving Two DC Motors or One Stepper Motor
    • Low MOSFET On-Resistance:
      HS + LS 305 mΩ
  • 1.5-A Maximum Drive Current Per H-Bridge
  • Configure Bridges Parallel for 3-A Drive Current
  • 2-V to 7-V Operating Supply Voltage
  • Flexible PWM or PHASE/ENABLE Interface
  • Low-Power Sleep Mode With 95-nA Maximum Supply Current
  • Dedicated nSLEEP Input Pin
  • Tiny 2.00-mm × 3.00-mm WSON Package

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

The DRV8836 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and can drive two DC motors or one stepper motor, as well as other devices like solenoids. The output driver block for each consists of N-channel power MOSFET configured as an H-bridge to drive the motor winding. An internal charge pump generates gate drive voltages.

The DRV8836 supplies up to 1.5-A of output current per H-bridge. It operates on a power supply voltage from 2 V to 7 V.

PHASE/ENABLE and IN/IN interfaces can be selected which are compatible with industry-standard devices. A low-power sleep mode is provided which turns off all unnecessary logic to provide a very low current state.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8836 is packaged in a tiny 12-pin WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the orderable addendum at the end of the datasheet.

The DRV8836 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and can drive two DC motors or one stepper motor, as well as other devices like solenoids. The output driver block for each consists of N-channel power MOSFET configured as an H-bridge to drive the motor winding. An internal charge pump generates gate drive voltages.

The DRV8836 supplies up to 1.5-A of output current per H-bridge. It operates on a power supply voltage from 2 V to 7 V.

PHASE/ENABLE and IN/IN interfaces can be selected which are compatible with industry-standard devices. A low-power sleep mode is provided which turns off all unnecessary logic to provide a very low current state.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8836 is packaged in a tiny 12-pin WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the orderable addendum at the end of the datasheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DRV8835 正在供货 12V、1.5A 双路 H 桥电机驱动器 Higher voltage support
DRV8411 正在供货 具有电流调节功能的 1.65V 至 11V、4A、双通道 H 桥电机驱动器 PWM control interface with integrated current regulation and higher max current
DRV8410 正在供货 具有电流调节功能的 1.65V 至 11V、2.5A、双 H 桥电机驱动器 PWM control interface with integrated current regulation, higher max current and higher on resistance

技术文档

未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DRV8836 Dual Low-Voltage H-Bridge IC 数据表 (Rev. D) PDF | HTML 2016-3-29
应用手册 了解电机驱动器电流额定值 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024-8-6
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021-8-5
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021-7-22
更多文献资料 TM4C123x Stepper Motor Control Product Summary 2015-7-6
设计指南 Low-Power Micro Stepper Motor Driver Using FRAM MCU Design Guide 2015-6-19

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8836EVM — DRV8836 评估模块

DRV8836 评估模块 (EVM) 展示了来自德州仪器 (TI) 的 DRV8836 电机驱动器的功能和性能。用户可使用外部微控制器通过信号牛角连接器或使用便于独立操作的板上开关控制 DRV8836。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
支持软件

SLVC420 — Board Files: DRV8835 EVM and DRV8836 EVM

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
WSON (DSS) 12 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频