产品详情

Number of full bridges 1 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 200 Sleep current (µA) 10 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 8.2 Vs ABS (max) (V) 47 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 200 Sleep current (µA) 10 Control mode PWM Control interface Hardware (GPIO) Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • Single H-Bridge Current-Control Motor Driver
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Five-Bit Winding Current Control Allows Up to 32 Current Levels
  • Low MOSFET RDS(on) Typical 0.2 Ω (HS + LS)
  • 5-A Maximum Drive Current at 24 V, 25°C
  • Built-In 3.3-V Reference Output
  • Industry-Standard PWM Control Interface
  • Thermally Enhanced Surface Mount Package
  • Protection Features:
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

All trademarks are the property of their respective owners.

  • Single H-Bridge Current-Control Motor Driver
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Five-Bit Winding Current Control Allows Up to 32 Current Levels
  • Low MOSFET RDS(on) Typical 0.2 Ω (HS + LS)
  • 5-A Maximum Drive Current at 24 V, 25°C
  • Built-In 3.3-V Reference Output
  • Industry-Standard PWM Control Interface
  • Thermally Enhanced Surface Mount Package
  • Protection Features:
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

All trademarks are the property of their respective owners.

The DRV8842 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and is intended to drive one DC motor, one coil of a stepper motor, or other loads. The output driver block consists of N-channel power MOSFETs configured as an H-bridge. The DRV8842 can supply up to 5-A peak or 3.5-A RMS output current (with proper heatsinking at 24 V and 25°C).

Separate inputs to independently control each half of the H-bridge are provided.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

TheDRV8842 is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).

For all available packages, see the orderable addendum at the end of the datasheet.

The DRV8842 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and is intended to drive one DC motor, one coil of a stepper motor, or other loads. The output driver block consists of N-channel power MOSFETs configured as an H-bridge. The DRV8842 can supply up to 5-A peak or 3.5-A RMS output current (with proper heatsinking at 24 V and 25°C).

Separate inputs to independently control each half of the H-bridge are provided.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

TheDRV8842 is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).

For all available packages, see the orderable addendum at the end of the datasheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DRV8874 正在供货 具有集成电流检测反馈功能的 40V、6A H 桥电机驱动器 DRV8874 reduces BOM cost, board space and power consumption with integrated current sensing
DRV8873 正在供货 具有集成电流感应和电流感应反馈功能的 40V、10A H 桥电机驱动器 Lower voltage support and higher current capabilities

技术文档

未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DRV8842 DC Motor Driver IC 数据表 (Rev. G) PDF | HTML 2016-3-23
应用手册 了解电机驱动器电流额定值 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024-8-6
应用手册 有刷电机和步进电机电流调节的配置方法 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021-11-29
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021-8-5
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021-7-22
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018-7-6
用户指南 CPG005_DRV88xx Evaluation Modules 2011-4-27
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004-5-12

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8842EVM — 用于 DRV8842 的评估模块

DRV8843 评估模块包含一个带 PWM 控制接口的 2.5A 双路 H 桥式电机驱动器以及少量可用来驱动两个刷式直流电机、单路双极步进电机或 4 个螺线管的外部组件。板载 MSP430 MCU 与软件/GUI 支持信令和控制并支持 PWM 速度控制。通过 DRV8843EVM,设计人员能够轻松快速地使用他们的特定应用评估 DRV8843 电机驱动器。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
支持软件

SLVC362 — Software: CPG005 - DRV88xx EVM

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 28 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频