产品详情

Relative humidity accuracy (typ) (%RH) 0.5 Temperature accuracy (typ) (°C) 0.1 Relative humidity operating range (typ) (%RH) 0 to 100 Average supply current (typ) (µA) 0.4 Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
Relative humidity accuracy (typ) (%RH) 0.5 Temperature accuracy (typ) (°C) 0.1 Relative humidity operating range (typ) (%RH) 0 to 100 Average supply current (typ) (µA) 0.4 Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
WSON (DEJ) 8 6.25 mm² (2.5 mm × 2.5 mm)
  • Relative humidity (RH) sensor:
    • Operating range: 0% to 100%
    • Accuracy: ±0.5% typical
    • Offset Error Correction: reduces offset to return device to within accuracy specification
    • Long-term drift: 0.19%RH/yr
    • Condensation protection with integrated heater
  • Temperature sensor:
    • Operating range: –40°C to 125°C
    • Accuracy: ±0.1°C typical
    • Long-term drift: ±0.03°C/yr
  • NIST traceability: relative humidity & temperature
  • Output Short Circuit Protection

  • Low power: average current 0.4µA
  • I2C interface compatibility up to 1MHz speeds
    • Four selectable I2C addresses
    • Data protection through CRC checksum
  • Supply voltage: 1.62V to 5.50V
  • Available auto measurement mode
  • Programmable interrupts
  • Programmable RH and Temp measurement offset
  • Factory-installed polyimide tape assembly cover
  • Factory-installed IP67 rated environmental cover
  • Relative humidity (RH) sensor:
    • Operating range: 0% to 100%
    • Accuracy: ±0.5% typical
    • Offset Error Correction: reduces offset to return device to within accuracy specification
    • Long-term drift: 0.19%RH/yr
    • Condensation protection with integrated heater
  • Temperature sensor:
    • Operating range: –40°C to 125°C
    • Accuracy: ±0.1°C typical
    • Long-term drift: ±0.03°C/yr
  • NIST traceability: relative humidity & temperature
  • Output Short Circuit Protection

  • Low power: average current 0.4µA
  • I2C interface compatibility up to 1MHz speeds
    • Four selectable I2C addresses
    • Data protection through CRC checksum
  • Supply voltage: 1.62V to 5.50V
  • Available auto measurement mode
  • Programmable interrupts
  • Programmable RH and Temp measurement offset
  • Factory-installed polyimide tape assembly cover
  • Factory-installed IP67 rated environmental cover

The HDC302x is an integrated, capacitive based relative humidity (RH) and temperature sensor . The device provides high accuracy measurements over a wide supply range (1.62V – 5.5V) and ultra low power consumption in a compact 2.5mm × 2.5mm × 0.8mm WSON 8-pin package. Both the temperature and humidity sensors are 100% tested and trimmed on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 standards.

Offset Error Correction reduces RH sensor offset due to aging, exposure to extreme operating conditions, and contaminants to return device to within accuracy specifications. For battery IoT applications, auto measurement mode and ALERT feature enable low system power by maximizing MCU sleep time. There are four different I2C addresses that support speeds up to 1MHz. A heater is available to dissipate condensation and moisture.

The HDC3020 is an open cavity package without protective cover. Two device variants have a cover option to protect the open cavity RH sensor: HDC3021 and HDC3022. HDC3021 has removable protective tape to allow conformal coatings and PCB wash. HDC3022 has a permanent IP67 filter membrane to protect against dust and water condensation.

The HDC302x is an integrated, capacitive based relative humidity (RH) and temperature sensor . The device provides high accuracy measurements over a wide supply range (1.62V – 5.5V) and ultra low power consumption in a compact 2.5mm × 2.5mm × 0.8mm WSON 8-pin package. Both the temperature and humidity sensors are 100% tested and trimmed on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 standards.

Offset Error Correction reduces RH sensor offset due to aging, exposure to extreme operating conditions, and contaminants to return device to within accuracy specifications. For battery IoT applications, auto measurement mode and ALERT feature enable low system power by maximizing MCU sleep time. There are four different I2C addresses that support speeds up to 1MHz. A heater is available to dissipate condensation and moisture.

The HDC3020 is an open cavity package without protective cover. Two device variants have a cover option to protect the open cavity RH sensor: HDC3021 and HDC3022. HDC3021 has removable protective tape to allow conformal coatings and PCB wash. HDC3022 has a permanent IP67 filter membrane to protect against dust and water condensation.

下载 观看带字幕的视频 视频

申请了解更多信息

可提供 NIST 校准文档。立即申请

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
HDC3021 正在供货 带有可拆卸式胶带盖的 0.5% RH 数字湿度传感器 Tape cover, same functionality and accuracy
HDC3020 正在供货 具有 0.19% 长期温漂和 4 秒响应时间的 0.5% RH 400nA NIST 可追溯数字湿度传感器 Open cavity, same functionality and accuracy
HDC3022-Q1 正在供货 具有永久性 IP67 滤膜的汽车类 0.5% RH 数字湿度传感器 Automotive (Q100) qualified version, pin/software compatible
功能与比较器件相似。
HDC2010 正在供货 2% RH 超小型、低功耗数字相对湿度传感器 Ultrasmall 1.5-mm x 1.5-mm package

技术文档

未找到结果。请清除搜索并重试。
查看全部 19
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 HDC302x 0.5%RH Digital Relative Humidity Sensor, 0.19%RH/yr Long Term Drift, 4s Response, Low-Power, Offset Error Correction, 0.1°C Temperature Sensor 数据表 (Rev. D) PDF | HTML 2024-7-24
* 用户指南 “HDC3x 器件用户指南” (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2025-3-25
应用手册 化学污染如何影响湿度传感器 PDF | HTML PDF | HTML 2026-9-3
应用手册 使用集成式加热器从高湿暴露中恢复 RH 精度 PDF | HTML PDF | HTML 2026-5-8
应用手册 一款基于浏览器的简单 CRC 计算器 PDF | HTML PDF | HTML 2026-3-16
产品概述 湿度传感器比较指南 PDF | HTML 英语版 PDF | HTML 2026-1-9
应用手册 如何调试 RH 传感器中的 RH 精度问题 PDF | HTML 英语版 PDF | HTML 2025-11-20
应用手册 TI 湿度传感器:编程和集成指南 PDF | HTML 英语版 PDF | HTML 2025-11-20
应用手册 基于湿度传感器的汽车电子产品进水监测 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025-9-24
产品概述 温度和湿度传感器的 NIST 可追溯性 PDF | HTML 英语版 PDF | HTML 2025-5-4
应用简报 通过精确的温度感应提高汽车和工业摄像头的系统可靠性 PDF | HTML 英语版 PDF | HTML 2023-2-24
应用简报 TI 湿度传感器如何使用片上加热器消除器件冷凝 PDF | HTML 英语版 PDF | HTML 2023-2-13
应用简报 使用相对湿度推导蒸汽压、露点、绝对湿度和焓 PDF | HTML 英语版 PDF | HTML 2023-2-13
应用简报 利用相对湿度传感器增强功能实现超低功耗系统 (Rev. A) 英语版 (Rev.A) PDF | HTML 2021-11-10
应用简报 HDC3020 湿度传感器系列如何实现业内超低漂移 (Rev. A) 英语版 (Rev.A) PDF | HTML 2021-11-10
白皮书 85°C/85% RH 加速寿命测试对湿度传感器的影响 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021-9-10
技术文章 Why long-term consistent performance matters for relative humidity sensors PDF | HTML 2021-6-21
技术文章 How accurate sensing in HVAC systems improves efficiency and saves consumers money PDF | HTML 2021-1-26
技术文章 Interface to sensors in seconds with ASC Studio PDF | HTML 2020-11-12

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

HDC3020EVM — HDC3020 温度和湿度传感器评估模块

HDC3020EVM 评估模块 (EVM) 支持设计人员评估 HDC3020 相对湿度和温度传感器的运行情况和性能。此 EVM 上包含 MSP430F5528 微控制器 (µC) 以及 HDC3020。µC 用于控制 HDC3020 并通过 USB 端口与主机 PC 通信。如果需要,此 EVM 可分为两部分。用户可以借助穿孔断开 HDC3020 的连接以提高评估的灵活性。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

HDC3020FLXEVM — HDC3020 柔性印刷电路评估模块

HDC3020FLXEVM 是基于柔性印刷电路 (FPC) 的分线传感器板。它可让用户在紧凑且易于使用的电路板上评估 HDC3020 数字相对湿度 (RH) 和温度传感器的性能。
用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
封装 引脚 CAD 符号、封装和 3D 模型
WSON (DEJ) 8 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频