产品详情

Local sensor accuracy (max) 3 Type Fan Controller Operating temperature range (°C) -40 to 85 Supply voltage (min) (V) 3 Interface type SMBus Supply voltage (max) (V) 3.6 Features ALERT, PWM output, Tachometer Supply current (max) (µA) 825 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 1 Rating Catalog
Local sensor accuracy (max) 3 Type Fan Controller Operating temperature range (°C) -40 to 85 Supply voltage (min) (V) 3 Interface type SMBus Supply voltage (max) (V) 3.6 Features ALERT, PWM output, Tachometer Supply current (max) (µA) 825 Temp resolution (max) (bps) 11 Remote channels (#) 1 Addresses 1 Rating Catalog
WSON (DSC) 10 9 mm² 3 x 3
  • Accurately Senses Remote Diode-Connected MMBT3904 Transistors or Thermal Diodes On-Board Processors, FPGAs or ASICs
  • Accurately Senses Its Own Local Die Temperature
  • Offset Register can Adjust for a Variety of Thermal Diodes
  • Resolves Remote Temperatures up to 255.875°C
  • 10-bit Plus Sign and 11-bit Unsigned Data Formats, with 1/8°C Resolution
  • Digital Filter of Remote Data Lowers Noise and Improves Resolution to 1/32°C
  • Integrated PWM Fan Speed Control Output Supports High Resolution at 22.5kHz Frequency for 4-Pin Fans
  • Acoustic Fan Noise Reduction with User-Programmable 12-Step Lookup Table
  • LUT Transition Fine Resolution Smoothing Function
  • Tachometer Input for Measuring Fan RPM with Smart-Tach Modes for Measuring RPM of Fans when Pulse-Width-Modulating an Actual Power
  • ALERT Output for Error Event Notification
  • TCRIT Output for Critical Temperature System Shutdown
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • WSON Packages

All trademarks are the property of their respective owners.

  • Accurately Senses Remote Diode-Connected MMBT3904 Transistors or Thermal Diodes On-Board Processors, FPGAs or ASICs
  • Accurately Senses Its Own Local Die Temperature
  • Offset Register can Adjust for a Variety of Thermal Diodes
  • Resolves Remote Temperatures up to 255.875°C
  • 10-bit Plus Sign and 11-bit Unsigned Data Formats, with 1/8°C Resolution
  • Digital Filter of Remote Data Lowers Noise and Improves Resolution to 1/32°C
  • Integrated PWM Fan Speed Control Output Supports High Resolution at 22.5kHz Frequency for 4-Pin Fans
  • Acoustic Fan Noise Reduction with User-Programmable 12-Step Lookup Table
  • LUT Transition Fine Resolution Smoothing Function
  • Tachometer Input for Measuring Fan RPM with Smart-Tach Modes for Measuring RPM of Fans when Pulse-Width-Modulating an Actual Power
  • ALERT Output for Error Event Notification
  • TCRIT Output for Critical Temperature System Shutdown
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • WSON Packages

All trademarks are the property of their respective owners.

The LM96063 is remote diode temperature sensors with integrated fan control that includes remote diode sensing. The LM96063 accurately measures: (1) its own temperature and (2) the temperature of a diode-connected transistor, such as a 2N3904, or a thermal diode commonly found on Computer Processors, Graphics Processor Units (GPU) and other ASIC's.

The LM96063 also features an integrated, pulse-width-modulated (PWM), open-drain fan control output. Fan speed is a combination of the remote temperature reading, the lookup table and register settings. The 12-step Lookup Table (LUT) enables the user to program a non-linear fan speed vs. temperature transfer function often used to quiet acoustic fan noise. In addition a fully programmable ramping function has been added to allow smooth transitions between LUT setpoints.

The LM96063 is targeted mainly for a transistor MMBT3904 used as thermal diodes or thermal diodes found in many FPGAs, ASICs, and processors on SOI processes. The LM96163 is identical to the LM96063 except the TruTherm BJT Beta compensation is enabled at power up that is targeted for thermal diodes found on popular processors using bulk non SOI processes.

The LM96063 is remote diode temperature sensors with integrated fan control that includes remote diode sensing. The LM96063 accurately measures: (1) its own temperature and (2) the temperature of a diode-connected transistor, such as a 2N3904, or a thermal diode commonly found on Computer Processors, Graphics Processor Units (GPU) and other ASIC's.

The LM96063 also features an integrated, pulse-width-modulated (PWM), open-drain fan control output. Fan speed is a combination of the remote temperature reading, the lookup table and register settings. The 12-step Lookup Table (LUT) enables the user to program a non-linear fan speed vs. temperature transfer function often used to quiet acoustic fan noise. In addition a fully programmable ramping function has been added to allow smooth transitions between LUT setpoints.

The LM96063 is targeted mainly for a transistor MMBT3904 used as thermal diodes or thermal diodes found in many FPGAs, ASICs, and processors on SOI processes. The LM96163 is identical to the LM96063 except the TruTherm BJT Beta compensation is enabled at power up that is targeted for thermal diodes found on popular processors using bulk non SOI processes.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM96063 Remote Diode Digital Temperature Sensor with Integrated Fan Control 数据表 (Rev. B) 2013年 3月 22日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM63LM64LM96X63EVM — LM63LM64LM96x63EVM - 用于具有风扇控制的远程二极管数字温度传感器的评估模块

LM63LM64LM96x63EVM 评估模块 (EVM) 可让开发人员立即开始评估 LM63、LM64、LM96063 和 LM96163 远程数字温度传感器/风扇控制器系列 IC 的功能和性能。在控制内置 I2C 开关的 GUI 中点击相应器件选择菜单,即可评估所有这四种器件。

用户指南: PDF
TI.com 上无现货
封装 引脚 CAD 符号、封装和 3D 模型
WSON (DSC) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频