Frequency (max) (MHz)
15100
Frequency (min) (MHz)
39.3
Normalized PLL phase noise (dBc/Hz)
-236
1/f noise (10-kHz offset at 1-GHz carrier) (dBc/Hz)
-129
Features
Enhanced Product, Integrated VCO, JESD204B SYSREF, Multi-device sync, Phase adjustment, Programmable output power, Wideband
Current consumption (mA)
360
Integrated VCO
Yes
Operating temperature range (°C)
-55 to 125
Rating
HiRel Enhanced Product
Lock time (µs) (typ) (s)
Loop BW dependent
Frequency (max) (MHz)
15100
Frequency (min) (MHz)
39.3
Normalized PLL phase noise (dBc/Hz)
-236
1/f noise (10-kHz offset at 1-GHz carrier) (dBc/Hz)
-129
Features
Enhanced Product, Integrated VCO, JESD204B SYSREF, Multi-device sync, Phase adjustment, Programmable output power, Wideband
Current consumption (mA)
360
Integrated VCO
Yes
Operating temperature range (°C)
-55 to 125
Rating
HiRel Enhanced Product
Lock time (µs) (typ) (s)
Loop BW dependent