PCM1808
- 24-Bit Delta-Sigma Stereo A/D Converter
- Single-Ended Voltage Input: 3 Vp-p
- High Performance:
- THD+N: –93 dB (Typical)
- SNR: 99 dB (Typical)
- Dynamic Range: 99 dB (Typical)
- Oversampling Decimation Filter:
- Oversampling Frequency: ×64
- Pass-Band Ripple: ±0.05 dB
- Stop-Band Attenuation: –65 dB
- On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
- Flexible PCM Audio Interface
- Master- or Slave-Mode Selectable
- Data Formats: 24-Bit I2S, 24-Bit Left-Justified
- Power Down and Reset by Halting System Clock
- Analog Antialias LPF Included
- Sampling Rate: 8 kHz–96 kHz
- System Clock: 256 fS, 384 fS, 512 fS
- Resolution: 24 Bits
- Dual Power Supplies:
- 5-V for Analog
- 3.3-V for Digital
- Package: 14-Pin TSSOP
The PCM1808 device is a high-performance, low-cost, single-chip, stereo analog-to-digital converter with single-ended analog voltage input. The PCM1808 device uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1808 device supports master and slave mode and two data formats in serial audio interface.
The PCM1808 device supports the power-down and reset functions by means of halting the system clock.
The PCM1808 device is suitable for wide variety of cost-sensitive consumer applications requiring good performance and operation with a 5-V analog supply and 3.3-V digital supply. Fabrication of the PCM1808 device uses a highly advanced CMOS process. The device is available in a small, 14-pin TSSOP package.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | PCM1808 Single-Ended, Analog-Input 24-Bit, 96-kHz Stereo ADC 数据表 (Rev. B) | PDF | HTML | 2006年 10月 30日 | ||
| 应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
| 用户指南 | DEM-DAI1808 User's Guide | 2006年 8月 6日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PCM1808EVM — PCM1808 具有单端输入的 24 位、99dB SNR、96kHz 立体声 ADC 评估模块
PCM1808 评估模块 (EVM) 用于演示 PCM1808 产品的性能和功能。PCM1808 是一款具有单端模拟电压输入的高性能、低成本、单芯片、立体声模数转换器 (ADC)。
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDC-WL1837MOD-AUDIO-MULTIROOM-CAPE — TI WiLink™ 8 Wi-Fi®/Bluetooth®/低功耗蓝牙音频多室 Cape 参考设计
TIDA-00232 — 无线超低音放大器参考设计
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| TSSOP (PW) | 14 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。