SN74ALS251
- 3-State Version of the ´ALS151
- 3-State Outputs Interface Directly With System Bus
- Perform Parallel-to-Serial Conversion
- Complementary Outputs Provide True and Inverted Data
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
These data selectors/multiplexers contain full binary decoding to select one-of-eight data sources and feature controlled complementary 3-state outputs.
The 3-state outputs can interface with and drive data lines of
bus-organized systems. With all but one of the common outputs
disabled (at the high-impedance state), the low impedance of the
signal-enabled output drives the bus line to a high or low logic
level. Both outputs are controlled by the output-enable (OE\) input.
The outputs are disabled when
is high.
The SN54ALS251 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS251 is characterized for operation from 0°C to 70°C.
D0, D1,...D7 = the level of the respective D input
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 1-of-8 Data Selectors/Multiplexers With 3-State Outputs 数据表 (Rev. A) | 1994年 12月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点