产品详情

Technology family ALVC Number of channels 8 IOL (max) (mA) 24 Supply current (max) (µA) 10 IOH (max) (mA) -24 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family ALVC Number of channels 8 IOL (max) (mA) 24 Supply current (max) (µA) 10 IOH (max) (mA) -24 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm) VQFN (RGY) 20 15.75 mm² (4.5 mm × 3.5 mm) SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm) TVSOP (DGV) 20 32 mm² (5 mm × 6.4 mm) SOP (NS) 20 98.28 mm² (12.6 mm × 7.8 mm)
  • Operates From 1.65 V to 3.6 V
  • Max tpd of 2.8 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

  • Operates From 1.65 V to 3.6 V
  • Max tpd of 2.8 ns at 3.3 V
  • ±24-mA Output Drive at 3.3 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This octal buffer/line driver is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVC244 is organized as two 4-bit line drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This octal buffer/line driver is designed for 1.65-V to 3.6-V VCC operation.

The SN74ALVC244 is organized as two 4-bit line drivers with separate output-enable (OE)\ inputs. When OE\ is low, the device passes data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
SN74AUCH244 正在供货 具有总线保持和三态输出的 8 通道、0.8V 至 2.7V 高速缓冲器 Voltage range 0.8V to 2.7V, average propagation delay 1.7ns, average drive strength 9mA
SN74AUCH245 正在供货 具有三态输出的八通道总线收发器 Voltage range 0.8V to 2.7V, average propagation delay 1.7ns, average drive strength 9mA
SN74AC244 正在供货 具有三态输出的 8 通道、2V 至 6V 缓冲器 Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA
SN74AUC244 正在供货 具有三态输出的 8 通道、0.8V 至 2.7V 高速缓冲器 Voltage range 0.8V to 2.7V, average propagation delay 1.7ns, average drive strength 9mA
SN74AUC240 正在供货 具有三态输出的 8 通道、0.8V 至 2.7V 高速反相器 Voltage range 0.8V to 2.7V, average propagation delay 1.7ns, average drive strength 9mA
CD74AC244 正在供货 具有三态输出的 8 通道、1.5V 至 5.5V 缓冲器 Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 SN74ALVC244 数据表 (Rev. G) 2004-8-31

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块

14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

14-24-NL-LOGIC-EVM — 采用 14 引脚至 24 引脚无引线封装的逻辑产品通用评估模块

14-24-EVM 是一款灵活的评估模块 (EVM),旨在支持具有 14 引脚至 24 引脚 BQA、BQB、RGY、RSV、RJW 或 RHL 封装的任何逻辑或转换器件。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
开发套件

TMDSDOCK28379D — F28379D Delfino 实验板套件

TMDSDOCK28379D 是一款基于 HSEC180 controlCARD 的评估和开发工具,适用于 C2000™ Delfino™ F2837x 和 Piccolo F2807x 系列微控制器产品。集线站可为 controlCARD 供电,并提供用于原型设计的试验电路板区域。用户可借助一系列接头引脚来访问关键器件信号。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
子卡

TMDSCNCD280049C — F280049C C2000™ MCU controlCARD™ 评估模块

TMDSCNCD280049C 是一种基于 HSEC180 controlCARD 的评估和开发工具,适用于 C2000™ F28004x 系列 的微控制器产品。controlCARD 非常适合用于初始评估和系统原型设计。它们也是完整的板级模块,利用两种标准外形尺寸(100 引脚 DIMM 或 180 引脚 HSEC)中的一种来提供轻巧的单板控制器解决方案。首次评估时,通常购买与 TMDSHSECDOCK 基板捆绑或捆绑在应用套件中的 controlCARD。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
子卡

TMDSCNCD28379D — F28379D C2000™ Delfino MCU controlCARD™ 开发套件

TMDSCNCD28379D 是一种基于 HSEC180 controlCARD 的评估和开发工具,适用于 TI MCU 中的 F2837xD、F2837xS 和 F2807x 系列。controlCARD 非常适合用于初始评估和系统原型设计,是完整的板级模块,可利用两种标准外形尺寸(100 引脚 DIMM 或 180 引脚 HSEC)中的一种来提供低厚度单板控制器解决方案。首次评估时,通常购买与基板捆绑或捆绑在应用套件中的 controlCARD。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

SN74ALVC244 Behavioral SPICE Model

SCEM761.ZIP (7 KB) - PSpice 模型
支持的产品和硬件
仿真模型

SN74ALVC244 IBIS Model (Rev. A)

SCEM386A.ZIP (45 KB) - IBIS 模型
支持的产品和硬件
参考设计

PMP40690 — 采用 C2000™ MCU 和 GaN 的 4kW 交错式 CCM 图腾柱无桥 PFC 参考设计

此参考设计是一款 4kW 交错式 CCM 图腾柱 (TTPL) 无桥 PFC 参考设计,采用了 64 引脚 C2000™ 微控制器、LM3410 氮化镓器件和 TMCS1100 霍尔传感器。它基于使用 C2000™ MCU 的 TIDM-02008 双向交互式 CCM TTPL 无桥 PFC 参考设计,并将整个 PCB 的尺寸降至 145mm x 105mm x 35mm。氮化镓 (GaN) 器件用于功率级,可实现 98.73% 的峰值效率。该设计包含切相、自适应死区时间和输入电容补偿等高级功能,可提高负载范围内的 PF 和效率,并利用非线性电压环路降低负载瞬态下的电压过冲和下冲。
支持的产品和硬件
参考设计

TIDM-SERVODRIVE — 工业伺服驱动器和交流逆变器驱动器参考设计

DesignDRIVE 开发套件是直接连接三相 ACI 或 PMSM 电机的完整工业驱动器参考设计。通过此单一平台中包含的控制、电源和通信组合技术可创建众多驱动拓扑。  此平台包含多个位置传感器接口、多种电流检测技术、热侧分区选项以及安全和工业以太网的扩展。

支持的产品和硬件
参考设计

TIDM-TM4C129CAMERA — 用于 ARM® Cortex®-M 微控制器 (MCU) 的摄像头参考设计

此设计使用 QVGA 显示面板来实现网络摄像头,并利用嵌入式 Web 服务器进行远程监控。  凭借用于 Web 服务器的 250KB 内存容量,TM4C129x 微控制器上有足够的存储器可用于额外定制。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 20 Ultra Librarian
VQFN (RGY) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian
TVSOP (DGV) 20 Ultra Librarian
SOP (NS) 20 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频