SN74AS158
- Buffered Inputs and Outputs
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
These data selectors/multiplexers contain inverters and drivers to supply full data selection to the four output gates. A separate strobe (G\) input is provided. A 4-bit word is selected from one of two sources and is routed to the four outputs. The ´ALS157A and SN74AS157 present true data. The ´ALS158 and SN74AS158 present inverted data to minimize propagation delay time.
The SN54ALS157A and SN54ALS158 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS157A, SN74ALS158, SN74AS157, and SN74AS158 are characterized for operation from 0°C to 70°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Quadruple 1-of-2 Data Selectors/Multiplexers 数据表 (Rev. C) | 1994年 12月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点