SN74AS253A
- 3-State Versions of the ´ALS153 and SN74AS153
- Permits Multiplexing From n Lines to
One Line - Performs Parallel-to-Serial Conversion
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
These data selectors/multiplexers contain inverters and drivers to supply full binary decoding data selection to the AND-OR gates. Separate output control inputs are provided for each of the two 4-line sections.
The 3-state outputs can interface with and drive data lines of
bus-organized systems. With all but one of the common outputs
disabled (at a high-impedance state), the low impedance of the single
enabled output drives the bus line to a high or low logic level. Each
output has its own output-enable (
) input. The output is disabled when
is high.
The SN54ALS253 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS253 and SN74AS253A are characterized for operation from 0°C to 70°C.
Select inputs A and B are common to both sections.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | Dual 1-of-4 Data Selectors/Multiplexers With 3-State Outputs 数据表 (Rev. A) | 1994年 12月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点