SN74AS286
- Generate Either Odd or Even Parity forNine Data Lines
- Cascadable for n-Bit Parity
- Direct Bus Connection for Parity Generation or Checking by Using the Parity I/O Port
- Glitch-Free Bus During Power Up/Down
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
The SN54AS286 and SN74AS286 universal 9-bit parity
generators/checkers feature a local output for parity checking and a
48-mA bus-driving
parity input/output (I/O) port for parity generation/checking. The
word-length capability is easily expanded by cascading.
The transmit (
) control input
is implemented specifically to accommodate cascading. When
is low, the parity tree is
disabled and PARITY ERROR remains at a high logic level regardless of
the input levels. When
is
high, the parity tree is enabled. PARITY ERROR indicates a parity
error when either an even number of inputs (A-I) are high and PARITY
I/O is forced to a low logic level, or when an odd number of inputs
are high and PARITY I/O is forced to a high logic level.
The I/O control circuitry was designed so that the I/O port remains in the high-impedance state during power up or power down to prevent bus glitches.
The SN54AS286 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS286 is characterized for operation from 0°C to 70°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 9-Bit Parity Generators/Checker With Bus-Driver Parity I/O Port 数据表 (Rev. B) | 1994-12-1 |